#include #include #include #include "list.h" #include "nosy-dump.h" #define CSR_FCP_COMMAND 0xfffff0000b00ull #define CSR_FCP_RESPONSE 0xfffff0000d00ull static const char * const ctype_names[] = { [0x0] = "control", [0x8] = "not implemented", [0x1] = "status", [0x9] = "accepted", [0x2] = "specific inquiry", [0xa] = "rejected", [0x3] = "notify", [0xb] = "in transition", [0x4] = "general inquiry", [0xc] = "stable", [0x5] = "(reserved 0x05)", [0xd] = "changed", [0x6] = "(reserved 0x06)", [0xe] = "(reserved 0x0e)", [0x7] = "(reserved 0x07)", [0xf] = "interim", }; static const char * const subunit_type_names[] = { [0x00] = "monitor", [0x10] = "(reserved 0x10)", [0x01] = "audio", [0x11] = "(reserved 0x11)", [0x02] = "printer", [0x12] = "(reserved 0x12)", [0x03] = "disc", [0x13] = "(reserved 0x13)", [0x04] = "tape recorder/player",[0x14] = "(reserved 0x14)", [0x05] = "tuner", [0x15] = "(reserved 0x15)", [0x06] = "ca", [0x16] = "(reserved 0x16)", [0x07] = "camera", [0x17] = "(reserved 0x17)", [0x08] = "(reserved 0x08)", [0x18] = "(reserved 0x18)", [0x09] = "panel", [0x19] = "(reserved 0x19)", [0x0a] = "bulletin board", [0x1a] = "(reserved 0x1a)", [0x0b] = "camera storage", [0x1b] = "(reserved 0x1b)", [0x0c] = "(reserved 0x0c)", [0x1c] = "vendor unique", [0x0d] = "(reserved 0x0d)", [0x1d] = "all subunit types", [0x0e] = "(reserved 0x0e)", [0x1e] = "subunit_type extended to next byte", [0x0f] = "(reserved 0x0f)", [0x1f] = "unit", }; struct avc_enum { int value; const char *name; }; struct avc_field { const char *name; /* Short name for field. */ int offset; /* Location of field, specified in bits; */ /* negative means from end of packet. */ int width; /* Width of field, 0 means use data_length. */ struct avc_enum *names; }; struct avc_opcode_info { const char *name; struct avc_field fields[8]; }; struct avc_enum power_field_names[] = { { 0x70, "on" }, { 0x60, "off" }, { } }; static const struct avc_opcode_info opcode_info[256] = { /* TA Document 1999026 */ /* AV/C Digital Interface Command Set General Specification 4.0 */ [0xb2] = { "power", { { "state", 0, 8, power_field_names } } }, [0x30] = { "unit info", { { "foo", 0, 8 }, { "unit_type", 8, 5 }, { "unit", 13, 3 }, { "company id", 16, 24 }, } }, [0x31] = { "subunit info" }, [0x01] = { "reserve" }, [0xb0] = { "version" }, [0x00] = { "vendor dependent" }, [0x02] = { "plug info" }, [0x12] = { "channel usage" }, [0x24] = { "connect" }, [0x20] = { "connect av" }, [0x22] = { "connections" }, [0x11] = { "digital input" }, [0x10] = { "digital output" }, [0x25] = { "disconnect" }, [0x21] = { "disconnect av" }, [0x19] = { "input plug signal format" }, [0x18] = { "output plug signal format" }, [0x1f] = { "general bus setup" }, /* TA Document 1999025 */ /* AV/C Descriptor Mechanism Specification Version 1.0 */ [0x0c] = { "create descriptor" }, [0x08] = { "open descriptor" }, [0x09] = { "read descriptor" }, [0x0a] = { "write descriptor" }, [0x05] = { "open info block" }, [0x06] = { "read info block" }, [0x07] = { "write info block" }, [0x0b] = { "search descriptor" }, [0x0d] = { "object number select" }, /* TA Document 1999015 */ /* AV/C Command Set for Rate Control of Isochronous Data Flow 1.0 */ [0xb3] = { "rate", { { "subfunction", 0, 8 }, { "result", 8, 8 }, { "plug_type", 16, 8 }, { "plug_id", 16, 8 }, } }, /* TA Document 1999008 */ /* AV/C Audio Subunit Specification 1.0 */ [0xb8] = { "function block" }, /* TA Document 2001001 */ /* AV/C Panel Subunit Specification 1.1 */ [0x7d] = { "gui update" }, [0x7e] = { "push gui data" }, [0x7f] = { "user action" }, [0x7c] = { "pass through" }, /* */ [0x26] = { "asynchronous connection" }, }; struct avc_frame { uint32_t operand0:8; uint32_t opcode:8; uint32_t subunit_id:3; uint32_t subunit_type:5; uint32_t ctype:4; uint32_t cts:4; }; static void decode_avc(struct link_transaction *t) { struct avc_frame *frame = (struct avc_frame *) t->request->packet.write_block.data; const struct avc_opcode_info *info; const char *name; char buffer[32]; int i; info = &opcode_info[frame->opcode]; if (info->name == NULL) { snprintf(buffer, sizeof(buffer), "(unknown opcode 0x%02x)", frame->opcode); name = buffer; } else { name = info->name; } printf("av/c %s, subunit_type=%s, subunit_id=%d, opcode=%s", ctype_names[frame->ctype], subunit_type_names[frame->subunit_type], frame->subunit_id, name); for (i = 0; info->fields[i].name != NULL; i++) printf(", %s", info->fields[i].name); printf("\n"); } int decode_fcp(struct link_transaction *t) { struct avc_frame *frame = (struct avc_frame *) t->request->packet.write_block.data; unsigned long long offset = ((unsigned long long) t->request->packet.common.offset_high << 32) | t->request->packet.common.offset_low; if (t->request->packet.common.tcode != TCODE_WRITE_BLOCK_REQUEST) return 0; if (offset == CSR_FCP_COMMAND || offset == CSR_FCP_RESPONSE) { switch (frame->cts) { case 0x00: decode_avc(t); break; case 0x01: printf("cal fcp frame (cts=0x01)\n"); break; case 0x02: printf("ehs fcp frame (cts=0x02)\n"); break; case 0x03: printf("havi fcp frame (cts=0x03)\n"); break; case 0x0e: printf("vendor specific fcp frame (cts=0x0e)\n"); break; case 0x0f: printf("extended cts\n"); break; default: printf("reserved fcp frame (ctx=0x%02x)\n", frame->cts); break; } return 1; } return 0; }