]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - Makefile
Linux 3.2-rc2
[sitara-epos/sitara-epos-kernel.git] / Makefile
index 07bc92544e9cab9ea9fd201b8a5f36fb9dbb9168..dab8610c4d6f63a2cc589764596e07229dd7c761 100644 (file)
--- a/Makefile
+++ b/Makefile
@@ -1,8 +1,8 @@
 VERSION = 3
-PATCHLEVEL = 1
+PATCHLEVEL = 2
 SUBLEVEL = 0
-EXTRAVERSION =
-NAME = "Divemaster Edition"
+EXTRAVERSION = -rc2
+NAME = Saber-toothed Squirrel
 
 # *DOCUMENTATION*
 # To see a list of typical targets execute "make help"
@@ -983,7 +983,6 @@ archprepare: prepare1 scripts_basic
 
 prepare0: archprepare FORCE
        $(Q)$(MAKE) $(build)=.
-       $(Q)$(MAKE) $(build)=. missing-syscalls
 
 # All the preparing..
 prepare: prepare0
@@ -1198,7 +1197,7 @@ distclean: mrproper
        @find $(srctree) $(RCS_FIND_IGNORE) \
                \( -name '*.orig' -o -name '*.rej' -o -name '*~' \
                -o -name '*.bak' -o -name '#*#' -o -name '.*.orig' \
-               -o -name '.*.rej' -o -size 0 \
+               -o -name '.*.rej' \
                -o -name '*%' -o -name '.*.cmd' -o -name 'core' \) \
                -type f -print | xargs rm -f
 
@@ -1296,7 +1295,6 @@ help:
        @echo  '                2: warnings which occur quite often but may still be relevant'
        @echo  '                3: more obscure warnings, can most likely be ignored'
        @echo  '                Multiple levels can be combined with W=12 or W=123'
-       @echo  '  make RECORDMCOUNT_WARN=1 [targets] Warn about ignored mcount sections'
        @echo  ''
        @echo  'Execute "make" or "make all" to build all targets marked with [*] '
        @echo  'For further info see the ./README file'