index e52b8959a32f458f1966522035e6298d0f7713bd..a9350a449a7af943484cb53128316149ebf85e5e 100644 (file)
#
# Automatically generated file; DO NOT EDIT.
-# Linux/arm 3.1.0-rc8 Kernel Configuration
+# Linux/arm 3.2.0 Kernel Configuration
#
CONFIG_ARM=y
+CONFIG_HAVE_PWM=y
CONFIG_SYS_SUPPORTS_APM_EMULATION=y
CONFIG_HAVE_SCHED_CLOCK=y
CONFIG_GENERIC_GPIO=y
CONFIG_GENERIC_CALIBRATE_DELAY=y
CONFIG_NEED_DMA_MAP_STATE=y
CONFIG_VECTORS_BASE=0xffff0000
-# CONFIG_ARM_PATCH_PHYS_VIRT is not set
+CONFIG_ARM_PATCH_PHYS_VIRT=y
+CONFIG_GENERIC_BUG=y
CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config"
CONFIG_HAVE_IRQ_WORK=y
CONFIG_HAVE_SPARSE_IRQ=y
CONFIG_GENERIC_IRQ_SHOW=y
CONFIG_GENERIC_IRQ_CHIP=y
+CONFIG_IRQ_DOMAIN=y
# CONFIG_SPARSE_IRQ is not set
#
CONFIG_ANON_INODES=y
# CONFIG_EXPERT is not set
CONFIG_UID16=y
-CONFIG_SYSCTL_SYSCALL=y
+# CONFIG_SYSCTL_SYSCALL is not set
CONFIG_KALLSYMS=y
CONFIG_HOTPLUG=y
CONFIG_PRINTK=y
#
# GCOV-based kernel profiling
#
-# CONFIG_GCOV_KERNEL is not set
CONFIG_HAVE_GENERIC_DMA_COHERENT=y
CONFIG_SLABINFO=y
CONFIG_RT_MUTEXES=y
# CONFIG_ARCH_VEXPRESS is not set
# CONFIG_ARCH_AT91 is not set
# CONFIG_ARCH_BCMRING is not set
+# CONFIG_ARCH_HIGHBANK is not set
# CONFIG_ARCH_CLPS711X is not set
# CONFIG_ARCH_CNS3XXX is not set
# CONFIG_ARCH_GEMINI is not set
# CONFIG_ARCH_MMP is not set
# CONFIG_ARCH_KS8695 is not set
# CONFIG_ARCH_W90X900 is not set
-# CONFIG_ARCH_NUC93X is not set
# CONFIG_ARCH_TEGRA is not set
+# CONFIG_ARCH_PICOXCELL is not set
# CONFIG_ARCH_PNX4008 is not set
# CONFIG_ARCH_PXA is not set
# CONFIG_ARCH_MSM is not set
# CONFIG_ARCH_S5P64X0 is not set
# CONFIG_ARCH_S5PC100 is not set
# CONFIG_ARCH_S5PV210 is not set
-# CONFIG_ARCH_EXYNOS4 is not set
+# CONFIG_ARCH_EXYNOS is not set
# CONFIG_ARCH_SHARK is not set
# CONFIG_ARCH_TCC_926 is not set
# CONFIG_ARCH_U300 is not set
# OMAP Feature Selections
#
# CONFIG_OMAP_SMARTREFLEX is not set
-# CONFIG_OMAP_RESET_CLOCKS is not set
+CONFIG_OMAP_RESET_CLOCKS=y
CONFIG_OMAP_MUX=y
CONFIG_OMAP_MUX_DEBUG=y
CONFIG_OMAP_MUX_WARNINGS=y
# CONFIG_OMAP3_L2_AUX_SECURE_SAVE_RESTORE is not set
CONFIG_OMAP_DM_TIMER=y
CONFIG_OMAP_PM_NOOP=y
+CONFIG_MACH_OMAP_GENERIC=y
#
# TI OMAP2/3/4 Specific Features
CONFIG_ARCH_OMAP3=y
# CONFIG_ARCH_OMAP4 is not set
# CONFIG_SOC_OMAP3430 is not set
-# CONFIG_SOC_OMAPTI816X is not set
+CONFIG_SOC_OMAPTI81XX=y
CONFIG_SOC_OMAPAM33XX=y
CONFIG_OMAP_PACKAGE_CBB=y
# CONFIG_MACH_IGEP0030 is not set
# CONFIG_MACH_SBC3530 is not set
# CONFIG_MACH_OMAP_3630SDP is not set
+CONFIG_MACH_TI8168EVM=y
+CONFIG_MACH_TI8148EVM=y
CONFIG_MACH_AM335XEVM=y
CONFIG_MACH_AM335XIAEVM=y
# CONFIG_OMAP3_EMU is not set
CONFIG_ARM_L1_CACHE_SHIFT_6=y
CONFIG_ARM_L1_CACHE_SHIFT=6
CONFIG_ARM_DMA_MEM_BUFFERABLE=y
+CONFIG_MULTI_IRQ_HANDLER=y
# CONFIG_ARM_ERRATA_430973 is not set
# CONFIG_ARM_ERRATA_458693 is not set
# CONFIG_ARM_ERRATA_460075 is not set
+# CONFIG_ARM_ERRATA_720789 is not set
# CONFIG_ARM_ERRATA_743622 is not set
+# CONFIG_ARM_ERRATA_751472 is not set
# CONFIG_ARM_ERRATA_754322 is not set
#
#
# Boot options
#
-# CONFIG_USE_OF is not set
+CONFIG_USE_OF=y
CONFIG_ZBOOT_ROM_TEXT=0x0
CONFIG_ZBOOT_ROM_BSS=0x0
+# CONFIG_ARM_APPENDED_DTB is not set
CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO0,115200"
CONFIG_CMDLINE_FROM_BOOTLOADER=y
# CONFIG_CMDLINE_EXTEND is not set
# CPU Frequency scaling
#
CONFIG_CPU_FREQ=y
-CONFIG_CPU_FREQ_GOV_ONDEMAND=y
+CONFIG_CPU_FREQ_TABLE=y
+CONFIG_CPU_FREQ_STAT=y
+CONFIG_CPU_FREQ_STAT_DETAILS=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y
-CONFIG_CPU_FREQ_VOLT=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
+# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
+CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
+CONFIG_CPU_FREQ_GOV_POWERSAVE=y
+CONFIG_CPU_FREQ_GOV_USERSPACE=y
+CONFIG_CPU_FREQ_GOV_ONDEMAND=y
+CONFIG_CPU_FREQ_GOV_CONSERVATIVE=y
+
+#
+# ARM CPU frequency scaling drivers
+#
CONFIG_CPU_IDLE=y
CONFIG_CPU_IDLE_GOV_LADDER=y
CONFIG_CPU_IDLE_GOV_MENU=y
#
# Power management options
#
-# CONFIG_SUSPEND is not set
+CONFIG_SUSPEND=y
+CONFIG_SUSPEND_FREEZER=y
+CONFIG_PM_SLEEP=y
CONFIG_PM_RUNTIME=y
CONFIG_PM=y
-# CONFIG_PM_DEBUG is not set
+CONFIG_PM_DEBUG=y
+CONFIG_PM_ADVANCED_DEBUG=y
+# CONFIG_PM_TEST_SUSPEND is not set
+CONFIG_CAN_PM_TRACE=y
# CONFIG_APM_EMULATION is not set
CONFIG_ARCH_HAS_OPP=y
CONFIG_PM_OPP=y
CONFIG_PM_CLK=y
+CONFIG_CPU_PM=y
CONFIG_ARCH_SUSPEND_POSSIBLE=y
+CONFIG_ARM_CPU_SUSPEND=y
CONFIG_NET=y
#
CONFIG_CAN=y
CONFIG_CAN_RAW=y
CONFIG_CAN_BCM=y
+# CONFIG_CAN_GW is not set
#
# CAN Device Drivers
CONFIG_WIRELESS_EXT=y
CONFIG_WEXT_CORE=y
CONFIG_WEXT_PROC=y
+CONFIG_WEXT_PRIV=y
# CONFIG_CFG80211 is not set
CONFIG_WIRELESS_EXT_SYSFS=y
# CONFIG_LIB80211 is not set
CONFIG_PREVENT_FIRMWARE_BUILD=y
CONFIG_FW_LOADER=y
CONFIG_FIRMWARE_IN_KERNEL=y
-CONFIG_EXTRA_FIRMWARE=""
+CONFIG_EXTRA_FIRMWARE="am335x-pm-firmware.bin"
+CONFIG_EXTRA_FIRMWARE_DIR="firmware"
# CONFIG_SYS_HYPERVISOR is not set
+CONFIG_REGMAP=y
+CONFIG_REGMAP_I2C=y
+CONFIG_REGMAP_SPI=y
#
# CBUS support
# CONFIG_CBUS is not set
# CONFIG_CONNECTOR is not set
CONFIG_MTD=y
-# CONFIG_MTD_DEBUG is not set
# CONFIG_MTD_TESTS is not set
# CONFIG_MTD_REDBOOT_PARTS is not set
CONFIG_MTD_CMDLINE_PARTS=y
# CONFIG_MTD_AFS_PARTS is not set
+# CONFIG_MTD_OF_PARTS is not set
# CONFIG_MTD_AR7_PARTS is not set
#
CONFIG_MTD_CFI_I2=y
# CONFIG_MTD_CFI_I4 is not set
# CONFIG_MTD_CFI_I8 is not set
-CONFIG_MTD_CFI_INTELEXT=y
+# CONFIG_MTD_CFI_INTELEXT is not set
# CONFIG_MTD_CFI_AMDSTD is not set
# CONFIG_MTD_CFI_STAA is not set
CONFIG_MTD_CFI_UTIL=y
#
# CONFIG_MTD_COMPLEX_MAPPINGS is not set
# CONFIG_MTD_PHYSMAP is not set
-# CONFIG_MTD_ARM_INTEGRATOR is not set
+# CONFIG_MTD_PHYSMAP_OF is not set
# CONFIG_MTD_PLATRAM is not set
#
# CONFIG_MTD_DOC2000 is not set
# CONFIG_MTD_DOC2001 is not set
# CONFIG_MTD_DOC2001PLUS is not set
+# CONFIG_MTD_DOCG3 is not set
CONFIG_MTD_NAND_ECC=y
# CONFIG_MTD_NAND_ECC_SMC is not set
CONFIG_MTD_NAND=y
# CONFIG_MTD_NAND_PLATFORM is not set
# CONFIG_MTD_ALAUDA is not set
CONFIG_MTD_ONENAND=y
-CONFIG_MTD_ONENAND_VERIFY_WRITE=y
+# CONFIG_MTD_ONENAND_VERIFY_WRITE is not set
# CONFIG_MTD_ONENAND_GENERIC is not set
CONFIG_MTD_ONENAND_OMAP2=y
# CONFIG_MTD_ONENAND_OTP is not set
CONFIG_MTD_UBI_BEB_RESERVE=1
# CONFIG_MTD_UBI_GLUEBI is not set
# CONFIG_MTD_UBI_DEBUG is not set
+CONFIG_DTC=y
+CONFIG_OF=y
+
+#
+# Device Tree and Open Firmware support
+#
+CONFIG_PROC_DEVICETREE=y
+CONFIG_OF_FLATTREE=y
+CONFIG_OF_EARLY_FLATTREE=y
+CONFIG_OF_ADDRESS=y
+CONFIG_OF_IRQ=y
+CONFIG_OF_DEVICE=y
+CONFIG_OF_GPIO=y
+CONFIG_OF_I2C=y
+CONFIG_OF_NET=y
+CONFIG_OF_SPI=y
+CONFIG_OF_MDIO=y
# CONFIG_PARPORT is not set
CONFIG_BLK_DEV=y
# CONFIG_BLK_DEV_COW_COMMON is not set
CONFIG_SENSORS_LIS3LV02D=y
CONFIG_MISC_DEVICES=y
# CONFIG_AD525X_DPOT is not set
+# CONFIG_ATMEL_PWM is not set
# CONFIG_ICS932S401 is not set
# CONFIG_ENCLOSURE_SERVICES is not set
# CONFIG_APDS9802ALS is not set
# CONFIG_TI_ST is not set
# CONFIG_SENSORS_LIS3_SPI is not set
CONFIG_SENSORS_LIS3_I2C=y
-CONFIG_HAVE_IDE=y
-# CONFIG_IDE is not set
+
+#
+# Altera FPGA firmware download module
+#
+# CONFIG_ALTERA_STAPL is not set
#
# SCSI device support
# CONFIG_MD is not set
# CONFIG_TARGET_CORE is not set
CONFIG_NETDEVICES=y
-# CONFIG_DUMMY is not set
+CONFIG_NET_CORE=y
# CONFIG_BONDING is not set
-# CONFIG_MACVLAN is not set
+# CONFIG_DUMMY is not set
# CONFIG_EQUALIZER is not set
+CONFIG_MII=y
+# CONFIG_MACVLAN is not set
+# CONFIG_NETCONSOLE is not set
+# CONFIG_NETPOLL is not set
+# CONFIG_NET_POLL_CONTROLLER is not set
# CONFIG_TUN is not set
# CONFIG_VETH is not set
-CONFIG_MII=y
+
+#
+# CAIF transport drivers
+#
+CONFIG_ETHERNET=y
+CONFIG_NET_VENDOR_BROADCOM=y
+# CONFIG_B44 is not set
+CONFIG_NET_VENDOR_CHELSIO=y
+# CONFIG_DM9000 is not set
+# CONFIG_DNET is not set
+CONFIG_NET_VENDOR_FARADAY=y
+# CONFIG_FTMAC100 is not set
+# CONFIG_FTGMAC100 is not set
+CONFIG_NET_VENDOR_INTEL=y
+CONFIG_NET_VENDOR_I825XX=y
+CONFIG_NET_VENDOR_MARVELL=y
+CONFIG_NET_VENDOR_MICREL=y
+# CONFIG_KS8851 is not set
+# CONFIG_KS8851_MLL is not set
+CONFIG_NET_VENDOR_MICROCHIP=y
+# CONFIG_ENC28J60 is not set
+CONFIG_NET_VENDOR_NATSEMI=y
+CONFIG_NET_VENDOR_8390=y
+# CONFIG_AX88796 is not set
+# CONFIG_ETHOC is not set
+CONFIG_NET_VENDOR_SEEQ=y
+# CONFIG_SEEQ8005 is not set
+CONFIG_NET_VENDOR_SMSC=y
+CONFIG_SMC91X=y
+# CONFIG_SMC911X is not set
+CONFIG_SMSC911X=y
+# CONFIG_SMSC911X_ARCH_HOOKS is not set
+CONFIG_NET_VENDOR_STMICRO=y
+# CONFIG_STMMAC_ETH is not set
+CONFIG_NET_VENDOR_TI=y
+# CONFIG_TI_DAVINCI_EMAC is not set
+CONFIG_TI_DAVINCI_MDIO=y
+CONFIG_TI_DAVINCI_CPDMA=y
+CONFIG_TI_CPSW=y
+CONFIG_TLK110_WORKAROUND=y
CONFIG_PHYLIB=y
#
# CONFIG_MICREL_PHY is not set
# CONFIG_FIXED_PHY is not set
# CONFIG_MDIO_BITBANG is not set
-CONFIG_NET_ETHERNET=y
-# CONFIG_AX88796 is not set
-CONFIG_SMC91X=y
-# CONFIG_TI_DAVINCI_EMAC is not set
-CONFIG_TI_DAVINCI_MDIO=y
-CONFIG_TI_DAVINCI_CPDMA=y
-CONFIG_TI_CPSW=y
-CONFIG_TLK110_WORKAROUND=y
-# CONFIG_DM9000 is not set
-# CONFIG_ENC28J60 is not set
-# CONFIG_ETHOC is not set
-# CONFIG_SMC911X is not set
-CONFIG_SMSC911X=y
-# CONFIG_SMSC911X_ARCH_HOOKS is not set
-# CONFIG_DNET is not set
-# CONFIG_IBM_NEW_EMAC_ZMII is not set
-# CONFIG_IBM_NEW_EMAC_RGMII is not set
-# CONFIG_IBM_NEW_EMAC_TAH is not set
-# CONFIG_IBM_NEW_EMAC_EMAC4 is not set
-# CONFIG_IBM_NEW_EMAC_NO_FLOW_CTRL is not set
-# CONFIG_IBM_NEW_EMAC_MAL_CLR_ICINTSTAT is not set
-# CONFIG_IBM_NEW_EMAC_MAL_COMMON_ERR is not set
-# CONFIG_B44 is not set
-# CONFIG_KS8851 is not set
-# CONFIG_KS8851_MLL is not set
-# CONFIG_FTMAC100 is not set
-CONFIG_NETDEV_1000=y
-# CONFIG_STMMAC_ETH is not set
-# CONFIG_FTGMAC100 is not set
-CONFIG_NETDEV_10000=y
-CONFIG_WLAN=y
-# CONFIG_USB_ZD1201 is not set
-# CONFIG_HOSTAP is not set
-CONFIG_WL12XX_PLATFORM_DATA=y
-
-#
-# Enable WiMAX (Networking options) to see the WiMAX drivers
-#
+# CONFIG_PPP is not set
+# CONFIG_SLIP is not set
#
# USB Network Adapters
CONFIG_USB_USBNET=y
# CONFIG_USB_NET_AX8817X is not set
CONFIG_USB_NET_CDCETHER=y
-# CONFIG_USB_NET_CDC_EEM is not set
-# CONFIG_USB_NET_CDC_NCM is not set
-# CONFIG_USB_NET_DM9601 is not set
+CONFIG_USB_NET_CDC_EEM=y
+CONFIG_USB_NET_CDC_NCM=y
+CONFIG_USB_NET_DM9601=y
# CONFIG_USB_NET_SMSC75XX is not set
# CONFIG_USB_NET_SMSC95XX is not set
# CONFIG_USB_NET_GL620A is not set
# CONFIG_USB_NET_PLUSB is not set
# CONFIG_USB_NET_MCS7830 is not set
# CONFIG_USB_NET_RNDIS_HOST is not set
-CONFIG_USB_NET_CDC_SUBSET=y
-# CONFIG_USB_ALI_M5632 is not set
-# CONFIG_USB_AN2720 is not set
-# CONFIG_USB_BELKIN is not set
-# CONFIG_USB_ARMLINUX is not set
-# CONFIG_USB_EPSON2888 is not set
-# CONFIG_USB_KC2190 is not set
+# CONFIG_USB_NET_CDC_SUBSET is not set
# CONFIG_USB_NET_ZAURUS is not set
# CONFIG_USB_NET_CX82310_ETH is not set
# CONFIG_USB_NET_KALMIA is not set
# CONFIG_USB_IPHETH is not set
# CONFIG_USB_SIERRA_NET is not set
# CONFIG_USB_VL600 is not set
-# CONFIG_WAN is not set
+CONFIG_WLAN=y
+CONFIG_USB_ZD1201=y
+# CONFIG_HOSTAP is not set
+CONFIG_WL12XX_PLATFORM_DATA=y
#
-# CAIF transport drivers
+# Enable WiMAX (Networking options) to see the WiMAX drivers
#
-# CONFIG_PPP is not set
-# CONFIG_SLIP is not set
-# CONFIG_NETCONSOLE is not set
-# CONFIG_NETPOLL is not set
-# CONFIG_NET_POLL_CONTROLLER is not set
+# CONFIG_WAN is not set
# CONFIG_ISDN is not set
# CONFIG_PHONE is not set
#
CONFIG_INPUT=y
# CONFIG_INPUT_FF_MEMLESS is not set
-# CONFIG_INPUT_POLLDEV is not set
+CONFIG_INPUT_POLLDEV=y
# CONFIG_INPUT_SPARSEKMAP is not set
#
CONFIG_TOUCHSCREEN_TI_TSCADC=y
# CONFIG_TOUCHSCREEN_USB_COMPOSITE is not set
# CONFIG_TOUCHSCREEN_TOUCHIT213 is not set
+# CONFIG_TOUCHSCREEN_TSC_SERIO is not set
# CONFIG_TOUCHSCREEN_TSC2005 is not set
# CONFIG_TOUCHSCREEN_TSC2007 is not set
# CONFIG_TOUCHSCREEN_W90X900 is not set
# CONFIG_TOUCHSCREEN_TPS6507X is not set
CONFIG_INPUT_MISC=y
# CONFIG_INPUT_AD714X is not set
+# CONFIG_INPUT_BMA150 is not set
# CONFIG_INPUT_MMA8450 is not set
# CONFIG_INPUT_MPU3050 is not set
-# CONFIG_INPUT_ATI_REMOTE is not set
# CONFIG_INPUT_ATI_REMOTE2 is not set
# CONFIG_INPUT_KEYSPAN_REMOTE is not set
# CONFIG_INPUT_KXTJ9 is not set
# CONFIG_INPUT_TWL6040_VIBRA is not set
# CONFIG_INPUT_UINPUT is not set
# CONFIG_INPUT_PCF8574 is not set
+# CONFIG_INPUT_PWM_BEEPER is not set
# CONFIG_INPUT_GPIO_ROTARY_ENCODER is not set
# CONFIG_INPUT_ADXL34X is not set
# CONFIG_INPUT_CMA3000 is not set
CONFIG_VT=y
CONFIG_CONSOLE_TRANSLATIONS=y
CONFIG_VT_CONSOLE=y
+CONFIG_VT_CONSOLE_SLEEP=y
CONFIG_HW_CONSOLE=y
CONFIG_VT_HW_CONSOLE_BINDING=y
CONFIG_UNIX98_PTYS=y
#
# I2C system bus drivers (mostly embedded / system-on-chip)
#
-# CONFIG_I2C_DESIGNWARE is not set
+# CONFIG_I2C_DESIGNWARE_PLATFORM is not set
# CONFIG_I2C_GPIO is not set
# CONFIG_I2C_OCORES is not set
CONFIG_I2C_OMAP=y
#
# MODULbus GPIO expanders:
#
+CONFIG_GPIO_TPS65910=y
CONFIG_GENERIC_PWM=y
CONFIG_DAVINCI_EHRPWM=y
CONFIG_ECAP_PWM=y
#
# Native drivers
#
+# CONFIG_SENSORS_AD7314 is not set
# CONFIG_SENSORS_AD7414 is not set
# CONFIG_SENSORS_AD7418 is not set
# CONFIG_SENSORS_ADCXX is not set
# Broadcom specific AMBA
#
# CONFIG_BCMA is not set
-CONFIG_MFD_SUPPORT=y
-# CONFIG_MFD_CORE is not set
+
+#
+# Multifunction device drivers
+#
+CONFIG_MFD_CORE=y
# CONFIG_MFD_88PM860X is not set
# CONFIG_MFD_SM501 is not set
# CONFIG_MFD_ASIC3 is not set
# CONFIG_REGULATOR_DEBUG is not set
CONFIG_REGULATOR_DUMMY=y
CONFIG_REGULATOR_FIXED_VOLTAGE=y
-CONFIG_REGULATOR_TPS65910=y
# CONFIG_REGULATOR_VIRTUAL_CONSUMER is not set
# CONFIG_REGULATOR_USERSPACE_CONSUMER is not set
+# CONFIG_REGULATOR_GPIO is not set
# CONFIG_REGULATOR_BQ24022 is not set
# CONFIG_REGULATOR_MAX1586 is not set
# CONFIG_REGULATOR_MAX8649 is not set
# CONFIG_REGULATOR_ISL6271A is not set
# CONFIG_REGULATOR_AD5398 is not set
# CONFIG_REGULATOR_TPS6524X is not set
+CONFIG_REGULATOR_TPS65910=y
CONFIG_MEDIA_SUPPORT=y
+
+#
+# Multimedia core support
+#
+# CONFIG_MEDIA_CONTROLLER is not set
CONFIG_VIDEO_DEV=y
CONFIG_VIDEO_V4L2_COMMON=y
+# CONFIG_DVB_CORE is not set
CONFIG_VIDEO_MEDIA=y
+
+#
+# Multimedia drivers
+#
+# CONFIG_RC_CORE is not set
+# CONFIG_MEDIA_ATTACH is not set
+CONFIG_MEDIA_TUNER=y
+# CONFIG_MEDIA_TUNER_CUSTOMISE is not set
+CONFIG_MEDIA_TUNER_SIMPLE=y
+CONFIG_MEDIA_TUNER_TDA8290=y
+CONFIG_MEDIA_TUNER_TDA827X=y
+CONFIG_MEDIA_TUNER_TDA18271=y
+CONFIG_MEDIA_TUNER_TDA9887=y
+CONFIG_MEDIA_TUNER_TEA5761=y
+CONFIG_MEDIA_TUNER_TEA5767=y
+CONFIG_MEDIA_TUNER_MT20XX=y
+CONFIG_MEDIA_TUNER_XC2028=y
+CONFIG_MEDIA_TUNER_XC5000=y
+CONFIG_MEDIA_TUNER_XC4000=y
+CONFIG_MEDIA_TUNER_MC44S803=y
CONFIG_VIDEO_V4L2=y
CONFIG_VIDEO_CAPTURE_DRIVERS=y
+# CONFIG_VIDEO_ADV_DEBUG is not set
+# CONFIG_VIDEO_FIXED_MINOR_RANGES is not set
+# CONFIG_VIDEO_HELPER_CHIPS_AUTO is not set
+
+#
+# Encoders, decoders, sensors and other helper chips
+#
+
+#
+# Audio decoders, processors and mixers
+#
+# CONFIG_VIDEO_TVAUDIO is not set
+# CONFIG_VIDEO_TDA7432 is not set
+# CONFIG_VIDEO_TDA9840 is not set
+# CONFIG_VIDEO_TEA6415C is not set
+# CONFIG_VIDEO_TEA6420 is not set
+# CONFIG_VIDEO_MSP3400 is not set
+# CONFIG_VIDEO_CS5345 is not set
+# CONFIG_VIDEO_CS53L32A is not set
+# CONFIG_VIDEO_TLV320AIC23B is not set
+# CONFIG_VIDEO_WM8775 is not set
+# CONFIG_VIDEO_WM8739 is not set
+# CONFIG_VIDEO_VP27SMPX is not set
+
+#
+# RDS decoders
+#
+# CONFIG_VIDEO_SAA6588 is not set
+
+#
+# Video decoders
+#
+# CONFIG_VIDEO_ADV7180 is not set
+# CONFIG_VIDEO_BT819 is not set
+# CONFIG_VIDEO_BT856 is not set
+# CONFIG_VIDEO_BT866 is not set
+# CONFIG_VIDEO_KS0127 is not set
+# CONFIG_VIDEO_SAA7110 is not set
+# CONFIG_VIDEO_SAA711X is not set
+# CONFIG_VIDEO_SAA7191 is not set
+# CONFIG_VIDEO_TVP514X is not set
+# CONFIG_VIDEO_TVP5150 is not set
+# CONFIG_VIDEO_TVP7002 is not set
+# CONFIG_VIDEO_VPX3220 is not set
+
+#
+# Video and audio decoders
+#
+# CONFIG_VIDEO_SAA717X is not set
+# CONFIG_VIDEO_CX25840 is not set
+
+#
+# MPEG video encoders
+#
+# CONFIG_VIDEO_CX2341X is not set
+
+#
+# Video encoders
+#
+# CONFIG_VIDEO_SAA7127 is not set
+# CONFIG_VIDEO_SAA7185 is not set
+# CONFIG_VIDEO_ADV7170 is not set
+# CONFIG_VIDEO_ADV7175 is not set
+# CONFIG_VIDEO_ADV7343 is not set
+# CONFIG_VIDEO_AK881X is not set
+
+#
+# Camera sensor devices
+#
+# CONFIG_VIDEO_OV7670 is not set
+# CONFIG_VIDEO_MT9V011 is not set
+# CONFIG_VIDEO_TCM825X is not set
+# CONFIG_VIDEO_SR030PC30 is not set
+
+#
+# Flash devices
+#
+
+#
+# Video improvement chips
+#
+# CONFIG_VIDEO_UPD64031A is not set
+# CONFIG_VIDEO_UPD64083 is not set
+
+#
+# Miscelaneous helper chips
+#
+# CONFIG_VIDEO_THS7303 is not set
+# CONFIG_VIDEO_M52790 is not set
+# CONFIG_VIDEO_VIVI is not set
+# CONFIG_VIDEO_VPFE_CAPTURE is not set
+# CONFIG_VIDEO_OMAP2_VOUT is not set
+# CONFIG_VIDEO_CPIA2 is not set
+# CONFIG_SOC_CAMERA is not set
CONFIG_V4L_USB_DRIVERS=y
CONFIG_USB_VIDEO_CLASS=y
CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y
+# CONFIG_USB_GSPCA is not set
+# CONFIG_VIDEO_PVRUSB2 is not set
+# CONFIG_VIDEO_HDPVR is not set
+# CONFIG_VIDEO_EM28XX is not set
+# CONFIG_VIDEO_USBVISION is not set
+# CONFIG_USB_ET61X251 is not set
+# CONFIG_USB_SN9C102 is not set
+# CONFIG_USB_PWC is not set
+# CONFIG_USB_ZR364XX is not set
+# CONFIG_USB_STKWEBCAM is not set
+# CONFIG_USB_S2255 is not set
+# CONFIG_V4L_MEM2MEM_DRIVERS is not set
+# CONFIG_RADIO_ADAPTERS is not set
#
# Graphics support
# CONFIG_FB_SVGALIB is not set
# CONFIG_FB_MACMODES is not set
# CONFIG_FB_BACKLIGHT is not set
-CONFIG_FB_MODE_HELPERS=y
-CONFIG_FB_TILEBLITTING=y
+# CONFIG_FB_MODE_HELPERS is not set
+# CONFIG_FB_TILEBLITTING is not set
#
# Frame buffer hardware drivers
#
# CONFIG_FB_S1D13XXX is not set
+# CONFIG_FB_TMIO is not set
+# CONFIG_FB_SMSCUFX is not set
# CONFIG_FB_UDL is not set
CONFIG_FB_DA8XX=y
CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4
# CONFIG_LCD_LTV350QV is not set
# CONFIG_LCD_TDO24M is not set
# CONFIG_LCD_VGG2432A4 is not set
-CONFIG_LCD_PLATFORM=y
+# CONFIG_LCD_PLATFORM is not set
# CONFIG_LCD_S6E63M0 is not set
# CONFIG_LCD_LD9040 is not set
# CONFIG_LCD_AMS369FG06 is not set
CONFIG_DUMMY_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE=y
# CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set
-CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y
-CONFIG_FONTS=y
+# CONFIG_FRAMEBUFFER_CONSOLE_ROTATION is not set
+# CONFIG_FONTS is not set
CONFIG_FONT_8x8=y
CONFIG_FONT_8x16=y
-# CONFIG_FONT_6x11 is not set
-# CONFIG_FONT_7x14 is not set
-# CONFIG_FONT_PEARL_8x8 is not set
-# CONFIG_FONT_ACORN_8x8 is not set
-# CONFIG_FONT_MINI_4x6 is not set
-# CONFIG_FONT_SUN8x16 is not set
-# CONFIG_FONT_SUN12x22 is not set
-# CONFIG_FONT_10x18 is not set
CONFIG_LOGO=y
CONFIG_LOGO_LINUX_MONO=y
CONFIG_LOGO_LINUX_VGA16=y
# CONFIG_SND_OPL4_LIB_SEQ is not set
# CONFIG_SND_SBAWE_SEQ is not set
# CONFIG_SND_EMU10K1_SEQ is not set
-# CONFIG_SND_DRIVERS is not set
-# CONFIG_SND_ARM is not set
-# CONFIG_SND_SPI is not set
+CONFIG_SND_DRIVERS=y
+# CONFIG_SND_DUMMY is not set
+# CONFIG_SND_ALOOP is not set
+# CONFIG_SND_MTPAV is not set
+# CONFIG_SND_SERIAL_U16550 is not set
+# CONFIG_SND_MPU401 is not set
+CONFIG_SND_ARM=y
+CONFIG_SND_SPI=y
CONFIG_SND_USB=y
CONFIG_SND_USB_AUDIO=y
# CONFIG_SND_USB_UA101 is not set
CONFIG_HID_CYPRESS=y
# CONFIG_HID_DRAGONRISE is not set
# CONFIG_HID_EMS_FF is not set
-# CONFIG_HID_ELECOM is not set
CONFIG_HID_EZKEY=y
# CONFIG_HID_HOLTEK is not set
# CONFIG_HID_KEYTOUCH is not set
CONFIG_HID_KENSINGTON=y
# CONFIG_HID_LCPOWER is not set
CONFIG_HID_LOGITECH=y
+CONFIG_HID_LOGITECH_DJ=m
# CONFIG_LOGITECH_FF is not set
# CONFIG_LOGIRUMBLEPAD2_FF is not set
# CONFIG_LOGIG940_FF is not set
-# CONFIG_LOGIWII_FF is not set
-# CONFIG_HID_MAGICMOUSE is not set
+# CONFIG_LOGIWHEELS_FF is not set
CONFIG_HID_MICROSOFT=y
CONFIG_HID_MONTEREY=y
# CONFIG_HID_MULTITOUCH is not set
# CONFIG_HID_PANTHERLORD is not set
# CONFIG_HID_PETALYNX is not set
# CONFIG_HID_PICOLCD is not set
+# CONFIG_HID_PRIMAX is not set
# CONFIG_HID_QUANTA is not set
# CONFIG_HID_ROCCAT is not set
# CONFIG_HID_SAMSUNG is not set
# CONFIG_HID_SMARTJOYPLUS is not set
# CONFIG_HID_TOPSEED is not set
# CONFIG_HID_THRUSTMASTER is not set
-# CONFIG_HID_WACOM is not set
# CONFIG_HID_ZEROPLUS is not set
# CONFIG_HID_ZYDACRON is not set
CONFIG_USB_SUPPORT=y
+CONFIG_USB_COMMON=y
CONFIG_USB_ARCH_HAS_HCD=y
CONFIG_USB_ARCH_HAS_OHCI=y
CONFIG_USB_ARCH_HAS_EHCI=y
+# CONFIG_USB_ARCH_HAS_XHCI is not set
CONFIG_USB=y
# CONFIG_USB_DEBUG is not set
CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
CONFIG_USB_OTG=y
# CONFIG_USB_OTG_WHITELIST is not set
# CONFIG_USB_OTG_BLACKLIST_HUB is not set
+# CONFIG_USB_DWC3 is not set
# CONFIG_USB_MON is not set
# CONFIG_USB_WUSB is not set
# CONFIG_USB_WUSB_CBAF is not set
# CONFIG_USB_MUSB_UX500 is not set
CONFIG_USB_TI_CPPI41_DMA_HW=y
# CONFIG_MUSB_PIO_ONLY is not set
-# CONFIG_USB_INVENTRA_DMA_HW is not set
-# CONFIG_USB_TI_CPPI_DMA_HW is not set
# CONFIG_USB_INVENTRA_DMA is not set
# CONFIG_USB_TI_CPPI_DMA is not set
CONFIG_USB_TI_CPPI41_DMA=y
# CONFIG_USB_TUSB_OMAP_DMA is not set
# CONFIG_USB_UX500_DMA is not set
+# CONFIG_USB_RENESAS_USBHS is not set
#
# USB Device Class drivers
# CONFIG_USB_YUREX is not set
CONFIG_USB_GADGET=y
# CONFIG_USB_GADGET_DEBUG_FILES is not set
-# CONFIG_USB_GADGET_DEBUG_FS is not set
CONFIG_USB_GADGET_VBUS_DRAW=2
CONFIG_USB_GADGET_STORAGE_NUM_BUFFERS=2
# CONFIG_USB_FUSB300 is not set
# CONFIG_USB_G_NCM is not set
# CONFIG_USB_GADGETFS is not set
# CONFIG_USB_FUNCTIONFS is not set
-# CONFIG_USB_FILE_STORAGE is not set
+CONFIG_USB_FILE_STORAGE=m
# CONFIG_USB_FILE_STORAGE_TEST is not set
CONFIG_USB_MASS_STORAGE=m
# CONFIG_USB_G_SERIAL is not set
# CONFIG_USB_MIDI_GADGET is not set
+# CONFIG_USB_G_PRINTER is not set
# CONFIG_USB_CDC_COMPOSITE is not set
+# CONFIG_USB_G_ACM_MS is not set
# CONFIG_USB_G_MULTI is not set
# CONFIG_USB_G_HID is not set
# CONFIG_USB_G_DBGP is not set
-# CONFIG_USB_G_DBGP_PRINTK is not set
-# CONFIG_USB_G_DBGP_SERIAL is not set
# CONFIG_USB_G_WEBCAM is not set
#
CONFIG_MMC_BLOCK=y
CONFIG_MMC_BLOCK_MINORS=8
CONFIG_MMC_BLOCK_BOUNCE=y
-CONFIG_SDIO_UART=y
+# CONFIG_SDIO_UART is not set
# CONFIG_MMC_TEST is not set
#
# Virtio drivers
#
# CONFIG_VIRTIO_BALLOON is not set
+# CONFIG_VIRTIO_MMIO is not set
# CONFIG_STAGING is not set
CONFIG_CLKDEV_LOOKUP=y
+
+#
+# Hardware Spinlock drivers
+#
CONFIG_CLKSRC_MMIO=y
# CONFIG_IOMMU_SUPPORT is not set
# CONFIG_VIRT_DRIVERS is not set
+# CONFIG_PM_DEVFREQ is not set
#
# File systems
# CONFIG_EXT3_FS_XATTR is not set
# CONFIG_EXT4_FS is not set
CONFIG_JBD=y
-# CONFIG_JBD_DEBUG is not set
# CONFIG_REISERFS_FS is not set
# CONFIG_JFS_FS is not set
# CONFIG_XFS_FS is not set
CONFIG_DEBUG_BUGVERBOSE=y
CONFIG_DEBUG_MEMORY_INIT=y
CONFIG_FRAME_POINTER=y
-# CONFIG_LKDTM is not set
# CONFIG_SYSCTL_SYSCALL_CHECK is not set
CONFIG_HAVE_FUNCTION_TRACER=y
CONFIG_HAVE_FUNCTION_GRAPH_TRACER=y
CONFIG_HAVE_DYNAMIC_FTRACE=y
CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y
CONFIG_HAVE_C_RECORDMCOUNT=y
+CONFIG_RING_BUFFER=y
+CONFIG_RING_BUFFER_ALLOW_SWAP=y
CONFIG_TRACING_SUPPORT=y
# CONFIG_FTRACE is not set
-# CONFIG_DYNAMIC_DEBUG is not set
+CONFIG_DYNAMIC_DEBUG=y
# CONFIG_DMA_API_DEBUG is not set
# CONFIG_ATOMIC64_SELFTEST is not set
# CONFIG_SAMPLES is not set
# CONFIG_STRICT_DEVMEM is not set
# CONFIG_ARM_UNWIND is not set
# CONFIG_DEBUG_USER is not set
-# CONFIG_OC_ETM is not set
CONFIG_DEBUG_JTAG_ENABLE=y
#
# Security options
#
CONFIG_KEYS=y
+# CONFIG_ENCRYPTED_KEYS is not set
# CONFIG_KEYS_DEBUG_PROC_KEYS is not set
# CONFIG_SECURITY_DMESG_RESTRICT is not set
CONFIG_SECURITY=y
# CONFIG_SECURITY_TOMOYO is not set
# CONFIG_SECURITY_APPARMOR is not set
# CONFIG_IMA is not set
+# CONFIG_EVM is not set
CONFIG_DEFAULT_SECURITY_DAC=y
CONFIG_DEFAULT_SECURITY=""
CONFIG_CRYPTO=y
CONFIG_CRYPTO_PCOMP2=y
CONFIG_CRYPTO_MANAGER=y
CONFIG_CRYPTO_MANAGER2=y
+# CONFIG_CRYPTO_USER is not set
CONFIG_CRYPTO_MANAGER_DISABLE_TESTS=y
# CONFIG_CRYPTO_GF128MUL is not set
# CONFIG_CRYPTO_NULL is not set