index 36dac55b235c49a734b3f2a849772aecf3fbf868..7341f966bf1a5e8be1cfdcc90b229d9918166163 100644 (file)
.default_device = &omap3_evm_lcd_device,
};
-static struct platform_device omap3_evm_dss_device = {
- .name = "omapdss",
- .id = -1,
- .dev = {
- .platform_data = &omap3_evm_dss_data,
- },
-};
-
static struct regulator_consumer_supply omap3evm_vmmc1_supply = {
.supply = "vmmc",
};
#ifdef CONFIG_WL12XX_PLATFORM_DATA
{
.name = "wl1271",
- .mmc = 2,
+ .mmc = 2,
.caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
.gpio_wp = -EINVAL,
.gpio_cd = -EINVAL,
static int omap3evm_twl_gpio_setup(struct device *dev,
unsigned gpio, unsigned ngpio)
{
+ int r;
+
/* gpio + 0 is "mmc0_cd" (input/IRQ) */
omap_mux_init_gpio(63, OMAP_PIN_INPUT);
mmc[0].gpio_cd = gpio + 0;
*/
/* TWL4030_GPIO_MAX + 0 == ledA, LCD Backlight control */
- gpio_request(gpio + TWL4030_GPIO_MAX, "EN_LCD_BKL");
- gpio_direction_output(gpio + TWL4030_GPIO_MAX, 0);
+ r = gpio_request(gpio + TWL4030_GPIO_MAX, "EN_LCD_BKL");
+ if (!r)
+ r = gpio_direction_output(gpio + TWL4030_GPIO_MAX,
+ (get_omap3_evm_rev() >= OMAP3EVM_BOARD_GEN_2) ? 1 : 0);
+ if (r)
+ printk(KERN_ERR "failed to get/set lcd_bkl gpio\n");
/* gpio + 7 == DVI Enable */
gpio_request(gpio + 7, "EN_DVI");
.audio = &omap3evm_audio_data,
};
-static struct regulator_consumer_supply omap3_evm_vdda_dac_supply = {
- .supply = "vdda_dac",
- .dev = &omap3_evm_dss_device.dev,
-};
+static struct regulator_consumer_supply omap3_evm_vdda_dac_supply =
+ REGULATOR_SUPPLY("vdda_dac", "omapdss");
/* VDAC for DSS driving S-Video */
static struct regulator_init_data omap3_evm_vdac = {
#define OMAP3EVM_WLAN_PMENA_GPIO (150)
#define OMAP3EVM_WLAN_IRQ_GPIO (149)
-static struct regulator_consumer_supply omap3evm_vmmc2_supply = {
- .supply = "vmmc",
- .dev_name = "mmci-omap-hs.1",
-};
+static struct regulator_consumer_supply omap3evm_vmmc2_supply =
+ REGULATOR_SUPPLY("vmmc", "mmci-omap-hs.1");
/* VMMC2 for driving the WL12xx module */
static struct regulator_init_data omap3evm_vmmc2 = {
.init_data = &omap3evm_vmmc2,
};
-static struct platform_device omap3evm_vwlan_device = {
+static struct platform_device omap3evm_wlan_regulator = {
.name = "reg-fixed-voltage",
.id = 1,
.dev = {
struct wl12xx_platform_data omap3evm_wlan_data __initdata = {
.irq = OMAP_GPIO_IRQ(OMAP3EVM_WLAN_IRQ_GPIO),
- /* ref clock is 38.4 MHz */
- .board_ref_clock = 2,
+ .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */
};
#endif
omap2_init_common_devices(mt46h32m32lf6_sdrc_params, NULL);
}
-static struct platform_device *omap3_evm_devices[] __initdata = {
- &omap3_evm_dss_device,
-};
-
static struct ehci_hcd_omap_platform_data ehci_pdata __initdata = {
.port_mode[0] = EHCI_HCD_OMAP_MODE_UNKNOWN,
OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
OMAP_PIN_OFF_WAKEUPENABLE),
OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
- OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW),
+ OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
+ OMAP_PIN_OFF_WAKEUPENABLE),
OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
OMAP_PIN_OFF_NONE),
OMAP3_MUX(GPMC_WAIT2, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
OMAP_PIN_OFF_NONE),
#ifdef CONFIG_WL12XX_PLATFORM_DATA
/* WLAN IRQ - GPIO 149 */
- OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
/* WLAN POWER ENABLE - GPIO 150 */
OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
OMAP_PIN_OFF_WAKEUPENABLE),
OMAP3_MUX(MCSPI1_CS1, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP |
- OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW),
+ OMAP_PIN_OFF_INPUT_PULLUP | OMAP_PIN_OFF_OUTPUT_LOW |
+ OMAP_PIN_OFF_WAKEUPENABLE),
/* AM/DM37x EVM: DSS data bus muxed with sys_boot */
OMAP3_MUX(DSS_DATA18, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(DSS_DATA19, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(SYS_BOOT4, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(SYS_BOOT6, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
+#ifdef CONFIG_WL12XX_PLATFORM_DATA
+ /* WLAN IRQ - GPIO 149 */
+ OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
+
+ /* WLAN POWER ENABLE - GPIO 150 */
+ OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
+
+ /* MMC2 SDIO pin muxes for WL12xx */
+ OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+#endif
{ .reg_offset = OMAP_MUX_TERMINATOR },
};
omap3_evm_i2c_init();
- platform_add_devices(omap3_evm_devices, ARRAY_SIZE(omap3_evm_devices));
+ omap_display_init(&omap3_evm_dss_data);
spi_register_board_info(omap3evm_spi_board_info,
ARRAY_SIZE(omap3evm_spi_board_info));
/* WL12xx WLAN Init */
if (wl12xx_set_platform_data(&omap3evm_wlan_data))
pr_err("error setting wl12xx data\n");
- platform_device_register(&omap3evm_vwlan_device);
+ platform_device_register(&omap3evm_wlan_regulator);
#endif
}