index 5364147892c1dc361d8a6862f52718809179f0ba..7341f966bf1a5e8be1cfdcc90b229d9918166163 100644 (file)
#ifdef CONFIG_WL12XX_PLATFORM_DATA
{
.name = "wl1271",
- .mmc = 2,
+ .mmc = 2,
.caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
.gpio_wp = -EINVAL,
.gpio_cd = -EINVAL,
#define OMAP3EVM_WLAN_PMENA_GPIO (150)
#define OMAP3EVM_WLAN_IRQ_GPIO (149)
-static struct regulator_consumer_supply omap3evm_vmmc2_supply = {
- .supply = "vmmc",
- .dev_name = "mmci-omap-hs.1",
-};
+static struct regulator_consumer_supply omap3evm_vmmc2_supply =
+ REGULATOR_SUPPLY("vmmc", "mmci-omap-hs.1");
/* VMMC2 for driving the WL12xx module */
static struct regulator_init_data omap3evm_vmmc2 = {
.init_data = &omap3evm_vmmc2,
};
-static struct platform_device omap3evm_vwlan_device = {
+static struct platform_device omap3evm_wlan_regulator = {
.name = "reg-fixed-voltage",
.id = 1,
.dev = {
struct wl12xx_platform_data omap3evm_wlan_data __initdata = {
.irq = OMAP_GPIO_IRQ(OMAP3EVM_WLAN_IRQ_GPIO),
- /* ref clock is 38.4 MHz */
- .board_ref_clock = 2,
+ .board_ref_clock = WL12XX_REFCLOCK_38, /* 38.4 MHz */
};
#endif
OMAP_PIN_OFF_NONE),
#ifdef CONFIG_WL12XX_PLATFORM_DATA
/* WLAN IRQ - GPIO 149 */
- OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
/* WLAN POWER ENABLE - GPIO 150 */
OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
OMAP3_MUX(SYS_BOOT4, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(SYS_BOOT5, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
OMAP3_MUX(SYS_BOOT6, OMAP_MUX_MODE3 | OMAP_PIN_OFF_NONE),
+#ifdef CONFIG_WL12XX_PLATFORM_DATA
+ /* WLAN IRQ - GPIO 149 */
+ OMAP3_MUX(UART1_RTS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT),
+
+ /* WLAN POWER ENABLE - GPIO 150 */
+ OMAP3_MUX(UART1_CTS, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT),
+
+ /* MMC2 SDIO pin muxes for WL12xx */
+ OMAP3_MUX(SDMMC2_CLK, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_CMD, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT0, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT1, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT2, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+ OMAP3_MUX(SDMMC2_DAT3, OMAP_MUX_MODE0 | OMAP_PIN_INPUT_PULLUP),
+#endif
{ .reg_offset = OMAP_MUX_TERMINATOR },
};
/* WL12xx WLAN Init */
if (wl12xx_set_platform_data(&omap3evm_wlan_data))
pr_err("error setting wl12xx data\n");
- platform_device_register(&omap3evm_vwlan_device);
+ platform_device_register(&omap3evm_wlan_regulator);
#endif
}