index 77085847e4e7dafc893a2d255bee5dbac90d4d55..7c12ca34ad32144e8f0e8a74b18f049b74ab4ae3 100644 (file)
* Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the
* card with Vcc regulator (from twl4030 or whatever). OMAP has both
* 1.8V and 3.0V modes, controlled by the PBIAS register.
- *
- * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which
- * is most naturally TWL VSIM; those pins also use PBIAS.
- *
- * FIXME handle VMMC1A as needed ...
*/
reg = omap4_ctrl_pad_readl(control_pbias_offset);
reg &= ~(OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
- OMAP4_MMC1_PWRDNZ_MASK);
+ OMAP4_MMC1_PWRDNZ_MASK |
+ OMAP4_MMC1_PBIASLITE_VMODE_MASK);
omap4_ctrl_pad_writel(reg, control_pbias_offset);
}
reg &= ~(OMAP4_MMC1_PWRDNZ_MASK);
omap4_ctrl_pad_writel(reg, control_pbias_offset);
}
- } else {
- reg = omap4_ctrl_pad_readl(control_pbias_offset);
- reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK |
- OMAP4_MMC1_PWRDNZ_MASK |
- OMAP4_MMC1_PBIASLITE_VMODE_MASK);
- omap4_ctrl_pad_writel(reg, control_pbias_offset);
+ }
+}
+
+static void hsmmc2_select_input_clk_src(struct omap_mmc_platform_data *mmc)
+{
+ u32 reg;
+
+ if (mmc->slots[0].internal_clock) {
+ reg = omap_ctrl_readl(control_devconf1_offset);
+ reg |= OMAP2_MMCSDIO2ADPCLKISEL;
+ omap_ctrl_writel(reg, control_devconf1_offset);
}
}
if (mmc->slots[0].remux)
mmc->slots[0].remux(dev, slot, power_on);
- if (power_on) {
- /* Only MMC2 supports a CLKIN */
- if (mmc->slots[0].internal_clock) {
- u32 reg;
+ if (power_on)
+ hsmmc2_select_input_clk_src(mmc);
+}
- reg = omap_ctrl_readl(control_devconf1_offset);
- reg |= OMAP2_MMCSDIO2ADPCLKISEL;
- omap_ctrl_writel(reg, control_devconf1_offset);
- }
- }
+static int am35x_hsmmc2_set_power(struct device *dev, int slot,
+ int power_on, int vdd)
+{
+ struct omap_mmc_platform_data *mmc = dev->platform_data;
+
+ if (power_on)
+ hsmmc2_select_input_clk_src(mmc);
+
+ return 0;
}
static int nop_mmc_set_power(struct device *dev, int slot, int power_on,
static inline void omap_hsmmc_mux(struct omap_mmc_platform_data *mmc_controller,
int controller_nr)
{
- if (gpio_is_valid(mmc_controller->slots[0].switch_pin))
+ if (gpio_is_valid(mmc_controller->slots[0].switch_pin) &&
+ (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES))
omap_mux_init_gpio(mmc_controller->slots[0].switch_pin,
OMAP_PIN_INPUT_PULLUP);
- if (gpio_is_valid(mmc_controller->slots[0].gpio_wp))
+ if (gpio_is_valid(mmc_controller->slots[0].gpio_wp) &&
+ (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES))
omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp,
OMAP_PIN_INPUT_PULLUP);
if (cpu_is_omap34xx()) {
return -ENOMEM;
}
+ if (cpu_is_am33xx())
+ mmc->version = MMC_CTRL_VERSION_2;
+
if (c->name)
strncpy(hc_name, c->name, HSMMC_NAME_LEN);
else
mmc->slots[0].name = hc_name;
mmc->nr_slots = 1;
mmc->slots[0].caps = c->caps;
+ mmc->slots[0].pm_caps = c->pm_caps;
mmc->slots[0].internal_clock = !c->ext_clock;
mmc->dma_mask = 0xffffffff;
if (cpu_is_omap44xx())
*
* temporary HACK: ocr_mask instead of fixed supply
*/
- mmc->slots[0].ocr_mask = c->ocr_mask;
-
- if (cpu_is_omap3517() || cpu_is_omap3505())
- mmc->slots[0].set_power = nop_mmc_set_power;
+ if (cpu_is_omap3505() || cpu_is_omap3517())
+ mmc->slots[0].ocr_mask = MMC_VDD_165_195 |
+ MMC_VDD_26_27 |
+ MMC_VDD_27_28 |
+ MMC_VDD_29_30 |
+ MMC_VDD_30_31 |
+ MMC_VDD_31_32;
else
+ mmc->slots[0].ocr_mask = c->ocr_mask;
+
+ if (!cpu_is_omap3517() && !cpu_is_omap3505() && !cpu_is_am33xx())
mmc->slots[0].features |= HSMMC_HAS_PBIAS;
- if (cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0))
+ if ((cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0)) ||
+ cpu_is_am33xx())
mmc->slots[0].features |= HSMMC_HAS_UPDATED_RESET;
switch (c->mmc) {
}
}
+ if (cpu_is_omap3517() || cpu_is_omap3505() || cpu_is_am33xx())
+ mmc->slots[0].set_power = nop_mmc_set_power;
+
/* OMAP3630 HSMMC1 supports only 4-bit */
if (cpu_is_omap3630() &&
(c->caps & MMC_CAP_8_BIT_DATA)) {
}
break;
case 2:
+ if (cpu_is_omap3517() || cpu_is_omap3505())
+ mmc->slots[0].set_power = am35x_hsmmc2_set_power;
+
if (c->ext_clock)
c->transceiver = 1;
if (c->transceiver && (c->caps & MMC_CAP_8_BIT_DATA)) {
pr_err("%s fails!\n", __func__);
goto done;
}
- omap_hsmmc_mux(mmc_data, (ctrl_nr - 1));
+
+ if (!cpu_is_am33xx())
+ omap_hsmmc_mux(mmc_data, (ctrl_nr - 1));
name = "omap_hsmmc";
OMAP4_SDMMC1_PUSTRENGTH_GRP1_MASK);
reg &= ~(OMAP4_SDMMC1_PUSTRENGTH_GRP2_MASK |
OMAP4_SDMMC1_PUSTRENGTH_GRP3_MASK);
- reg |= (OMAP4_USBC1_DR0_SPEEDCTRL_MASK|
+ reg |= (OMAP4_SDMMC1_DR0_SPEEDCTRL_MASK |
OMAP4_SDMMC1_DR1_SPEEDCTRL_MASK |
OMAP4_SDMMC1_DR2_SPEEDCTRL_MASK);
omap4_ctrl_pad_writel(reg, control_mmc1);