arm: am33xx: Add CPSW MII mac select support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / include / mach / board-am335xevm.h
index d55b9df5aeeaa5f9e5944ac7b8aa05d3e4aa3b7d..a8fe93a223d01cf9d13b0d6549f1d57b64319406 100644 (file)
@@ -23,7 +23,9 @@
 #define LOW_COST_EVM           0
 #define GEN_PURP_EVM           1
 #define IND_AUT_MTR_EVM                2
-#define IP_PHN_EVM                     3
+#define IP_PHN_EVM             3
+#define BEAGLE_BONE_OLD                4
+#define BEAGLE_BONE_A3         5
 
 /* REVIST : check posibility of PROFILE_(x) syntax usage */
 #define PROFILE_NONE   -1      /* Few EVM doesn't have profiles */
@@ -37,8 +39,9 @@
 #define PROFILE_7              (0x1 << 7)
 #define PROFILE_ALL            0xFF
 
-void am335x_evmid_fillup(unsigned int evmid);
-void am335x_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1);
-void am33xx_cpsw_init(void);
+void am33xx_evmid_fillup(unsigned int evmid);
+void am33xx_cpsw_macidfillup(char *eeprommacid0, char *eeprommacid1);
+void am33xx_cpsw_init(unsigned int gigen);
+void am33xx_d_can_init(unsigned int instance);
 
 #endif