index 609ea2ded7e388a22ed9c9d59ba888672ebb13ab..c822126d5577a2572c498dd07f799a70c406e9a4 100644 (file)
#include <mach/irqs.h>
#define MAILBOX_REVISION 0x000
-#define MAILBOX_MESSAGE(m) (0x040 + 4 * (m))
-#define MAILBOX_FIFOSTATUS(m) (0x080 + 4 * (m))
-#define MAILBOX_MSGSTATUS(m) (0x0c0 + 4 * (m))
-#define MAILBOX_IRQSTATUS(u) (0x100 + 8 * (u))
-#define MAILBOX_IRQENABLE(u) (0x104 + 8 * (u))
+#define MAILBOX_MESSAGE(m) (0x040 + 0x4 * (m))
+#define MAILBOX_FIFOSTATUS(m) (0x080 + 0x4 * (m))
+#define MAILBOX_MSGSTATUS(m) (0x0c0 + 0x4 * (m))
+#define MAILBOX_IRQSTATUS(u) (0x100 + 0x8 * (u))
+#define MAILBOX_IRQENABLE(u) (0x104 + 0x8 * (u))
-#define OMAP4_MAILBOX_IRQSTATUS(u) (0x104 + 10 * (u))
-#define OMAP4_MAILBOX_IRQENABLE(u) (0x108 + 10 * (u))
-#define OMAP4_MAILBOX_IRQENABLE_CLR(u) (0x10c + 10 * (u))
+#define OMAP4_MAILBOX_IRQSTATUS(u) (0x104 + 0x10 * (u))
+#define OMAP4_MAILBOX_IRQENABLE(u) (0x108 + 0x10 * (u))
+#define OMAP4_MAILBOX_IRQENABLE_CLR(u) (0x10c + 0x10 * (u))
#define MAILBOX_IRQ_NEWMSG(m) (1 << (2 * (m)))
#define MAILBOX_IRQ_NOTFULL(m) (1 << (2 * (m) + 1))
+/* TODO: This can and should be based on #users and #sub-modules */
#define MBOX_REG_SIZE 0x120
#define OMAP4_MBOX_REG_SIZE 0x130
+#define AM33XX_MBOX_REG_SIZE 0x140
+
#define MBOX_NR_REGS (MBOX_REG_SIZE / sizeof(u32))
#define OMAP4_MBOX_NR_REGS (OMAP4_MBOX_REG_SIZE / sizeof(u32))
+#define AM33XX_MBOX_NR_REGS (AM33XX_MBOX_REG_SIZE / sizeof(u32))
static void __iomem *mbox_base;
return mbox_read_reg(fifo->fifo_stat);
}
+static int omap2_mbox_fifo_needs_flush(struct omap_mbox *mbox)
+{
+ struct omap_mbox2_fifo *fifo =
+ &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
+ return (mbox_read_reg(fifo->msg_stat) == 0);
+}
+
+static mbox_msg_t omap2_mbox_fifo_readback(struct omap_mbox *mbox)
+{
+ struct omap_mbox2_fifo *fifo =
+ &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo;
+ return (mbox_msg_t) mbox_read_reg(fifo->msg);
+}
+
/* Mailbox IRQ handle functions */
static void omap2_mbox_enable_irq(struct omap_mbox *mbox,
omap_mbox_type_t irq)
struct omap_mbox2_priv *p = mbox->priv;
u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit;
- if (!cpu_is_omap44xx())
+ if (!cpu_is_omap44xx() && !cpu_is_am33xx())
bit = mbox_read_reg(p->irqdisable) & ~bit;
mbox_write_reg(bit, p->irqdisable);
}
static struct omap_mbox_ops omap2_mbox_ops = {
- .type = OMAP_MBOX_TYPE2,
- .startup = omap2_mbox_startup,
- .shutdown = omap2_mbox_shutdown,
- .fifo_read = omap2_mbox_fifo_read,
- .fifo_write = omap2_mbox_fifo_write,
- .fifo_empty = omap2_mbox_fifo_empty,
- .fifo_full = omap2_mbox_fifo_full,
- .enable_irq = omap2_mbox_enable_irq,
- .disable_irq = omap2_mbox_disable_irq,
- .ack_irq = omap2_mbox_ack_irq,
- .is_irq = omap2_mbox_is_irq,
- .save_ctx = omap2_mbox_save_ctx,
- .restore_ctx = omap2_mbox_restore_ctx,
+ .type = OMAP_MBOX_TYPE2,
+ .startup = omap2_mbox_startup,
+ .shutdown = omap2_mbox_shutdown,
+ .fifo_read = omap2_mbox_fifo_read,
+ .fifo_write = omap2_mbox_fifo_write,
+ .fifo_empty = omap2_mbox_fifo_empty,
+ .fifo_full = omap2_mbox_fifo_full,
+ .fifo_needs_flush = omap2_mbox_fifo_needs_flush,
+ .fifo_readback = omap2_mbox_fifo_readback,
+ .enable_irq = omap2_mbox_enable_irq,
+ .disable_irq = omap2_mbox_disable_irq,
+ .ack_irq = omap2_mbox_ack_irq,
+ .is_irq = omap2_mbox_is_irq,
+ .save_ctx = omap2_mbox_save_ctx,
+ .restore_ctx = omap2_mbox_restore_ctx,
};
/*
/* FIXME: the following structs should be filled automatically by the user id */
-#if defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP2)
/* DSP */
static struct omap_mbox2_priv omap2_mbox_dsp_priv = {
.tx_fifo = {
.ops = &omap2_mbox_ops,
.priv = &omap2_mbox_dsp_priv,
};
-#endif
-#if defined(CONFIG_ARCH_OMAP3)
struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL };
-#endif
-#if defined(CONFIG_SOC_OMAP2420)
/* IVA */
static struct omap_mbox2_priv omap2_mbox_iva_priv = {
.tx_fifo = {
};
struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL };
-#endif
-#if defined(CONFIG_ARCH_OMAP4)
+/* A8 -> Wakeup-M3 */
+static struct omap_mbox2_priv omap2_mbox_m3_priv = {
+ .tx_fifo = {
+ .msg = MAILBOX_MESSAGE(0),
+ .fifo_stat = MAILBOX_FIFOSTATUS(0),
+ .msg_stat = MAILBOX_MSGSTATUS(0),
+ },
+ /* TODO: No M3->A8 so this needs to be removed */
+ .rx_fifo = {
+ .msg = MAILBOX_MESSAGE(1),
+ .msg_stat = MAILBOX_MSGSTATUS(1),
+ },
+ .irqenable = OMAP4_MAILBOX_IRQENABLE(3),
+ .irqstatus = OMAP4_MAILBOX_IRQSTATUS(3),
+ .notfull_bit = MAILBOX_IRQ_NOTFULL(0),
+ .newmsg_bit = MAILBOX_IRQ_NEWMSG(0),
+ .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(3),
+};
+
+struct omap_mbox wkup_m3_info = {
+ .name = "wkup_m3",
+ .ops = &omap2_mbox_ops,
+ .priv = &omap2_mbox_m3_priv,
+};
+
+struct omap_mbox *am33xx_mboxes[] = { &wkup_m3_info, NULL };
+
/* OMAP4 */
static struct omap_mbox2_priv omap2_mbox_1_priv = {
.tx_fifo = {
};
struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL };
-#endif
static int __devinit omap2_mbox_probe(struct platform_device *pdev)
{
if (false)
;
-#if defined(CONFIG_ARCH_OMAP3)
- else if (cpu_is_omap34xx()) {
+ else if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
list = omap3_mboxes;
+ list[0]->irq = platform_get_irq(pdev, 0);
+ } else if (cpu_is_am33xx()) {
+ list = am33xx_mboxes;
+
list[0]->irq = platform_get_irq(pdev, 0);
}
-#endif
-#if defined(CONFIG_ARCH_OMAP2)
else if (cpu_is_omap2430()) {
list = omap2_mboxes;
list[0]->irq = platform_get_irq_byname(pdev, "dsp");
list[1]->irq = platform_get_irq_byname(pdev, "iva");
}
-#endif
-#if defined(CONFIG_ARCH_OMAP4)
else if (cpu_is_omap44xx()) {
list = omap4_mboxes;
list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0);
}
-#endif
else {
pr_err("%s: platform not supported\n", __func__);
return -ENODEV;
platform_driver_unregister(&omap2_mbox_driver);
}
-module_init(omap2_mbox_init);
+device_initcall(omap2_mbox_init);
module_exit(omap2_mbox_exit);
MODULE_LICENSE("GPL v2");