]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - arch/arm/mach-omap2/pm.h
ARM: OMAP: AM33XX: Basic suspend resume support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / pm.h
index 4e166add2f351db8b423adfbbd262ccb8a3ff0e4..68aeafced4449f16753f6ee049ae80f9e2fe5863 100644 (file)
@@ -21,6 +21,7 @@ extern void omap_sram_idle(void);
 extern int omap3_can_sleep(void);
 extern int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state);
 extern int omap3_idle_init(void);
+extern int omap4_idle_init(void);
 
 #if defined(CONFIG_PM_OPP)
 extern int omap3_opp_init(void);
@@ -95,6 +96,15 @@ extern unsigned int save_secure_ram_context_sz;
 
 extern void omap3_save_scratchpad_contents(void);
 
+/* 33xx */
+/* am33xx_do_wfi function pointer and size, for copy to SRAM */
+extern void am33xx_do_wfi(void);
+extern unsigned int am33xx_do_wfi_sz;
+/* ... and its pointer from SRAM after copy */
+extern void (*am33xx_do_wfi_sram)(void);
+/* The resume location */
+extern void am33xx_resume_vector(void);
+
 #define PM_RTA_ERRATUM_i608            (1 << 0)
 #define PM_SDRC_WAKEUP_ERRATUM_i583    (1 << 1)