ARM: OMAP: AM33XX: Low power optimizations
[sitara-epos/sitara-epos-kernel.git] / arch / arm / mach-omap2 / pm33xx.h
index 830ad209552c58d44f2751b2f063e0918d6f7732..3a00eaa96dd489261013259c51536d27bfb36c09 100644 (file)
 
 #ifndef __ASSEMBLER__
 extern void __iomem *am33xx_get_ram_base(void);
 
 #ifndef __ASSEMBLER__
 extern void __iomem *am33xx_get_ram_base(void);
+
+struct a8_wkup_m3_ipc_data {
+       int resume_addr;
+       int sleep_mode;
+       int ipc_data1;
+       int ipc_data2;
+} am33xx_lp_ipc;
+
+struct am33xx_padconf {
+       int     mii1_col;
+       int     mii1_crs;
+       int     mii1_rxerr;
+       int     mii1_txen;
+       int     mii1_rxdv;
+       int     mii1_txd3;
+       int     mii1_txd2;
+       int     mii1_txd1;
+       int     mii1_txd0;
+       int     mii1_txclk;
+       int     mii1_rxclk;
+       int     mii1_rxd3;
+       int     mii1_rxd2;
+       int     mii1_rxd1;
+       int     mii1_rxd0;
+       int     rmii1_refclk;
+       int     mdio_data;
+       int     mdio_clk;
+};
 #endif /* ASSEMBLER */
 
 #endif /* ASSEMBLER */
 
+#define M3_TXEV_EOI                    (AM33XX_CTRL_BASE + 0x1324)
+#define A8_M3_IPC_REGS                 (AM33XX_CTRL_BASE + 0x1328)
+#define DS_RESUME_ADDR                 0x40300340
+#define DS_IPC_DEFAULT                 0xffffffff
+#define M3_UMEM                                0x44D00000
+
+#define        DS0_ID                          0x3
+#define DS1_ID                         0x5
+
+#define M3_STATE_UNKNOWN               -1
+#define M3_STATE_RESET                 0
+#define M3_STATE_INITED                        1
+#define M3_STATE_MSG_FOR_LP            2
+#define M3_STATE_MSG_FOR_RESET         3
+
 /* DDR offsets */
 #define DDR_CMD0_IOCTRL                        (AM33XX_CTRL_BASE + 0x1404)
 #define DDR_CMD1_IOCTRL                        (AM33XX_CTRL_BASE + 0x1408)
 /* DDR offsets */
 #define DDR_CMD0_IOCTRL                        (AM33XX_CTRL_BASE + 0x1404)
 #define DDR_CMD1_IOCTRL                        (AM33XX_CTRL_BASE + 0x1408)