index 6378a2a5d6b1e383675fd8d8814bebf80e30da7a..e027bc99251c00e15ad192a31a40cc19ca2b64e3 100644 (file)
*/
#include <linux/kernel.h>
#include <linux/init.h>
-#include <linux/serial_reg.h>
#include <linux/clk.h>
#include <linux/io.h>
#include <linux/delay.h>
#include <linux/platform_device.h>
#include <linux/slab.h>
-#include <linux/serial_8250.h>
#include <linux/pm_runtime.h>
#include <linux/console.h>
-#ifdef CONFIG_SERIAL_OMAP
#include <plat/omap-serial.h>
-#endif
-
#include "common.h"
#include <plat/board.h>
-#include <plat/clock.h>
#include <plat/dma.h>
#include <plat/omap_hwmod.h>
#include <plat/omap_device.h>
#include "control.h"
#include "mux.h"
-#define UART_OMAP_NO_EMPTY_FIFO_READ_IP_REV 0x52
#define UART_OMAP_WER 0x17 /* Wake-up enable register */
-#define UART_ERRATA_FIFO_FULL_ABORT (0x1 << 0)
#define UART_ERRATA_i202_MDR1_ACCESS (0x1 << 1)
/*
#define DEV_CREATE_FILE(dev, attr)
#endif /* CONFIG_PM */
-#ifndef CONFIG_SERIAL_OMAP
-/*
- * Override the default 8250 read handler: mem_serial_in()
- * Empty RX fifo read causes an abort on omap3630 and omap4
- * This function makes sure that an empty rx fifo is not read on these silicons
- * (OMAP1/2/3430 are not affected)
- */
-static unsigned int serial_in_override(struct uart_port *up, int offset)
-{
- if (UART_RX == offset) {
- unsigned int lsr;
- lsr = __serial_read_reg(up, UART_LSR);
- if (!(lsr & UART_LSR_DR))
- return -EPERM;
- }
-
- return __serial_read_reg(up, offset);
-}
-
-static void serial_out_override(struct uart_port *up, int offset, int value)
-{
- unsigned int status, tmout = 10000;
-
- status = __serial_read_reg(up, UART_LSR);
- while (!(status & UART_LSR_THRE)) {
- /* Wait up to 10ms for the character(s) to be sent. */
- if (--tmout == 0)
- break;
- udelay(1);
- status = __serial_read_reg(up, UART_LSR);
- }
- __serial_write_reg(up, offset, value);
-}
-#endif
-
static int __init omap_serial_early_init(void)
{
int i = 0;
void *pdata = NULL;
u32 pdata_size = 0;
char *name;
-#ifndef CONFIG_SERIAL_OMAP
- struct plat_serial8250_port ports[2] = {
- {},
- {.flags = 0},
- };
- struct plat_serial8250_port *p = &ports[0];
-#else
struct omap_uart_port_info omap_up;
-#endif
if (WARN_ON(!bdata))
return;
oh = uart->oh;
uart->dma_enabled = 0;
-#ifndef CONFIG_SERIAL_OMAP
- name = "serial8250";
-
- /*
- * !! 8250 driver does not use standard IORESOURCE* It
- * has it's own custom pdata that can be taken from
- * the hwmod resource data. But, this needs to be
- * done after the build.
- *
- * ?? does it have to be done before the register ??
- * YES, because platform_device_data_add() copies
- * pdata, it does not use a pointer.
- */
- p->flags = UPF_BOOT_AUTOCONF;
- p->iotype = UPIO_MEM;
- p->regshift = 2;
- p->uartclk = OMAP24XX_BASE_BAUD * 16;
- p->irq = oh->mpu_irqs[0].irq;
- p->mapbase = oh->slaves[0]->addr->pa_start;
- p->membase = omap_hwmod_get_mpu_rt_va(oh);
- p->irqflags = IRQF_SHARED;
- p->private_data = uart;
-
- /*
- * omap44xx, ti816x: Never read empty UART fifo
- * omap3xxx: Never read empty UART fifo on UARTs
- * with IP rev >=0x52
- */
- uart->regshift = p->regshift;
- uart->membase = p->membase;
- if (cpu_is_omap44xx() || cpu_is_ti81xx())
- uart->errata |= UART_ERRATA_FIFO_FULL_ABORT;
- else if ((serial_read_reg(uart, UART_OMAP_MVER) & 0xFF)
- >= UART_OMAP_NO_EMPTY_FIFO_READ_IP_REV)
- uart->errata |= UART_ERRATA_FIFO_FULL_ABORT;
-
- if (uart->errata & UART_ERRATA_FIFO_FULL_ABORT) {
- p->serial_in = serial_in_override;
- p->serial_out = serial_out_override;
- }
-
- pdata = &ports[0];
- pdata_size = 2 * sizeof(struct plat_serial8250_port);
-#else
-
name = DRIVER_NAME;
omap_up.dma_enabled = uart->dma_enabled;
pdata = &omap_up;
pdata_size = sizeof(struct omap_uart_port_info);
-#endif
if (WARN_ON(!oh))
return;