index bfae81b214dc43afe7b41eb40b448a37f8cd0d9d..d2169c5f3b6821bf5887c0c2d5d96a6a68b1e9b4 100644 (file)
return -ENODEV;
timer->irq = oh->mpu_irqs[0].irq;
+ timer->id = gptimer_id;
timer->phys_base = oh->slaves[0]->addr->pa_start;
size = oh->slaves[0]->addr->pa_end - timer->phys_base;
omap_hwmod_enable(oh);
- sys_timer_reserved |= (1 << (gptimer_id - 1));
+ sys_timer_reserved |= (1 << (gptimer_id));
if (gptimer_id != 12) {
struct clk *src;
}
#endif
+static void omap_dmtimer_resume(void)
+{
+ char name[10];
+ struct omap_hwmod *oh;
+
+ sprintf(name, "timer%d", clkev.id);
+ oh = omap_hwmod_lookup(name);
+ if (!oh)
+ return;
+
+ omap_hwmod_enable(oh);
+ __omap_dm_timer_load_start(&clkev,
+ OMAP_TIMER_CTRL_ST | OMAP_TIMER_CTRL_AR, 0, 1);
+ __omap_dm_timer_int_enable(&clkev, OMAP_TIMER_INT_OVERFLOW);
+}
+
+static void omap_dmtimer_suspend(void)
+{
+ char name[10];
+ struct omap_hwmod *oh;
+
+ sprintf(name, "timer%d", clkev.id);
+ oh = omap_hwmod_lookup(name);
+ if (!oh)
+ return;
+
+ omap_hwmod_idle(oh);
+}
+
#define OMAP_SYS_TIMER_INIT(name, clkev_nr, clkev_src, \
clksrc_nr, clksrc_src) \
static void __init omap##name##_timer_init(void) \
#define OMAP_SYS_TIMER(name) \
struct sys_timer omap##name##_timer = { \
- .init = omap##name##_timer_init, \
+ .init = omap##name##_timer_init, \
+ .suspend = omap_dmtimer_suspend, \
+ .resume = omap_dmtimer_resume, \
};
#ifdef CONFIG_ARCH_OMAP2
OMAP_SYS_TIMER_INIT(3_secure, OMAP3_SECURE_TIMER, OMAP3_CLKEV_SOURCE,
2, OMAP3_MPU_SOURCE)
OMAP_SYS_TIMER(3_secure)
-OMAP_SYS_TIMER_INIT(3_am33xx, 1, OMAP4_MPU_SOURCE, 2, OMAP4_MPU_SOURCE)
+OMAP_SYS_TIMER_INIT(3_am33xx, 2, OMAP4_MPU_SOURCE, 1, OMAP4_MPU_SOURCE)
OMAP_SYS_TIMER(3_am33xx)
#endif
pdata->timer_ip_version = oh->class->rev;
/* Mark clocksource and clockevent timers as reserved */
- if ((sys_timer_reserved >> (id - 1)) & 0x1)
+ if ((sys_timer_reserved & (0x1 << id)))
pdata->reserved = 1;
pwrdm = omap_hwmod_get_pwrdm(oh);