index 47fb5d607630678e6ce076ef9e311f3cdbb309b6..8387501c1406a3842dab341b6d91ed4ac5a604b1 100644 (file)
#include "mux.h"
static struct musb_hdrc_config musb_config = {
+ .fifo_mode = 4,
.multipoint = 1,
.dyn_fifo = 1,
.num_eps = 16,
static u64 musb_dmamask = DMA_BIT_MASK(32);
-static void usb_musb_mux_init(struct omap_musb_board_data *board_data)
-{
- switch (board_data->interface_type) {
- case MUSB_INTERFACE_UTMI:
- omap_mux_init_signal("usba0_otg_dp", OMAP_PIN_INPUT);
- omap_mux_init_signal("usba0_otg_dm", OMAP_PIN_INPUT);
- break;
- case MUSB_INTERFACE_ULPI:
- omap_mux_init_signal("usba0_ulpiphy_clk",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_stp",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dir",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_nxt",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat0",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat1",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat2",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat3",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat4",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat5",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat6",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat7",
- OMAP_PIN_INPUT_PULLDOWN);
- break;
- default:
- break;
- }
-}
-
static struct omap_musb_board_data musb_default_board_data = {
.interface_type = MUSB_INTERFACE_ULPI,
.mode = MUSB_OTG,
musb_plat.mode = board_data->mode;
musb_plat.extvbus = board_data->extvbus;
+ /*
+ * OMAP3630/AM35x platform has MUSB RTL-1.8 which has the fix for the
+ * issue restricting active endpoints to use first 8K of FIFO space.
+ * This issue restricts OMAP35x platform to use fifo_mode '5'.
+ */
+ if (cpu_is_omap3430())
+ musb_config.fifo_mode = 5;
+
if (cpu_is_omap3517() || cpu_is_omap3505()) {
oh_name = "am35x_otg_hs";
name = "musb-am35x";
+ } else if (cpu_is_ti81xx()) {
+ oh_name = "usb_otg_hs";
+ name = "musb-ti81xx";
} else {
oh_name = "usb_otg_hs";
name = "musb-omap2430";