]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - arch/arm/plat-omap/i2c.c
OMAP: I2C: split device registration and convert OMAP2+ to omap_device
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / i2c.c
index a5ce4f0aad35b47864609a3eff307205dae64e21..a5bff9ce7cbed901c47ce46fc0f1cc7f319591af 100644 (file)
 #include <linux/platform_device.h>
 #include <linux/i2c.h>
 #include <linux/i2c-omap.h>
+#include <linux/slab.h>
+#include <linux/err.h>
+#include <linux/clk.h>
 
 #include <mach/irqs.h>
 #include <plat/mux.h>
 #include <plat/i2c.h>
 #include <plat/omap-pm.h>
+#include <plat/omap_device.h>
 
 #define OMAP_I2C_SIZE          0x3f
 #define OMAP1_I2C_BASE         0xfffb3800
-#define OMAP2_I2C_BASE1                0x48070000
-#define OMAP2_I2C_BASE2                0x48072000
-#define OMAP2_I2C_BASE3                0x48060000
-#define OMAP4_I2C_BASE4                0x48350000
 
 static const char name[] = "i2c_omap";
 
@@ -55,15 +55,6 @@ static const char name[] = "i2c_omap";
 
 static struct resource i2c_resources[][2] = {
        { I2C_RESOURCE_BUILDER(0, 0) },
-#if    defined(CONFIG_ARCH_OMAP2PLUS)
-       { I2C_RESOURCE_BUILDER(OMAP2_I2C_BASE2, 0) },
-#endif
-#if    defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP4)
-       { I2C_RESOURCE_BUILDER(OMAP2_I2C_BASE3, 0) },
-#endif
-#if    defined(CONFIG_ARCH_OMAP4)
-       { I2C_RESOURCE_BUILDER(OMAP4_I2C_BASE4, 0) },
-#endif
 };
 
 #define I2C_DEV_BUILDER(bus_id, res, data)             \
@@ -77,18 +68,11 @@ static struct resource i2c_resources[][2] = {
                },                                      \
        }
 
-static struct omap_i2c_bus_platform_data i2c_pdata[ARRAY_SIZE(i2c_resources)];
+#define MAX_OMAP_I2C_HWMOD_NAME_LEN    16
+#define OMAP_I2C_MAX_CONTROLLERS 4
+static struct omap_i2c_bus_platform_data i2c_pdata[OMAP_I2C_MAX_CONTROLLERS];
 static struct platform_device omap_i2c_devices[] = {
        I2C_DEV_BUILDER(1, i2c_resources[0], &i2c_pdata[0]),
-#if    defined(CONFIG_ARCH_OMAP2PLUS)
-       I2C_DEV_BUILDER(2, i2c_resources[1], &i2c_pdata[1]),
-#endif
-#if    defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP4)
-       I2C_DEV_BUILDER(3, i2c_resources[2], &i2c_pdata[2]),
-#endif
-#if    defined(CONFIG_ARCH_OMAP4)
-       I2C_DEV_BUILDER(4, i2c_resources[3], &i2c_pdata[3]),
-#endif
 };
 
 #define OMAP_I2C_CMDLINE_SETUP (BIT(31))
@@ -109,35 +93,20 @@ static int __init omap_i2c_nr_ports(void)
        return ports;
 }
 
-/* Shared between omap2 and 3 */
-static resource_size_t omap2_i2c_irq[3] __initdata = {
-       INT_24XX_I2C1_IRQ,
-       INT_24XX_I2C2_IRQ,
-       INT_34XX_I2C3_IRQ,
-};
-
-static resource_size_t omap4_i2c_irq[4] __initdata = {
-       OMAP44XX_IRQ_I2C1,
-       OMAP44XX_IRQ_I2C2,
-       OMAP44XX_IRQ_I2C3,
-       OMAP44XX_IRQ_I2C4,
-};
-
-static inline int omap1_i2c_add_bus(struct platform_device *pdev, int bus_id)
+static inline int omap1_i2c_add_bus(int bus_id)
 {
-       struct omap_i2c_bus_platform_data *pd;
-       struct resource *res;
-
-       pd = pdev->dev.platform_data;
-       res = pdev->resource;
-       res[0].start = OMAP1_I2C_BASE;
-       res[0].end = res[0].start + OMAP_I2C_SIZE;
-       res[1].start = INT_I2C;
+       struct platform_device *pdev;
+       struct omap_i2c_bus_platform_data *pdata;
+
        omap1_i2c_mux_pins(bus_id);
 
+       pdev = &omap_i2c_devices[bus_id - 1];
+       pdata = &i2c_pdata[bus_id - 1];
+
        return platform_device_register(pdev);
 }
 
+
 /*
  * XXX This function is a temporary compatibility wrapper - only
  * needed until the I2C driver can be converted to call
@@ -148,52 +117,57 @@ static void omap_pm_set_max_mpu_wakeup_lat_compat(struct device *dev, long t)
        omap_pm_set_max_mpu_wakeup_lat(dev, t);
 }
 
-static inline int omap2_i2c_add_bus(struct platform_device *pdev, int bus_id)
-{
-       struct resource *res;
-       resource_size_t *irq;
+static struct omap_device_pm_latency omap_i2c_latency[] = {
+       [0] = {
+               .deactivate_func        = omap_device_idle_hwmods,
+               .activate_func          = omap_device_enable_hwmods,
+               .flags                  = OMAP_DEVICE_LATENCY_AUTO_ADJUST,
+       },
+};
 
-       res = pdev->resource;
+static inline int omap2_i2c_add_bus(int bus_id)
+{
+       int l;
+       struct omap_hwmod *oh;
+       struct omap_device *od;
+       char oh_name[MAX_OMAP_I2C_HWMOD_NAME_LEN];
+       struct omap_i2c_bus_platform_data *pdata;
 
-       if (!cpu_is_omap44xx())
-               irq = omap2_i2c_irq;
-       else
-               irq = omap4_i2c_irq;
+       omap2_i2c_mux_pins(bus_id);
 
-       if (bus_id == 1) {
-               res[0].start = OMAP2_I2C_BASE1;
-               res[0].end = res[0].start + OMAP_I2C_SIZE;
+       l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
+       WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
+               "String buffer overflow in I2C%d device setup\n", bus_id);
+       oh = omap_hwmod_lookup(oh_name);
+       if (!oh) {
+                       pr_err("Could not look up %s\n", oh_name);
+                       return -EEXIST;
        }
 
-       res[1].start = irq[bus_id - 1];
-       omap2_i2c_mux_pins(bus_id);
-
+       pdata = &i2c_pdata[bus_id - 1];
        /*
         * When waiting for completion of a i2c transfer, we need to
         * set a wake up latency constraint for the MPU. This is to
         * ensure quick enough wakeup from idle, when transfer
         * completes.
+        * Only omap3 has support for constraints
         */
-       if (cpu_is_omap34xx()) {
-               struct omap_i2c_bus_platform_data *pd;
-
-               pd = pdev->dev.platform_data;
-               pd->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
-       }
-
-       return platform_device_register(pdev);
+       if (cpu_is_omap34xx())
+               pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
+       od = omap_device_build(name, bus_id, oh, pdata,
+                       sizeof(struct omap_i2c_bus_platform_data),
+                       omap_i2c_latency, ARRAY_SIZE(omap_i2c_latency), 0);
+       WARN(IS_ERR(od), "Could not build omap_device for %s\n", name);
+
+       return PTR_ERR(od);
 }
 
 static int __init omap_i2c_add_bus(int bus_id)
 {
-       struct platform_device *pdev;
-
-       pdev = &omap_i2c_devices[bus_id - 1];
-
        if (cpu_class_is_omap1())
-               return omap1_i2c_add_bus(pdev, bus_id);
+               return omap1_i2c_add_bus(bus_id);
        else
-               return omap2_i2c_add_bus(pdev, bus_id);
+               return omap2_i2c_add_bus(bus_id);
 }
 
 /**