]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - arch/arm/plat-omap/i2c.c
AM335X: Avoid i2c pin mux setup.
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / i2c.c
index 679cbd49c01945633b81b7c68cf25b0c38dfdc56..b7fccc85a7ddcf24a27e3400dd4df4580ec421a8 100644 (file)
@@ -148,7 +148,8 @@ static inline int omap2_i2c_add_bus(int bus_id)
        struct omap_i2c_bus_platform_data *pdata;
        struct omap_i2c_dev_attr *dev_attr;
 
-       omap2_i2c_mux_pins(bus_id);
+       if (!cpu_is_am33xx())
+               omap2_i2c_mux_pins(bus_id);
 
        l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
        WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
@@ -179,12 +180,14 @@ static inline int omap2_i2c_add_bus(int bus_id)
         */
        if (cpu_is_omap34xx())
                pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
+
+       pdata->device_reset = omap_device_reset;
        pdev = omap_device_build(name, bus_id, oh, pdata,
                        sizeof(struct omap_i2c_bus_platform_data),
                        NULL, 0, 0);
        WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
 
-       return PTR_ERR(pdev);
+       return PTR_RET(pdev);
 }
 #else
 static inline int omap2_i2c_add_bus(int bus_id)