index 679cbd49c01945633b81b7c68cf25b0c38dfdc56..b7fccc85a7ddcf24a27e3400dd4df4580ec421a8 100644 (file)
--- a/arch/arm/plat-omap/i2c.c
+++ b/arch/arm/plat-omap/i2c.c
struct omap_i2c_bus_platform_data *pdata;
struct omap_i2c_dev_attr *dev_attr;
- omap2_i2c_mux_pins(bus_id);
+ if (!cpu_is_am33xx())
+ omap2_i2c_mux_pins(bus_id);
l = snprintf(oh_name, MAX_OMAP_I2C_HWMOD_NAME_LEN, "i2c%d", bus_id);
WARN(l >= MAX_OMAP_I2C_HWMOD_NAME_LEN,
*/
if (cpu_is_omap34xx())
pdata->set_mpu_wkup_lat = omap_pm_set_max_mpu_wakeup_lat_compat;
+
+ pdata->device_reset = omap_device_reset;
pdev = omap_device_build(name, bus_id, oh, pdata,
sizeof(struct omap_i2c_bus_platform_data),
NULL, 0, 0);
WARN(IS_ERR(pdev), "Could not build omap_device for %s\n", name);
- return PTR_ERR(pdev);
+ return PTR_RET(pdev);
}
#else
static inline int omap2_i2c_add_bus(int bus_id)