]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - arch/arm/plat-omap/sram.c
ARM: OMAP: AM33XX: Basic suspend resume support
[sitara-epos/sitara-epos-kernel.git] / arch / arm / plat-omap / sram.c
index 8b28664d1c62634b0d8ec68e62f1a23a5d06a27a..09544e18acb6d409597ab41d0a9e99ef6db5ea10 100644 (file)
 #define OMAP1_SRAM_PA          0x20000000
 #define OMAP2_SRAM_PUB_PA      (OMAP2_SRAM_PA + 0xf800)
 #define OMAP3_SRAM_PUB_PA       (OMAP3_SRAM_PA + 0x8000)
+#ifdef CONFIG_OMAP4_ERRATA_I688
+#define OMAP4_SRAM_PUB_PA      OMAP4_SRAM_PA
+#else
 #define OMAP4_SRAM_PUB_PA      (OMAP4_SRAM_PA + 0x4000)
+#endif
 
 #if defined(CONFIG_ARCH_OMAP2PLUS)
 #define SRAM_BOOTLOADER_SZ     0x00
@@ -65,7 +69,6 @@
 static unsigned long omap_sram_start;
 static void __iomem *omap_sram_base;
 static unsigned long omap_sram_size;
-static void __iomem *omap_sram_ceil;
 
 /*
  * Depending on the target RAMFS firewall setup, the public usable amount of
@@ -82,7 +85,7 @@ static int is_sram_locked(void)
                        __raw_writel(0xCFDE, OMAP24XX_VA_READPERM0);  /* all i-read */
                        __raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */
                }
-               if (cpu_is_omap34xx()) {
+               if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
                        __raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */
                        __raw_writel(0xFFFF, OMAP34XX_VA_READPERM0);  /* all i-read */
                        __raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */
@@ -94,6 +97,9 @@ static int is_sram_locked(void)
                return 1; /* assume locked with no PPA or security driver */
 }
 
+struct gen_pool *omap_gen_pool;
+EXPORT_SYMBOL_GPL(omap_gen_pool);
+
 /*
  * The amount of SRAM depends on the core type.
  * Note that we cannot try to test for SRAM here because writes
@@ -104,7 +110,7 @@ static void __init omap_detect_sram(void)
 {
        if (cpu_class_is_omap2()) {
                if (is_sram_locked()) {
-                       if (cpu_is_omap34xx()) {
+                       if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
                                omap_sram_start = OMAP3_SRAM_PUB_PA;
                                if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) ||
                                    (omap_type() == OMAP2_DEVICE_TYPE_SEC)) {
@@ -120,12 +126,15 @@ static void __init omap_detect_sram(void)
                                omap_sram_size = 0x800; /* 2K */
                        }
                } else {
-                       if (cpu_is_omap34xx()) {
+                       if (cpu_is_omap34xx() && !cpu_is_am33xx()) {
                                omap_sram_start = OMAP3_SRAM_PA;
                                omap_sram_size = 0x10000; /* 64K */
                        } else if (cpu_is_omap44xx()) {
                                omap_sram_start = OMAP4_SRAM_PA;
                                omap_sram_size = 0xe000; /* 56K */
+                       } else if (cpu_is_am33xx()) {
+                               omap_sram_start = AM33XX_SRAM_PA;
+                               omap_sram_size = 0x10000; /* 64K */
                        } else {
                                omap_sram_start = OMAP2_SRAM_PA;
                                if (cpu_is_omap242x())
@@ -141,11 +150,9 @@ static void __init omap_detect_sram(void)
                        omap_sram_size = 0x32000;       /* 200K */
                else if (cpu_is_omap15xx())
                        omap_sram_size = 0x30000;       /* 192K */
-               else if (cpu_is_omap1610() || cpu_is_omap1621() ||
-                    cpu_is_omap1710())
+               else if (cpu_is_omap1610() || cpu_is_omap1611() ||
+                               cpu_is_omap1621() || cpu_is_omap1710())
                        omap_sram_size = 0x4000;        /* 16K */
-               else if (cpu_is_omap1611())
-                       omap_sram_size = SZ_256K;
                else {
                        pr_err("Could not detect SRAM size\n");
                        omap_sram_size = 0x4000;
@@ -163,6 +170,10 @@ static void __init omap_map_sram(void)
        if (omap_sram_size == 0)
                return;
 
+#ifdef CONFIG_OMAP4_ERRATA_I688
+               omap_sram_start += PAGE_SIZE;
+               omap_sram_size -= SZ_16K;
+#endif
        if (cpu_is_omap34xx()) {
                /*
                 * SRAM must be marked as non-cached on OMAP3 since the
@@ -182,39 +193,24 @@ static void __init omap_map_sram(void)
                return;
        }
 
-       omap_sram_ceil = omap_sram_base + omap_sram_size;
-
        /*
         * Looks like we need to preserve some bootloader code at the
         * beginning of SRAM for jumping to flash for reboot to work...
         */
        memset((void *)omap_sram_base + SRAM_BOOTLOADER_SZ, 0,
               omap_sram_size - SRAM_BOOTLOADER_SZ);
-}
-
-/*
- * Memory allocator for SRAM: calculates the new ceiling address
- * for pushing a function using the fncpy API.
- *
- * Note that fncpy requires the returned address to be aligned
- * to an 8-byte boundary.
- */
-void *omap_sram_push_address(unsigned long size)
-{
-       unsigned long available, new_ceil = (unsigned long)omap_sram_ceil;
-
-       available = omap_sram_ceil - (omap_sram_base + SRAM_BOOTLOADER_SZ);
-
-       if (size > available) {
-               pr_err("Not enough space in SRAM\n");
-               return NULL;
+       {
+               /* The first SRAM_BOOTLOADER_SZ of SRAM are reserved */
+               void *base = (void *)omap_sram_base + SRAM_BOOTLOADER_SZ;
+               phys_addr_t phys = omap_sram_start + SRAM_BOOTLOADER_SZ;
+               size_t len = omap_sram_size - SRAM_BOOTLOADER_SZ;
+
+               omap_gen_pool = gen_pool_create(ilog2(FNCPY_ALIGN), -1);
+               if (omap_gen_pool)
+                       WARN_ON(gen_pool_add_virt(omap_gen_pool,
+                                       (unsigned long)base, phys, len, -1));
+               WARN_ON(!omap_gen_pool);
        }
-
-       new_ceil -= size;
-       new_ceil = ROUND_DOWN(new_ceil, FNCPY_ALIGN);
-       omap_sram_ceil = IOMEM(new_ceil);
-
-       return (void *)omap_sram_ceil;
 }
 
 #ifdef CONFIG_ARCH_OMAP1
@@ -224,6 +220,9 @@ static void (*_omap_sram_reprogram_clock)(u32 dpllctl, u32 ckctl);
 void omap_sram_reprogram_clock(u32 dpllctl, u32 ckctl)
 {
        BUG_ON(!_omap_sram_reprogram_clock);
+       /* On 730, bit 13 must always be 1 */
+       if (cpu_is_omap7xx())
+               ckctl |= 0x2000;
        _omap_sram_reprogram_clock(dpllctl, ckctl);
 }
 
@@ -340,8 +339,6 @@ u32 omap3_configure_core_dpll(u32 m2, u32 unlock_dll, u32 f, u32 inc,
 #ifdef CONFIG_PM
 void omap3_sram_restore_context(void)
 {
-       omap_sram_ceil = omap_sram_base + omap_sram_size;
-
        _omap3_sram_configure_core_dpll =
                omap_sram_push(omap3_sram_configure_core_dpll,
                               omap3_sram_configure_core_dpll_sz);
@@ -359,6 +356,12 @@ static inline int omap34xx_sram_init(void)
        return 0;
 }
 
+static inline int am33xx_sram_init(void)
+{
+       am33xx_push_sram_idle();
+       return 0;
+}
+
 int __init omap_sram_init(void)
 {
        omap_detect_sram();
@@ -370,8 +373,10 @@ int __init omap_sram_init(void)
                omap242x_sram_init();
        else if (cpu_is_omap2430())
                omap243x_sram_init();
-       else if (cpu_is_omap34xx())
+       else if (cpu_is_omap34xx() && !cpu_is_am33xx())
                omap34xx_sram_init();
+       else if (cpu_is_am33xx())
+               am33xx_sram_init();
 
        return 0;
 }