index 0f0b268cb299ea25c530291aa259f532d25858df..b553d49931b1a8a03e946db1cbb1db054ed6332b 100644 (file)
/* Configuration */
#define USB_CPPI41_DESC_SIZE_SHIFT 6
#define USB_CPPI41_DESC_ALIGN (1 << USB_CPPI41_DESC_SIZE_SHIFT)
-#define USB_CPPI41_CH_NUM_PD 64 /* 4K bulk data at full speed */
-#define USB_CPPI41_MAX_PD (USB_CPPI41_CH_NUM_PD * USB_CPPI41_NUM_CH)
+#define USB_CPPI41_CH_NUM_PD 128 /* 4K bulk data at full speed */
+#define USB_CPPI41_MAX_PD (USB_CPPI41_CH_NUM_PD * (USB_CPPI41_NUM_CH+1))
#undef DEBUG_CPPI_TD
#undef USBDRV_DEBUG
struct usb_pkt_desc {
/* Hardware descriptor fields from this point */
- struct cppi41_host_pkt_desc hw_desc;
+ struct cppi41_host_pkt_desc hw_desc; /* 40 bytes */
/* Protocol specific data */
- dma_addr_t dma_addr;
- struct usb_pkt_desc *next_pd_ptr;
+ dma_addr_t dma_addr; /* offs:44 byte */
+ struct usb_pkt_desc *next_pd_ptr; /* offs:48 byte*/
u8 ch_num;
u8 ep_num;
u8 eop;
+ u8 res1; /* offs:52 */
+ u8 res2[12]; /* offs:64 */
};
/**
u16 pkt_size;
u8 transfer_mode;
u8 zlp_queued;
+ u8 inf_mode;
+ u8 tx_complete;
};
/**
struct cppi41_channel tx_cppi_ch[USB_CPPI41_NUM_CH];
struct cppi41_channel rx_cppi_ch[USB_CPPI41_NUM_CH];
+ struct work_struct txdma_work;
struct usb_pkt_desc *pd_pool_head; /* Free PD pool head */
dma_addr_t pd_mem_phys; /* PD memory physical address */
struct cppi41_queue_obj queue_obj; /* Teardown completion queue */
/* object */
u32 pkt_info; /* Tx PD Packet Information field */
+ struct usb_cppi41_info *cppi_info; /* cppi channel information */
+ u8 en_bd_intr; /* enable bd interrupt */
+ u32 automode_reg_offs; /* USB_AUTOREQ_REG offset */
+ u32 teardown_reg_offs; /* USB_TEARDOWN_REG offset */
+ u32 bd_size;
+ u8 inf_mode;
};
+struct usb_cppi41_info usb_cppi41_info[2];
+EXPORT_SYMBOL(usb_cppi41_info);
+
#ifdef DEBUG_CPPI_TD
static void print_pd_list(struct usb_pkt_desc *pd_pool_head)
{
@@ -170,8 +184,20 @@ static int __devinit cppi41_controller_start(struct dma_controller *controller)
struct usb_pkt_desc *curr_pd;
unsigned long pd_addr;
int i;
+ struct usb_cppi41_info *cppi_info;
+ struct musb *musb;
cppi = container_of(controller, struct cppi41, controller);
+ cppi_info = cppi->cppi_info;
+ musb = cppi->musb;
+
+ if (cpu_is_ti816x() || cpu_is_am33xx()) {
+ cppi->automode_reg_offs = TI81XX_USB_AUTOREQ_REG;
+ cppi->teardown_reg_offs = TI81XX_USB_TEARDOWN_REG;
+ } else {
+ cppi->automode_reg_offs = USB_AUTOREQ_REG;
+ cppi->teardown_reg_offs = USB_TEARDOWN_REG;
+ }
/*
* TODO: We may need to check USB_CPPI41_MAX_PD here since CPPI 4.1
@@ -184,20 +210,21 @@ static int __devinit cppi41_controller_start(struct dma_controller *controller)
* dma_alloc_coherent() will return a page aligned address, so our
* alignment requirement will be honored.
*/
+ cppi->bd_size = USB_CPPI41_MAX_PD * sizeof(struct usb_pkt_desc);
cppi->pd_mem = dma_alloc_coherent(cppi->musb->controller,
- USB_CPPI41_MAX_PD *
- USB_CPPI41_DESC_ALIGN,
+ cppi->bd_size,
&cppi->pd_mem_phys,
GFP_KERNEL | GFP_DMA);
if (cppi->pd_mem == NULL) {
- DBG(1, "ERROR: packet descriptor memory allocation failed\n");
+ dev_dbg(musb->controller, "ERROR: packet descriptor memory allocation failed\n");
return 0;
}
- if (cppi41_mem_rgn_alloc(usb_cppi41_info.q_mgr, cppi->pd_mem_phys,
+
+ if (cppi41_mem_rgn_alloc(cppi_info->q_mgr, cppi->pd_mem_phys,
USB_CPPI41_DESC_SIZE_SHIFT,
get_count_order(USB_CPPI41_MAX_PD),
&cppi->pd_mem_rgn)) {
- DBG(1, "ERROR: queue manager memory region allocation "
+ dev_dbg(musb->controller, "ERROR: queue manager memory region allocation "
"failed\n");
goto free_pds;
}
@@ -205,14 +232,14 @@ static int __devinit cppi41_controller_start(struct dma_controller *controller)
/* Allocate the teardown completion queue */
if (cppi41_queue_alloc(CPPI41_UNASSIGNED_QUEUE,
0, &cppi->teardownQNum)) {
- DBG(1, "ERROR: teardown completion queue allocation failed\n");
+ dev_dbg(musb->controller, "ERROR: teardown completion queue allocation failed\n");
goto free_mem_rgn;
}
- DBG(4, "Allocated teardown completion queue %d in queue manager 0\n",
+ dev_dbg(musb->controller, "Allocated teardown completion queue %d in queue manager 0\n",
cppi->teardownQNum);
if (cppi41_queue_init(&cppi->queue_obj, 0, cppi->teardownQNum)) {
- DBG(1, "ERROR: teardown completion queue initialization "
+ dev_dbg(musb->controller, "ERROR: teardown completion queue initialization "
"failed\n");
goto free_queue;
}
* Extract the CPPI 4.1 DMA Tx channel configuration and
* construct/store the Tx PD tag info field for later use...
*/
- tx_info = cppi41_dma_block[usb_cppi41_info.dma_block].tx_ch_info
- + usb_cppi41_info.ep_dma_ch[i];
+ tx_info = cppi41_dma_block[cppi_info->dma_block].tx_ch_info
+ + cppi_info->ep_dma_ch[i];
cppi_ch->src_queue = tx_info->tx_queue[0];
cppi_ch->tag_info = (tx_info->port_num <<
CPPI41_SRC_TAG_PORT_NUM_SHIFT) |
@@ -267,16 +294,13 @@ static int __devinit cppi41_controller_start(struct dma_controller *controller)
/* Construct/store Tx PD packet info field for later use */
cppi->pkt_info = (CPPI41_PKT_TYPE_USB << CPPI41_PKT_TYPE_SHIFT) |
- (CPPI41_RETURN_LINKED << CPPI41_RETURN_POLICY_SHIFT) |
- (usb_cppi41_info.q_mgr << CPPI41_RETURN_QMGR_SHIFT) |
- (usb_cppi41_info.tx_comp_q[0] <<
- CPPI41_RETURN_QNUM_SHIFT);
+ (CPPI41_RETURN_LINKED << CPPI41_RETURN_POLICY_SHIFT);
/* Do necessary configuartion in hardware to get started */
reg_base = cppi->musb->ctrl_base;
/* Disable auto request mode */
- musb_writel(reg_base, USB_AUTOREQ_REG, 0);
+ musb_writel(reg_base, cppi->automode_reg_offs, 0);
/* Disable the CDC/RNDIS modes */
musb_writel(reg_base, USB_TX_MODE_REG, 0);
@@ -286,15 +310,15 @@ static int __devinit cppi41_controller_start(struct dma_controller *controller)
free_queue:
if (cppi41_queue_free(0, cppi->teardownQNum))
- DBG(1, "ERROR: failed to free teardown completion queue\n");
+ dev_dbg(musb->controller, "ERROR: failed to free teardown completion queue\n");
free_mem_rgn:
- if (cppi41_mem_rgn_free(usb_cppi41_info.q_mgr, cppi->pd_mem_rgn))
- DBG(1, "ERROR: failed to free queue manager memory region\n");
+ if (cppi41_mem_rgn_free(cppi_info->q_mgr, cppi->pd_mem_rgn))
+ dev_dbg(musb->controller, "ERROR: failed to free queue manager memory region\n");
free_pds:
dma_free_coherent(cppi->musb->controller,
- USB_CPPI41_MAX_PD * USB_CPPI41_DESC_ALIGN,
+ cppi->bd_size,
cppi->pd_mem, cppi->pd_mem_phys);
return 0;
{
struct cppi41 *cppi;
void __iomem *reg_base;
+ struct usb_cppi41_info *cppi_info;
+ struct musb *musb;
cppi = container_of(controller, struct cppi41, controller);
+ cppi_info = cppi->cppi_info;
+ musb = cppi->musb;
/* Free the teardown completion queue */
- if (cppi41_queue_free(usb_cppi41_info.q_mgr, cppi->teardownQNum))
- DBG(1, "ERROR: failed to free teardown completion queue\n");
+ if (cppi41_queue_free(cppi_info->q_mgr, cppi->teardownQNum))
+ dev_dbg(musb->controller, "ERROR: failed to free teardown completion queue\n");
/*
* Free the packet descriptor region allocated
* for all Tx/Rx channels.
*/
- if (cppi41_mem_rgn_free(usb_cppi41_info.q_mgr, cppi->pd_mem_rgn))
- DBG(1, "ERROR: failed to free queue manager memory region\n");
+ if (cppi41_mem_rgn_free(cppi_info->q_mgr, cppi->pd_mem_rgn))
+ dev_dbg(musb->controller, "ERROR: failed to free queue manager memory region\n");
- dma_free_coherent(cppi->musb->controller,
- USB_CPPI41_MAX_PD * USB_CPPI41_DESC_ALIGN,
+ dma_free_coherent(cppi->musb->controller, cppi->bd_size,
cppi->pd_mem, cppi->pd_mem_phys);
+ cppi->pd_mem = 0;
+ cppi->pd_mem_phys = 0;
+ cppi->pd_pool_head = 0;
+ cppi->bd_size = 0;
+
reg_base = cppi->musb->ctrl_base;
/* Disable auto request mode */
- musb_writel(reg_base, USB_AUTOREQ_REG, 0);
+ musb_writel(reg_base, cppi->automode_reg_offs, 0);
/* Disable the CDC/RNDIS modes */
musb_writel(reg_base, USB_TX_MODE_REG, 0);
struct cppi41 *cppi;
struct cppi41_channel *cppi_ch;
u32 ch_num, ep_num = ep->epnum;
+ struct usb_cppi41_info *cppi_info;
+ struct musb *musb;
cppi = container_of(controller, struct cppi41, controller);
+ cppi_info = cppi->cppi_info;
+ musb = cppi->musb;
/* Remember, ep_num: 1 .. Max_EP, and CPPI ch_num: 0 .. Max_EP - 1 */
ch_num = ep_num - 1;
if (ep_num > USB_CPPI41_NUM_CH) {
- DBG(1, "No %cx DMA channel for EP%d\n",
+ dev_dbg(musb->controller, "No %cx DMA channel for EP%d\n",
is_tx ? 'T' : 'R', ep_num);
return NULL;
}
if (is_tx) {
/* Initialize the CPPI 4.1 Tx DMA channel */
if (cppi41_tx_ch_init(&cppi_ch->dma_ch_obj,
- usb_cppi41_info.dma_block,
- usb_cppi41_info.ep_dma_ch[ch_num])) {
- DBG(1, "ERROR: cppi41_tx_ch_init failed for "
+ cppi_info->dma_block,
+ cppi_info->ep_dma_ch[ch_num])) {
+ dev_dbg(musb->controller, "ERROR: cppi41_tx_ch_init failed for "
"channel %d\n", ch_num);
return NULL;
}
0, cppi->teardownQNum);
} else {
struct cppi41_rx_ch_cfg rx_cfg;
- u8 q_mgr = usb_cppi41_info.q_mgr;
+ u8 q_mgr = cppi_info->q_mgr;
int i;
/* Initialize the CPPI 4.1 Rx DMA channel */
if (cppi41_rx_ch_init(&cppi_ch->dma_ch_obj,
- usb_cppi41_info.dma_block,
- usb_cppi41_info.ep_dma_ch[ch_num])) {
- DBG(1, "ERROR: cppi41_rx_ch_init failed\n");
+ cppi_info->dma_block,
+ cppi_info->ep_dma_ch[ch_num])) {
+ dev_dbg(musb->controller, "ERROR: cppi41_rx_ch_init failed\n");
return NULL;
}
if (cppi41_queue_alloc(CPPI41_FREE_DESC_BUF_QUEUE |
CPPI41_UNASSIGNED_QUEUE,
q_mgr, &cppi_ch->src_queue.q_num)) {
- DBG(1, "ERROR: cppi41_queue_alloc failed for "
+ dev_dbg(musb->controller, "ERROR: cppi41_queue_alloc failed for "
"free descriptor/buffer queue\n");
return NULL;
}
- DBG(4, "Allocated free descriptor/buffer queue %d in "
+ dev_dbg(musb->controller, "Allocated free descriptor/buffer queue %d in "
"queue manager %d\n", cppi_ch->src_queue.q_num, q_mgr);
rx_cfg.default_desc_type = cppi41_rx_host_desc;
rx_cfg.sop_offset = 0;
rx_cfg.retry_starved = 1;
+ rx_cfg.rx_max_buf_cnt = 0;
rx_cfg.rx_queue.q_mgr = cppi_ch->src_queue.q_mgr = q_mgr;
- rx_cfg.rx_queue.q_num = usb_cppi41_info.rx_comp_q[0];
+ rx_cfg.rx_queue.q_num = cppi_info->rx_comp_q[ch_num];
for (i = 0; i < 4; i++)
rx_cfg.cfg.host_pkt.fdb_queue[i] = cppi_ch->src_queue;
cppi41_rx_ch_configure(&cppi_ch->dma_ch_obj, &rx_cfg);
/* Initialize the CPPI 4.1 DMA source queue */
if (cppi41_queue_init(&cppi_ch->queue_obj, cppi_ch->src_queue.q_mgr,
cppi_ch->src_queue.q_num)) {
- DBG(1, "ERROR: cppi41_queue_init failed for %s queue",
+ dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for %s queue",
is_tx ? "Tx" : "Rx free descriptor/buffer");
if (is_tx == 0 &&
cppi41_queue_free(cppi_ch->src_queue.q_mgr,
cppi_ch->src_queue.q_num))
- DBG(1, "ERROR: failed to free Rx descriptor/buffer "
+ dev_dbg(musb->controller, "ERROR: failed to free Rx descriptor/buffer "
"queue\n");
return NULL;
}
cppi41_dma_ch_enable(&cppi_ch->dma_ch_obj);
if (cppi_ch->end_pt)
- DBG(1, "Re-allocating DMA %cx channel %d (%p)\n",
+ dev_dbg(musb->controller, "Re-allocating DMA %cx channel %d (%p)\n",
is_tx ? 'T' : 'R', ch_num, cppi_ch);
cppi_ch->end_pt = ep;
cppi_ch->channel.max_len = is_tx ?
CPPI41_TXDMA_MAXLEN : CPPI41_RXDMA_MAXLEN;
- DBG(4, "Allocated DMA %cx channel %d for EP%d\n", is_tx ? 'T' : 'R',
+ dev_dbg(musb->controller, "Allocated DMA %cx channel %d for EP%d\n", is_tx ? 'T' : 'R',
ch_num, ep_num);
return &cppi_ch->channel;
/* REVISIT: for paranoia, check state and abort if needed... */
cppi_ch = container_of(channel, struct cppi41_channel, channel);
+
if (cppi_ch->end_pt == NULL)
- DBG(1, "Releasing idle DMA channel %p\n", cppi_ch);
+ printk(KERN_INFO "Releasing idle DMA channel %p\n", cppi_ch);
/* But for now, not its IRQ */
cppi_ch->end_pt = NULL;
if (cppi_ch->transmit == 0 &&
cppi41_queue_free(cppi_ch->src_queue.q_mgr,
cppi_ch->src_queue.q_num))
- DBG(1, "ERROR: failed to free Rx descriptor/buffer queue\n");
+ printk(KERN_ERR "ERROR: failed to free Rx descriptor/buffer queue\n");
}
static void cppi41_mode_update(struct cppi41_channel *cppi_ch, u8 mode)
static unsigned cppi41_next_tx_segment(struct cppi41_channel *tx_ch)
{
struct cppi41 *cppi = tx_ch->channel.private_data;
+ struct musb *musb = cppi->musb;
struct usb_pkt_desc *curr_pd;
u32 length = tx_ch->length - tx_ch->curr_offset;
u32 pkt_size = tx_ch->pkt_size;
unsigned num_pds, n;
+ struct usb_cppi41_info *cppi_info = cppi->cppi_info;
+ u16 q_mgr = cppi_info->q_mgr;
+ u16 tx_comp_q = cppi_info->tx_comp_q[tx_ch->ch_num];
+ u8 en_bd_intr = cppi->en_bd_intr;
/*
* Tx can use the generic RNDIS mode where we can probably fit this
* transfer in one PD and one IRQ. The only time we would NOT want
* to use it is when the hardware constraints prevent it...
*/
- if ((pkt_size & 0x3f) == 0 && length > pkt_size) {
- num_pds = 1;
- pkt_size = length;
+ if ((pkt_size & 0x3f) == 0) {
+ num_pds = length ? 1 : 0;
cppi41_mode_update(tx_ch, USB_GENERIC_RNDIS_MODE);
} else {
num_pds = (length + pkt_size - 1) / pkt_size;
cppi41_mode_update(tx_ch, USB_TRANSPARENT_MODE);
}
+ pkt_size = length;
/*
* If length of transmit buffer is 0 or a multiple of the endpoint size,
* then send the zero length packet.
if (!length || (tx_ch->transfer_mode && length % pkt_size == 0))
num_pds++;
- DBG(4, "TX DMA%u, %s, maxpkt %u, %u PDs, addr %#x, len %u\n",
+ dev_dbg(musb->controller, "TX DMA%u, %s, maxpkt %u, %u PDs, addr %#x, len %u\n",
tx_ch->ch_num, tx_ch->dma_mode ? "accelerated" : "transparent",
pkt_size, num_pds, tx_ch->start_addr + tx_ch->curr_offset, length);
/* Get Tx host packet descriptor from the free pool */
curr_pd = usb_get_free_pd(cppi);
if (curr_pd == NULL) {
- DBG(1, "No Tx PDs\n");
+ dev_dbg(musb->controller, "No Tx PDs\n");
break;
}
CPPI41_DESC_TYPE_SHIFT) | pkt_size;
hw_desc->tag_info = tx_ch->tag_info;
hw_desc->pkt_info = cppi->pkt_info;
+ hw_desc->pkt_info |= ((q_mgr << CPPI41_RETURN_QMGR_SHIFT) |
+ (tx_comp_q << CPPI41_RETURN_QNUM_SHIFT));
hw_desc->buf_ptr = tx_ch->start_addr + tx_ch->curr_offset;
hw_desc->buf_len = pkt_size;
hw_desc->next_desc_ptr = 0;
+ hw_desc->orig_buf_len = pkt_size;
curr_pd->ch_num = tx_ch->ch_num;
curr_pd->ep_num = tx_ch->end_pt->epnum;
if (pkt_size == 0)
tx_ch->zlp_queued = 1;
- DBG(5, "TX PD %p: buf %08x, len %08x, pkt info %08x\n", curr_pd,
+ if (en_bd_intr)
+ hw_desc->orig_buf_len |= CPPI41_PKT_INTR_FLAG;
+
+ dev_dbg(musb->controller, "TX PD %p: buf %08x, len %08x, pkt info %08x\n", curr_pd,
hw_desc->buf_ptr, hw_desc->buf_len, hw_desc->pkt_info);
cppi41_queue_push(&tx_ch->queue_obj, curr_pd->dma_addr,
if (is_host_active(cppi->musb) &&
autoreq != rx_ch->autoreq) {
void *__iomem reg_base = cppi->musb->ctrl_base;
- u32 reg_val = musb_readl(reg_base, USB_AUTOREQ_REG);
+ u32 reg_val = musb_readl(reg_base, cppi->automode_reg_offs);
u8 ep_num = rx_ch->ch_num + 1;
reg_val &= ~USB_RX_AUTOREQ_MASK(ep_num);
reg_val |= autoreq << USB_RX_AUTOREQ_SHIFT(ep_num);
- musb_writel(reg_base, USB_AUTOREQ_REG, reg_val);
+ musb_writel(reg_base, cppi->automode_reg_offs, reg_val);
rx_ch->autoreq = autoreq;
}
}
struct cppi41 *cppi = rx_ch->channel.private_data;
void *__iomem reg_base = cppi->musb->ctrl_base;
u8 ep_num = rx_ch->ch_num + 1;
+ u32 res = pkt_size % 64;
+
+ /* epsize register must be multiple of 64 */
+ pkt_size += res ? (64 - res) : res;
musb_writel(reg_base, USB_GENERIC_RNDIS_EP_SIZE_REG(ep_num), pkt_size);
}
static unsigned cppi41_next_rx_segment(struct cppi41_channel *rx_ch)
{
struct cppi41 *cppi = rx_ch->channel.private_data;
+ struct musb *musb = cppi->musb;
struct usb_pkt_desc *curr_pd;
struct cppi41_host_pkt_desc *hw_desc;
u32 length = rx_ch->length - rx_ch->curr_offset;
u32 max_rx_transfer_size = 64 * 1024;
u32 i, n_bd , pkt_len;
struct usb_gadget_driver *gadget_driver;
+ u8 en_bd_intr = cppi->en_bd_intr, mode;
if (is_peripheral_active(cppi->musb)) {
/* TODO: temporary fix for CDC/RNDIS which needs to be in
* GENERIC_RNDIS mode. Without this RNDIS gadget taking
* more then 2K ms for a 64 byte pings.
*/
-#ifdef CONFIG_USB_GADGET_MUSB_HDRC
gadget_driver = cppi->musb->gadget_driver;
-#endif
- if (!strcmp(gadget_driver->driver.name, "g_ether")) {
- cppi41_mode_update(rx_ch, USB_GENERIC_RNDIS_MODE);
- } else {
- max_rx_transfer_size = 512;
- cppi41_mode_update(rx_ch, USB_TRANSPARENT_MODE);
- }
- pkt_len = 0;
- if (rx_ch->length < max_rx_transfer_size)
- pkt_len = rx_ch->length;
- cppi41_set_ep_size(rx_ch, pkt_len);
+
+ pkt_len = rx_ch->pkt_size;
+ mode = USB_GENERIC_RNDIS_MODE;
+ if (!strcmp(gadget_driver->driver.name, "g_file_storage")) {
+ if (cppi->inf_mode && length > pkt_len) {
+ pkt_len = 0;
+ length = length - rx_ch->pkt_size;
+ cppi41_rx_ch_set_maxbufcnt(&rx_ch->dma_ch_obj,
+ DMA_CH_RX_MAX_BUF_CNT_1);
+ rx_ch->inf_mode = 1;
+ } else {
+ max_rx_transfer_size = rx_ch->pkt_size;
+ mode = USB_TRANSPARENT_MODE;
+ }
+ } else
+ if (rx_ch->length < max_rx_transfer_size)
+ pkt_len = rx_ch->length;
+
+ if (mode != USB_TRANSPARENT_MODE)
+ cppi41_set_ep_size(rx_ch, pkt_len);
+ cppi41_mode_update(rx_ch, mode);
} else {
/*
* Rx can use the generic RNDIS mode where we can
* probably fit this transfer in one PD and one IRQ
* (or two with a short packet).
*/
- if ((pkt_size & 0x3f) == 0 && length >= 2 * pkt_size) {
+ if ((pkt_size & 0x3f) == 0) {
cppi41_mode_update(rx_ch, USB_GENERIC_RNDIS_MODE);
cppi41_autoreq_update(rx_ch, USB_AUTOREQ_ALL_BUT_EOP);
- if (likely(length < 0x10000))
- pkt_size = length - length % pkt_size;
- else
- pkt_size = 0x10000;
+ pkt_size = (length > 0x10000) ? 0x10000 : length;
cppi41_set_ep_size(rx_ch, pkt_size);
} else {
cppi41_mode_update(rx_ch, USB_TRANSPARENT_MODE);
cppi41_autoreq_update(rx_ch, USB_NO_AUTOREQ);
+ max_rx_transfer_size = rx_ch->pkt_size;
}
}
- DBG(4, "RX DMA%u, %s, maxpkt %u, addr %#x, rec'd %u/%u\n",
+ dev_dbg(musb->controller, "RX DMA%u, %s, maxpkt %u, addr %#x, rec'd %u/%u\n",
rx_ch->ch_num, rx_ch->dma_mode ? "accelerated" : "transparent",
pkt_size, rx_ch->start_addr + rx_ch->curr_offset,
rx_ch->curr_offset, rx_ch->length);
curr_pd = usb_get_free_pd(cppi);
if (curr_pd == NULL) {
/* Shouldn't ever happen! */
- DBG(4, "No Rx PDs\n");
+ dev_dbg(musb->controller, "No Rx PDs\n");
goto sched;
}
(length > max_rx_transfer_size) ? max_rx_transfer_size : length;
hw_desc = &curr_pd->hw_desc;
+ hw_desc->desc_info = (CPPI41_DESC_TYPE_HOST <<
+ CPPI41_DESC_TYPE_SHIFT);
hw_desc->orig_buf_ptr = rx_ch->start_addr + rx_ch->curr_offset;
hw_desc->orig_buf_len = pkt_len;
+ /* buf_len field of buffer descriptor updated by dma
+ * after reception of data is completed
+ */
+ hw_desc->buf_len = 0;
+
curr_pd->ch_num = rx_ch->ch_num;
curr_pd->ep_num = rx_ch->end_pt->epnum;
curr_pd->eop = (length -= pkt_len) ? 0 : 1;
rx_ch->curr_offset += pkt_len;
+ if (en_bd_intr)
+ hw_desc->orig_buf_len |= CPPI41_PKT_INTR_FLAG;
/*
* Push the free Rx packet descriptor
* to the free descriptor/buffer queue.
cppi_ch->transmit ? 'T' : 'R', cppi_ch->ch_num);
break;
case MUSB_DMA_STATUS_UNKNOWN:
- DBG(1, "%cx DMA%d not allocated!\n",
+ WARNING("%cx DMA%d not allocated!\n",
cppi_ch->transmit ? 'T' : 'R', cppi_ch->ch_num);
return 0;
case MUSB_DMA_STATUS_FREE:
unsigned long pd_addr)
{
u32 info;
+ struct cppi41 *cppi = cppi_ch->channel.private_data;
+ struct usb_cppi41_info *cppi_info = cppi->cppi_info;
+ struct musb *musb = cppi->musb;
if (cppi41_get_teardown_info(pd_addr, &info)) {
- DBG(1, "ERROR: not a teardown descriptor\n");
+ dev_dbg(musb->controller, "ERROR: not a teardown descriptor\n");
return 0;
}
if ((info & CPPI41_TEARDOWN_TX_RX_MASK) ==
(!cppi_ch->transmit << CPPI41_TEARDOWN_TX_RX_SHIFT) &&
(info & CPPI41_TEARDOWN_DMA_NUM_MASK) ==
- (usb_cppi41_info.dma_block << CPPI41_TEARDOWN_DMA_NUM_SHIFT) &&
+ (cppi_info->dma_block << CPPI41_TEARDOWN_DMA_NUM_SHIFT) &&
(info & CPPI41_TEARDOWN_CHAN_NUM_MASK) ==
- (usb_cppi41_info.ep_dma_ch[cppi_ch->ch_num] <<
+ (cppi_info->ep_dma_ch[cppi_ch->ch_num] <<
CPPI41_TEARDOWN_CHAN_NUM_SHIFT))
return 1;
- DBG(1, "ERROR: unexpected values in teardown descriptor\n");
+ dev_dbg(musb->controller, "ERROR: unexpected values in teardown descriptor\n");
return 0;
}
static void usb_tx_ch_teardown(struct cppi41_channel *tx_ch)
{
struct cppi41 *cppi = tx_ch->channel.private_data;
+ struct musb *musb = cppi->musb;
+ void __iomem *reg_base = musb->ctrl_base;
+ u32 td_reg, timeout = 0xfffff;
+ u8 ep_num = tx_ch->ch_num + 1;
unsigned long pd_addr;
+ struct cppi41_queue_obj tx_queue_obj;
+ struct usb_cppi41_info *cppi_info;
/* Initiate teardown for Tx DMA channel */
cppi41_dma_ch_teardown(&tx_ch->dma_ch_obj);
+ /* Wait for a descriptor to be queued and pop it... */
do {
- /* Wait for a descriptor to be queued and pop it... */
- do {
- pd_addr = cppi41_queue_pop(&cppi->queue_obj);
- } while (!pd_addr);
+ td_reg = musb_readl(reg_base, cppi->teardown_reg_offs);
+ td_reg |= USB_TX_TDOWN_MASK(ep_num);
+ musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
+
+ pd_addr = cppi41_queue_pop(&cppi->queue_obj);
+ } while (!pd_addr && timeout--);
- dprintk("Descriptor (%08lx) popped from teardown completion "
+ if (pd_addr) {
+
+ dev_dbg(musb->controller, "Descriptor (%08lx) popped from teardown completion "
"queue\n", pd_addr);
- } while (!usb_check_teardown(tx_ch, pd_addr));
+
+ if (usb_check_teardown(tx_ch, pd_addr)) {
+ dev_dbg(musb->controller, "Teardown Desc (%lx) rcvd\n", pd_addr);
+ } else
+ ERR("Invalid PD(%08lx)popped from TearDn completion"
+ "queue\n", pd_addr);
+ } else {
+ if (timeout <= 0)
+ ERR("Teardown Desc not rcvd\n");
+ }
+
+ /* read the tx completion queue and remove
+ * completion bd if any
+ */
+ cppi_info = cppi->cppi_info;
+ if (cppi41_queue_init(&tx_queue_obj, cppi_info->q_mgr,
+ cppi_info->tx_comp_q[tx_ch->ch_num])) {
+ ERR("ERROR: cppi41_queue_init failed for "
+ "Tx completion queue");
+ return;
+ }
+
+ while ((pd_addr = cppi41_queue_pop(&tx_queue_obj)) != 0) {
+ struct usb_pkt_desc *curr_pd;
+
+ curr_pd = usb_get_pd_ptr(cppi, pd_addr);
+ if (curr_pd == NULL) {
+ ERR("Invalid PD popped from Tx completion queue\n");
+ continue;
+ }
+
+ dev_dbg(musb->controller, "Tx-PD(%p) popped from completion queue\n", curr_pd);
+ dev_dbg(musb->controller, "ch(%d)epnum(%d)len(%d)\n", curr_pd->ch_num,
+ curr_pd->ep_num, curr_pd->hw_desc.buf_len);
+
+ usb_put_free_pd(cppi, curr_pd);
+ }
}
/*
static void usb_rx_ch_teardown(struct cppi41_channel *rx_ch)
{
struct cppi41 *cppi = rx_ch->channel.private_data;
+ struct musb *musb = cppi->musb;
+ struct usb_cppi41_info *cppi_info = cppi->cppi_info;
+ u32 timeout = 0xfffff, pd_addr;
+ struct cppi41_queue_obj rx_queue_obj;
cppi41_dma_ch_default_queue(&rx_ch->dma_ch_obj, 0, cppi->teardownQNum);
/* Initiate teardown for Rx DMA channel */
cppi41_dma_ch_teardown(&rx_ch->dma_ch_obj);
- while (1) {
+ do {
struct usb_pkt_desc *curr_pd;
unsigned long pd_addr;
/* Wait for a descriptor to be queued and pop it... */
do {
pd_addr = cppi41_queue_pop(&cppi->queue_obj);
- } while (!pd_addr);
+ } while (!pd_addr && timeout--);
- dprintk("Descriptor (%08lx) popped from teardown completion "
+ if (timeout <= 0 || !pd_addr) {
+ ERR("teardown Desc not found\n");
+ break;
+ }
+
+ dev_dbg(musb->controller, "Descriptor (%08lx) popped from teardown completion "
"queue\n", pd_addr);
/*
* this is protected by critical section.
*/
usb_put_free_pd(cppi, curr_pd);
+ } while (0);
+
+ /* read the rx completion queue and remove
+ * completion bd if any
+ */
+ if (cppi41_queue_init(&rx_queue_obj, cppi_info->q_mgr,
+ cppi_info->rx_comp_q[rx_ch->ch_num])) {
+ ERR("ERROR: cppi41_queue_init failed for "
+ "Rx completion queue");
+ return;
+ }
+
+ while ((pd_addr = cppi41_queue_pop(&rx_queue_obj)) != 0) {
+ struct usb_pkt_desc *curr_pd;
+
+ curr_pd = usb_get_pd_ptr(cppi, pd_addr);
+ if (curr_pd == NULL) {
+ ERR("Invalid PD popped from Rx completion queue\n");
+ continue;
+ }
+
+ dev_dbg(musb->controller, "Rx-PD(%p) popped from completion queue\n", curr_pd);
+ dev_dbg(musb->controller, "ch(%d)epnum(%d)len(%d)\n", curr_pd->ch_num,
+ curr_pd->ep_num, curr_pd->hw_desc.buf_len);
+
+ usb_put_free_pd(cppi, curr_pd);
}
/* Now restore the default Rx completion queue... */
- cppi41_dma_ch_default_queue(&rx_ch->dma_ch_obj, usb_cppi41_info.q_mgr,
- usb_cppi41_info.rx_comp_q[0]);
+ cppi41_dma_ch_default_queue(&rx_ch->dma_ch_obj, cppi_info->q_mgr,
+ cppi_info->rx_comp_q[rx_ch->ch_num]);
}
/*
cppi_ch = container_of(channel, struct cppi41_channel, channel);
ch_num = cppi_ch->ch_num;
+ cppi = cppi_ch->channel.private_data;
+ musb = cppi->musb;
switch (channel->status) {
case MUSB_DMA_STATUS_BUS_ABORT:
__func__, channel->status);
break;
case MUSB_DMA_STATUS_UNKNOWN:
- DBG(1, "%cx DMA%d not allocated\n",
+ dev_dbg(musb->controller, "%cx DMA%d not allocated\n",
cppi_ch->transmit ? 'T' : 'R', ch_num);
/* FALLTHROUGH */
case MUSB_DMA_STATUS_FREE:
return 0;
}
- cppi = cppi_ch->channel.private_data;
- musb = cppi->musb;
reg_base = musb->ctrl_base;
epio = cppi_ch->end_pt->regs;
ep_num = ch_num + 1;
usb_tx_ch_teardown(cppi_ch);
/* Issue CPPI FIFO teardown for Tx channel */
- td_reg = musb_readl(reg_base, USB_TEARDOWN_REG);
+ td_reg = musb_readl(reg_base, cppi->teardown_reg_offs);
td_reg |= USB_TX_TDOWN_MASK(ep_num);
- musb_writel(reg_base, USB_TEARDOWN_REG, td_reg);
+ musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
/* Flush FIFO of the endpoint */
csr = musb_readw(epio, MUSB_TXCSR);
csr |= MUSB_TXCSR_FLUSHFIFO | MUSB_TXCSR_H_WZC_BITS;
musb_writew(epio, MUSB_TXCSR, csr);
+ musb_writew(epio, MUSB_TXCSR, csr);
+ cppi_ch->tx_complete = 0;
} else { /* Rx */
dprintk("Rx channel teardown, cppi_ch = %p\n", cppi_ch);
csr = musb_readw(epio, MUSB_RXCSR);
csr |= MUSB_RXCSR_FLUSHFIFO | MUSB_RXCSR_H_WZC_BITS;
musb_writew(epio, MUSB_RXCSR, csr);
+ musb_writew(epio, MUSB_RXCSR, csr);
/* Issue CPPI FIFO teardown for Rx channel */
- td_reg = musb_readl(reg_base, USB_TEARDOWN_REG);
+ td_reg = musb_readl(reg_base, cppi->teardown_reg_offs);
td_reg |= USB_RX_TDOWN_MASK(ep_num);
- musb_writel(reg_base, USB_TEARDOWN_REG, td_reg);
+ musb_writel(reg_base, cppi->teardown_reg_offs, td_reg);
/* Tear down Rx DMA channel */
usb_rx_ch_teardown(cppi_ch);
return 0;
}
+void txdma_completion_work(struct work_struct *data)
+{
+ struct cppi41 *cppi = container_of(data, struct cppi41, txdma_work);
+ struct cppi41_channel *tx_ch;
+ struct musb *musb = cppi->musb;
+ unsigned index;
+ u8 resched = 0;
+ unsigned long flags;
+
+ while (1) {
+ for (index = 0; index < USB_CPPI41_NUM_CH; index++) {
+ void __iomem *epio;
+ u16 csr;
+
+ tx_ch = &cppi->tx_cppi_ch[index];
+ spin_lock_irqsave(&musb->lock, flags);
+ if (tx_ch->tx_complete) {
+ /* Sometimes a EP can unregister from a DMA
+ * channel while the data is still in the FIFO.
+ * Probable reason a proper abort was not
+ * called before taking such a step.
+ * Protect against such cases.
+ */
+ if (!tx_ch->end_pt) {
+ tx_ch->tx_complete = 0;
+ continue;
+ }
+
+ epio = tx_ch->end_pt->regs;
+ csr = musb_readw(epio, MUSB_TXCSR);
+
+ if (csr & (MUSB_TXCSR_TXPKTRDY |
+ MUSB_TXCSR_FIFONOTEMPTY)) {
+ resched = 1;
+ } else {
+ tx_ch->channel.status =
+ MUSB_DMA_STATUS_FREE;
+ tx_ch->tx_complete = 0;
+ musb_dma_completion(musb, index+1, 1);
+ }
+ }
+ spin_unlock_irqrestore(&musb->lock, flags);
+
+ if (!resched)
+ cond_resched();
+ }
+
+ if (resched) {
+ resched = 0;
+ cond_resched();
+ } else {
+ return ;
+ }
+ }
+
+}
+
/**
* cppi41_dma_controller_create -
* instantiate an object representing DMA controller.
cppi->controller.channel_release = cppi41_channel_release;
cppi->controller.channel_program = cppi41_channel_program;
cppi->controller.channel_abort = cppi41_channel_abort;
+ cppi->cppi_info = (struct usb_cppi41_info *)&usb_cppi41_info[musb->id];;
+ cppi->en_bd_intr = cppi->cppi_info->bd_intr_ctrl;
+ INIT_WORK(&cppi->txdma_work, txdma_completion_work);
+
+ /* enable infinite mode only for ti81xx silicon rev2 */
+ if (cpu_is_am33xx() || cpu_is_ti816x()) {
+ dev_dbg(musb->controller, "cppi41dma supports infinite mode\n");
+ cppi->inf_mode = 1;
+ }
return &cppi->controller;
}
{
struct cppi41_queue_obj tx_queue_obj;
unsigned long pd_addr;
+ struct usb_cppi41_info *cppi_info = cppi->cppi_info;
+ struct musb *musb = cppi->musb;
- if (cppi41_queue_init(&tx_queue_obj, usb_cppi41_info.q_mgr,
- usb_cppi41_info.tx_comp_q[index])) {
- DBG(1, "ERROR: cppi41_queue_init failed for "
+ if (cppi41_queue_init(&tx_queue_obj, cppi_info->q_mgr,
+ cppi_info->tx_comp_q[index])) {
+ dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for "
"Tx completion queue");
return;
}
(tx_ch->transfer_mode && !tx_ch->zlp_queued))
cppi41_next_tx_segment(tx_ch);
else if (tx_ch->channel.actual_len >= tx_ch->length) {
- tx_ch->channel.status = MUSB_DMA_STATUS_FREE;
-
/*
* We get Tx DMA completion interrupt even when
* data is still in FIFO and not moved out to
* USB functionality. So far, we have obsered
* failure with iperf.
*/
- udelay(20);
- /* Tx completion routine callback */
- musb_dma_completion(cppi->musb, ep_num, 1);
+ tx_ch->tx_complete = 1;
+ schedule_work(&cppi->txdma_work);
}
}
}
{
struct cppi41_queue_obj rx_queue_obj;
unsigned long pd_addr;
+ struct usb_cppi41_info *cppi_info = cppi->cppi_info;
+ struct musb *musb = cppi->musb;
+ u8 en_bd_intr = cppi->en_bd_intr;
- if (cppi41_queue_init(&rx_queue_obj, usb_cppi41_info.q_mgr,
- usb_cppi41_info.rx_comp_q[index])) {
- DBG(1, "ERROR: cppi41_queue_init failed for Rx queue\n");
+ if (cppi41_queue_init(&rx_queue_obj, cppi_info->q_mgr,
+ cppi_info->rx_comp_q[index])) {
+ dev_dbg(musb->controller, "ERROR: cppi41_queue_init failed for Rx queue\n");
return;
}
struct usb_pkt_desc *curr_pd;
struct cppi41_channel *rx_ch;
u8 ch_num, ep_num;
- u32 length;
+ u32 length = 0, orig_buf_len, timeout = 50;
curr_pd = usb_get_pd_ptr(cppi, pd_addr);
if (curr_pd == NULL) {
continue;
}
+ /* This delay is required to overcome the dma race condition
+ * where software reads buffer descriptor before being updated
+ * by dma as buffer descriptor's writes by dma still pending in
+ * interconnect bridge.
+ */
+ while (timeout--) {
+ length = curr_pd->hw_desc.desc_info &
+ CPPI41_PKT_LEN_MASK;
+ if (length != 0)
+ break;
+ udelay(1);
+ }
+
+ if (length == 0)
+ ERR("!Race condtion: rxBD read before updated by dma");
+
/* Extract the data from received packet descriptor */
ch_num = curr_pd->ch_num;
ep_num = curr_pd->ep_num;
- length = curr_pd->hw_desc.buf_len;
+
+ dev_dbg(musb->controller, "Rx complete: dma channel(%d) ep%d len %d timeout %d\n",
+ ch_num, ep_num, length, (50-timeout));
rx_ch = &cppi->rx_cppi_ch[ch_num];
rx_ch->channel.actual_len += length;
if (curr_pd->eop) {
curr_pd->eop = 0;
/* disable the rx dma schedular */
- if (is_peripheral_active(cppi->musb))
+ if (is_peripheral_active(cppi->musb) && !cppi->inf_mode)
cppi41_schedtbl_remove_dma_ch(0, 0, ch_num, 0);
}
*/
usb_put_free_pd(cppi, curr_pd);
+ orig_buf_len = curr_pd->hw_desc.orig_buf_len;
+ if (en_bd_intr)
+ orig_buf_len &= ~CPPI41_PKT_INTR_FLAG;
+
if (unlikely(rx_ch->channel.actual_len >= rx_ch->length ||
- length < curr_pd->hw_desc.orig_buf_len)) {
- rx_ch->channel.status = MUSB_DMA_STATUS_FREE;
+ length < orig_buf_len)) {
+
+#if defined(CONFIG_SOC_OMAPTI81XX) || defined(CONFIG_SOC_OMAPAM33XX)
+ struct musb_hw_ep *ep;
+ u8 isoc, next_seg = 0;
- /* Rx completion routine callback */
- musb_dma_completion(cppi->musb, ep_num, 0);
+ /* Workaround for early rx completion of
+ * cppi41 dma in Generic RNDIS mode for ti81xx
+ */
+ if (is_host_enabled(cppi->musb)) {
+ u32 pkt_size = rx_ch->pkt_size;
+ ep = cppi->musb->endpoints + ep_num;
+ isoc = musb_readb(ep->regs, MUSB_RXTYPE);
+ isoc = (isoc >> 4) & 0x1;
+
+ if (!isoc
+ && (rx_ch->dma_mode == USB_GENERIC_RNDIS_MODE)
+ && (rx_ch->channel.actual_len < rx_ch->length)
+ && !(rx_ch->channel.actual_len % pkt_size))
+ next_seg = 1;
+ }
+ if (next_seg) {
+ rx_ch->curr_offset = rx_ch->channel.actual_len;
+ cppi41_next_rx_segment(rx_ch);
+ } else
+#endif
+ {
+ rx_ch->channel.status = MUSB_DMA_STATUS_FREE;
+
+ if (rx_ch->inf_mode) {
+ cppi41_rx_ch_set_maxbufcnt(
+ &rx_ch->dma_ch_obj, 0);
+ rx_ch->inf_mode = 0;
+ }
+ /* Rx completion routine callback */
+ musb_dma_completion(cppi->musb, ep_num, 0);
+ }
} else {
if (is_peripheral_active(cppi->musb) &&
((rx_ch->length - rx_ch->curr_offset) > 0))
if (tx & 1)
usb_process_tx_queue(cppi, index);
}
+EXPORT_SYMBOL(cppi41_completion);
MODULE_DESCRIPTION("CPPI4.1 dma controller driver for musb");
MODULE_LICENSE("GPL v2");