index 63fc543c94a94a7ff654ed26c949ff4a2d7e5604..058c4ecd3820fcc84693eaa551bc636142af5d3e 100644 (file)
#define POLL_SECONDS 2
-static struct timer_list otg_workaround;
-
static void otg_timer(unsigned long _musb)
{
struct musb *musb = (void *)_musb;
* VBUSERR got reported during enumeration" cases.
*/
if (devctl & MUSB_DEVCTL_VBUS) {
- mod_timer(&otg_workaround, jiffies + POLL_SECONDS * HZ);
+ mod_timer(&musb->otg_workaround,
+ jiffies + POLL_SECONDS * HZ);
break;
}
musb->xceiv->state = OTG_STATE_A_WAIT_VRISE;
*/
devctl = musb_readb(mregs, MUSB_DEVCTL);
if (devctl & MUSB_DEVCTL_BDEVICE)
- mod_timer(&otg_workaround, jiffies + POLL_SECONDS * HZ);
+ mod_timer(&musb->otg_workaround,
+ jiffies + POLL_SECONDS * HZ);
else
musb->xceiv->state = OTG_STATE_A_IDLE;
break;
void ti81xx_musb_try_idle(struct musb *musb, unsigned long timeout)
{
- static unsigned long last_timer;
-
if (!is_otg_enabled(musb))
return;
musb->xceiv->state == OTG_STATE_A_WAIT_BCON)) {
dev_dbg(musb->controller, "%s active, deleting timer\n",
otg_state_string(musb->xceiv->state));
- del_timer(&otg_workaround);
- last_timer = jiffies;
+ del_timer(&musb->otg_workaround);
+ musb->last_timer = jiffies;
return;
}
- if (time_after(last_timer, timeout) && timer_pending(&otg_workaround)) {
+ if (time_after(musb->last_timer, timeout) &&
+ timer_pending(&musb->otg_workaround)) {
dev_dbg(musb->controller, "Longer idle timer already pending, ignoring...\n");
return;
}
- last_timer = timeout;
+ musb->last_timer = timeout;
dev_dbg(musb->controller, "%s inactive, starting idle timer for %u ms\n",
otg_state_string(musb->xceiv->state),
jiffies_to_msecs(timeout - jiffies));
- mod_timer(&otg_workaround, timeout);
+ mod_timer(&musb->otg_workaround, timeout);
}
#ifdef CONFIG_USB_TI_CPPI41_DMA
*/
musb->int_usb &= ~MUSB_INTR_VBUSERROR;
musb->xceiv->state = OTG_STATE_A_WAIT_VFALL;
- mod_timer(&otg_workaround, jiffies + POLL_SECONDS * HZ);
+ mod_timer(&musb->otg_workaround,
+ jiffies + POLL_SECONDS * HZ);
WARNING("VBUS error workaround (delay coming)\n");
} else if (is_host_enabled(musb) && drvvbus) {
musb->is_active = 1;
MUSB_HST_MODE(musb);
musb->xceiv->default_a = 1;
musb->xceiv->state = OTG_STATE_A_WAIT_VRISE;
- del_timer(&otg_workaround);
+ del_timer(&musb->otg_workaround);
} else {
musb->is_active = 0;
MUSB_DEV_MODE(musb);
/* Poll for ID change */
if (is_otg_enabled(musb) && musb->xceiv->state == OTG_STATE_B_IDLE)
- mod_timer(&otg_workaround, jiffies + POLL_SECONDS * HZ);
+ mod_timer(&musb->otg_workaround, jiffies + POLL_SECONDS * HZ);
spin_unlock_irqrestore(&musb->lock, flags);
return -ENODEV;
if (is_host_enabled(musb))
- setup_timer(&otg_workaround, otg_timer, (unsigned long) musb);
+ setup_timer(&musb->otg_workaround, otg_timer,
+ (unsigned long) musb);
/* Reset the controller */
musb_writel(reg_base, USB_CTRL_REG, USB_SOFT_RESET_MASK);
struct omap_musb_board_data *data = plat->board_data;
if (is_host_enabled(musb))
- del_timer_sync(&otg_workaround);
+ del_timer_sync(&musb->otg_workaround);
/* Shutdown the on-chip PHY and its PLL. */
if (data->set_phy_power)