index 29577bf1f559070044ee2c9f50d300d86745f78e..1f49733b56902f438f8512b7bec74deaa79a2593 100644 (file)
--- a/drivers/video/da8xx-fb.c
+++ b/drivers/video/da8xx-fb.c
#define LCD_V2_LIDD_CLK_EN BIT(1)
#define LCD_V2_CORE_CLK_EN BIT(0)
#define LCD_V2_LPP_B10 26
+#define LCD_V2_TFT_24BPP_MODE BIT(25)
+#define LCD_V2_TFT_24BPP_UNPACK BIT(26)
/* LCD Raster Timing 2 Register */
#define LCD_AC_BIAS_TRANSITIONS_PER_INT(x) ((x) << 16)
unsigned int dma_end;
struct clk *lcdc_clk;
int irq;
- unsigned short pseudo_palette[16];
+ unsigned long pseudo_palette[32];
unsigned int palette_sz;
unsigned int pxl_clk;
int blank;
@@ -510,6 +512,13 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
if (raster_order)
reg |= LCD_RASTER_ORDER;
+
+ if (bpp == 24)
+ reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE);
+ else if (bpp == 32)
+ reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE
+ | LCD_V2_TFT_24BPP_UNPACK);
+
lcdc_write(reg, LCD_RASTER_CTRL_REG);
switch (bpp) {
@@ -517,6 +526,8 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
case 2:
case 4:
case 16:
+ case 24:
+ case 32:
par->palette_sz = 16 * 2;
break;
par->pseudo_palette[regno] = red | green | blue;
+ if (palette[0] != 0x4000) {
+ update_hw = 1;
+ palette[0] = 0x4000;
+ }
+ } else if (((info->var.bits_per_pixel == 32) && regno < 32) ||
+ ((info->var.bits_per_pixel == 24) && regno < 24)) {
+ red >>= (24 - info->var.red.length);
+ red <<= info->var.red.offset;
+
+ green >>= (24 - info->var.green.length);
+ green <<= info->var.green.offset;
+
+ blue >>= (24 - info->var.blue.length);
+ blue <<= info->var.blue.offset;
+
+ par->pseudo_palette[regno] = red | green | blue;
+
if (palette[0] != 0x4000) {
update_hw = 1;
palette[0] = 0x4000;
var->transp.offset = 0;
var->transp.length = 0;
break;
+ case 24:
+ var->red.offset = 16;
+ var->red.length = 8;
+ var->green.offset = 8;
+ var->green.length = 8;
+ var->blue.offset = 0;
+ var->blue.length = 8;
+ break;
+ case 32:
+ var->transp.offset = 24;
+ var->transp.length = 8;
+ var->red.offset = 16;
+ var->red.length = 8;
+ var->green.offset = 8;
+ var->green.length = 8;
+ var->blue.offset = 0;
+ var->blue.length = 8;
+ break;
default:
err = -EINVAL;
}