index 217c05f745416a81442702cb5857851dcbb58e2d..55f91d9ab00bd18bd01df877eab846a310595956 100644 (file)
--- a/drivers/video/da8xx-fb.c
+++ b/drivers/video/da8xx-fb.c
@@ -460,18 +460,43 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
/* Set the Panel Width */
/* Pixels per line = (PPL + 1)*16 */
- /*0x3F in bits 4..9 gives max horisontal resolution = 1024 pixels*/
- width &= 0x3f0;
+ if (lcd_revision == LCD_VERSION_1) {
+ /*
+ * 0x3F in bits 4..9 gives max horizontal resolution = 1024
+ * pixels.
+ */
+ width &= 0x3f0;
+ } else {
+ /*
+ * 0x7F in bits 4..10 gives max horizontal resolution = 2048
+ * pixels.
+ */
+ width &= 0x7f0;
+ }
+
reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
reg &= 0xfffffc00;
- reg |= ((width >> 4) - 1) << 4;
+ if (lcd_revision == LCD_VERSION_1) {
+ reg |= ((width >> 4) - 1) << 4;
+ } else {
+ width = (width >> 4) - 1;
+ reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3);
+ }
lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
/* Set the Panel Height */
+ /* Set bits 9:0 of Lines Per Pixel */
reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
+ /* Set bit 10 of Lines Per Pixel */
+ if (lcd_revision == LCD_VERSION_2) {
+ reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
+ reg |= ((height - 1) & 0x400) << 16;
+ lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
+ }
+
/* Set the Raster Order of the Frame Buffer */
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
if (raster_order)