video: da8xx-fb: correct suspend/resume sequence
[sitara-epos/sitara-epos-kernel.git] / drivers / video / da8xx-fb.c
index c5ee62113323f8bdec44c58ff882b0295d2248f2..5736a3ec107ef45b96eb77f070f973dc3344d25a 100644 (file)
@@ -322,10 +322,6 @@ static inline void lcd_disable_raster(bool wait_for_frame_done)
                printk(KERN_ERR "LCD Controller timed out\n");
                return;
        }
-
-       if (lcd_revision == LCD_VERSION_2)
-               /* Write 1 to reset LCDC */
-               lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
 }
 
 static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
@@ -805,10 +801,8 @@ static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
        if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
                printk(KERN_ERR "LCDC sync lost or underflow error occured\n");
                lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
-               pm_runtime_put_sync(dev);
                lcdc_write(stat, LCD_MASKED_STAT_REG);
                lcd_enable_raster();
-               pm_runtime_get_sync(dev);
        } else if (stat & LCD_PL_LOAD_DONE) {
                /*
                 * Must disable raster before changing state of any control bit.
@@ -1517,7 +1511,8 @@ static void lcd_context_save(void)
                lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
        reg_context.dma_frm_buf_ceiling_addr_1 =
                lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
-       reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG);
+       reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG) &
+               ~LCD_RASTER_ENABLE;
        return;
 }
 
@@ -1552,10 +1547,11 @@ static int fb_suspend(struct platform_device *dev, pm_message_t state)
                par->panel_power_ctrl(0);
 
        fb_set_suspend(info, 1);
-       lcd_disable_raster(WAIT_FOR_FRAME_DONE);
        lcd_context_save();
+       lcd_disable_raster(WAIT_FOR_FRAME_DONE);
+       msleep(10);
 
-       pm_runtime_put_sync(&dev->dev);
+       pm_runtime_put(&dev->dev);
        console_unlock();
 
        return 0;
@@ -1566,11 +1562,15 @@ static int fb_resume(struct platform_device *dev)
        struct da8xx_fb_par *par = info->par;
 
        console_lock();
-       if (par->panel_power_ctrl)
-               par->panel_power_ctrl(1);
 
        pm_runtime_get_sync(&dev->dev);
 
+       msleep(1);
+       lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
+       msleep(10);
+       lcdc_write(0, LCD_CLK_RESET_REG);
+       msleep(1);
+
        lcd_context_restore();
        lcd_enable_raster();