index 29577bf1f559070044ee2c9f50d300d86745f78e..c5ee62113323f8bdec44c58ff882b0295d2248f2 100644 (file)
--- a/drivers/video/da8xx-fb.c
+++ b/drivers/video/da8xx-fb.c
#include <linux/clk.h>
#include <linux/cpufreq.h>
#include <linux/console.h>
+#include <linux/spinlock.h>
#include <linux/slab.h>
+#include <linux/delay.h>
+#include <linux/pm_runtime.h>
#include <video/da8xx-fb.h>
+#include <asm/mach-types.h>
#define DRIVER_NAME "da8xx_lcdc"
#define LCD_V2_LIDD_CLK_EN BIT(1)
#define LCD_V2_CORE_CLK_EN BIT(0)
#define LCD_V2_LPP_B10 26
+#define LCD_V2_TFT_24BPP_MODE BIT(25)
+#define LCD_V2_TFT_24BPP_UNPACK BIT(26)
/* LCD Raster Timing 2 Register */
#define LCD_AC_BIAS_TRANSITIONS_PER_INT(x) ((x) << 16)
#define RIGHT_MARGIN 64
#define UPPER_MARGIN 32
#define LOWER_MARGIN 32
+#define WAIT_FOR_FRAME_DONE true
+#define NO_WAIT_FOR_FRAME_DONE false
static resource_size_t da8xx_fb_reg_base;
static struct resource *lcdc_regs;
static inline unsigned int lcdc_read(unsigned int addr)
{
- return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
+ return (unsigned int)readl(da8xx_fb_reg_base + (addr));
}
static inline void lcdc_write(unsigned int val, unsigned int addr)
{
- __raw_writel(val, da8xx_fb_reg_base + (addr));
+ writel(val, da8xx_fb_reg_base + (addr));
}
struct da8xx_fb_par {
+ struct device *dev;
resource_size_t p_palette_base;
unsigned char *v_palette_base;
dma_addr_t vram_phys;
unsigned int dma_end;
struct clk *lcdc_clk;
int irq;
- unsigned short pseudo_palette[16];
+ unsigned long pseudo_palette[32];
unsigned int palette_sz;
unsigned int pxl_clk;
int blank;
wait_queue_head_t vsync_wait;
int vsync_flag;
int vsync_timeout;
+ spinlock_t lock_for_chan_update;
+
+ /*
+ * LCDC has 2 ping pong DMA channels, channel 0
+ * and channel 1.
+ */
+ unsigned int which_dma_channel_done;
#ifdef CONFIG_CPU_FREQ
struct notifier_block freq_transition;
+ unsigned int lcd_fck_rate;
#endif
void (*panel_power_ctrl)(int);
};
.activate = 0,
.height = -1,
.width = -1,
- .pixclock = 46666, /* 46us - AUO display */
+ .pixclock = 33333,/*Pico Sec*/
.accel_flags = 0,
.left_margin = LEFT_MARGIN,
.right_margin = RIGHT_MARGIN,
unsigned char invert_pxl_clk; /* Invert Pixel clock */
};
+static vsync_callback_t vsync_cb_handler;
+static void *vsync_cb_arg;
+
static struct da8xx_panel known_lcd_panels[] = {
/* Sharp LCD035Q3DG01 */
[0] = {
.hfp = 2,
.hbp = 2,
.hsw = 41,
- .vfp = 2,
- .vbp = 2,
+ .vfp = 3,
+ .vbp = 3,
.vsw = 10,
.pxl_clk = 7833600,
.invert_pxl_clk = 0,
},
+ /* ThreeFive S9700RTWV35TR */
+ [2] = {
+ .name = "TFC_S9700RTWV35TR_01B",
+ .width = 800,
+ .height = 480,
+ .hfp = 39,
+ .hbp = 39,
+ .hsw = 47,
+ .vfp = 13,
+ .vbp = 29,
+ .vsw = 2,
+ .pxl_clk = 30000000,
+ .invert_pxl_clk = 0,
+ },
};
/* Enable the Raster Engine of the LCD Controller */
}
/* Disable the Raster Engine of the LCD Controller */
-static inline void lcd_disable_raster(void)
+static inline void lcd_disable_raster(bool wait_for_frame_done)
{
u32 reg;
+ u32 loop_cnt = 0;
+ u32 stat;
+ u32 i = 0;
+
+ if (wait_for_frame_done)
+ loop_cnt = 5000;
reg = lcdc_read(LCD_RASTER_CTRL_REG);
if (reg & LCD_RASTER_ENABLE)
lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
+ /* Wait for the current frame to complete */
+ do {
+ if (lcd_revision == LCD_VERSION_1)
+ stat = lcdc_read(LCD_STAT_REG);
+ else
+ stat = lcdc_read(LCD_RAW_STAT_REG);
+
+ mdelay(1);
+ } while (!(stat & BIT(0)) && (i++ < loop_cnt));
+
+ if (lcd_revision == LCD_VERSION_1)
+ lcdc_write(stat, LCD_STAT_REG);
+ else
+ lcdc_write(stat, LCD_MASKED_STAT_REG);
+
+ if ((loop_cnt != 0) && (i >= loop_cnt)) {
+ printk(KERN_ERR "LCD Controller timed out\n");
+ return;
+ }
+
if (lcd_revision == LCD_VERSION_2)
/* Write 1 to reset LCDC */
lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
} else {
reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
LCD_V2_END_OF_FRAME0_INT_ENA |
- LCD_V2_END_OF_FRAME1_INT_ENA;
+ LCD_V2_END_OF_FRAME1_INT_ENA |
+ LCD_V2_UNDERFLOW_INT_ENA | LCD_SYNC_LOST;
lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
}
reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
lcd_enable_raster();
}
-/* Configure the Burst Size of DMA */
-static int lcd_cfg_dma(int burst_size)
+/* Configure the Burst Size and fifo threhold of DMA */
+static int lcd_cfg_dma(int burst_size, int fifo_th)
{
u32 reg;
default:
return -EINVAL;
}
+
+ reg |= (fifo_th << 8);
+
lcdc_write(reg, LCD_DMA_CTRL_REG);
return 0;
@@ -510,6 +574,13 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
if (raster_order)
reg |= LCD_RASTER_ORDER;
+
+ if (bpp == 24)
+ reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE);
+ else if (bpp == 32)
+ reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE
+ | LCD_V2_TFT_24BPP_UNPACK);
+
lcdc_write(reg, LCD_RASTER_CTRL_REG);
switch (bpp) {
@@ -517,6 +588,8 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
case 2:
case 4:
case 16:
+ case 24:
+ case 32:
par->palette_sz = 16 * 2;
break;
par->pseudo_palette[regno] = red | green | blue;
+ if (palette[0] != 0x4000) {
+ update_hw = 1;
+ palette[0] = 0x4000;
+ }
+ } else if (((info->var.bits_per_pixel == 32) && regno < 32) ||
+ ((info->var.bits_per_pixel == 24) && regno < 24)) {
+ red >>= (24 - info->var.red.length);
+ red <<= info->var.red.offset;
+
+ green >>= (24 - info->var.green.length);
+ green <<= info->var.green.offset;
+
+ blue >>= (24 - info->var.blue.length);
+ blue <<= info->var.blue.offset;
+
+ par->pseudo_palette[regno] = red | green | blue;
+
if (palette[0] != 0x4000) {
update_hw = 1;
palette[0] = 0x4000;
static void lcd_reset(struct da8xx_fb_par *par)
{
/* Disable the Raster if previously Enabled */
- lcd_disable_raster();
+ lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
/* DMA has to be disabled */
lcdc_write(0, LCD_DMA_CTRL_REG);
@@ -636,8 +726,8 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
- /* Configure the DMA burst size. */
- ret = lcd_cfg_dma(cfg->dma_burst_sz);
+ /* Configure the DMA burst size and fifo threshold. */
+ ret = lcd_cfg_dma(cfg->dma_burst_sz, cfg->fifo_th);
if (ret < 0)
return ret;
@@ -653,7 +743,9 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
if (ret < 0)
return ret;
- if (QVGA != cfg->p_disp_panel->panel_type)
+
+ if ((QVGA != cfg->p_disp_panel->panel_type) &&
+ (WVGA != cfg->p_disp_panel->panel_type))
return -EINVAL;
if (cfg->bpp <= cfg->p_disp_panel->max_bpp &&
@@ -676,17 +768,47 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
return 0;
}
+int register_vsync_cb(vsync_callback_t handler, void *arg, int idx)
+{
+ if ((vsync_cb_handler == NULL) && (vsync_cb_arg == NULL)) {
+ vsync_cb_handler = handler;
+ vsync_cb_arg = arg;
+ } else {
+ return -EEXIST;
+ }
+
+ return 0;
+}
+EXPORT_SYMBOL(register_vsync_cb);
+
+int unregister_vsync_cb(vsync_callback_t handler, void *arg, int idx)
+{
+ if ((vsync_cb_handler == handler) && (vsync_cb_arg == arg)) {
+ vsync_cb_handler = NULL;
+ vsync_cb_arg = NULL;
+ } else {
+ return -ENXIO;
+ }
+
+ return 0;
+}
+EXPORT_SYMBOL(unregister_vsync_cb);
+
/* IRQ handler for version 2 of LCDC */
static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
{
struct da8xx_fb_par *par = arg;
u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
+ struct device *dev = par->dev;
u32 reg_int;
if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
- lcd_disable_raster();
+ printk(KERN_ERR "LCDC sync lost or underflow error occured\n");
+ lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
+ pm_runtime_put_sync(dev);
lcdc_write(stat, LCD_MASKED_STAT_REG);
lcd_enable_raster();
+ pm_runtime_get_sync(dev);
} else if (stat & LCD_PL_LOAD_DONE) {
/*
* Must disable raster before changing state of any control bit.
* interrupt via the following write to the status register. If
* this is done after then one gets multiple PL done interrupts.
*/
- lcd_disable_raster();
+ lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
lcdc_write(stat, LCD_MASKED_STAT_REG);
lcdc_write(stat, LCD_MASKED_STAT_REG);
if (stat & LCD_END_OF_FRAME0) {
+ par->which_dma_channel_done = 0;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
+ if (vsync_cb_handler)
+ vsync_cb_handler(vsync_cb_arg);
}
if (stat & LCD_END_OF_FRAME1) {
+ par->which_dma_channel_done = 1;
lcdc_write(par->dma_start,
LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
lcdc_write(par->dma_end,
LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
par->vsync_flag = 1;
wake_up_interruptible(&par->vsync_wait);
+ if (vsync_cb_handler)
+ vsync_cb_handler(vsync_cb_arg);
}
}
u32 reg_ras;
if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
- lcd_disable_raster();
+ printk(KERN_ERR "LCDC sync lost or underflow error occured\n");
+ lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
+ clk_disable(par->lcdc_clk);
lcdc_write(stat, LCD_STAT_REG);
lcd_enable_raster();
+ clk_enable(par->lcdc_clk);
} else if (stat & LCD_PL_LOAD_DONE) {
/*
* Must disable raster before changing state of any control bit.
* interrupt via the following write to the status register. If
* this is done after then one gets multiple PL done interrupts.
*/
- lcd_disable_raster();
+ lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
lcdc_write(stat, LCD_STAT_REG);
var->transp.offset = 0;
var->transp.length = 0;
break;
+ case 24:
+ var->red.offset = 16;
+ var->red.length = 8;
+ var->green.offset = 8;
+ var->green.length = 8;
+ var->blue.offset = 0;
+ var->blue.length = 8;
+ break;
+ case 32:
+ var->transp.offset = 24;
+ var->transp.length = 8;
+ var->red.offset = 16;
+ var->red.length = 8;
+ var->green.offset = 8;
+ var->green.length = 8;
+ var->blue.offset = 0;
+ var->blue.length = 8;
+ break;
default:
err = -EINVAL;
}
struct da8xx_fb_par *par;
par = container_of(nb, struct da8xx_fb_par, freq_transition);
- if (val == CPUFREQ_PRECHANGE) {
- lcd_disable_raster();
- } else if (val == CPUFREQ_POSTCHANGE) {
- lcd_calc_clk_divider(par);
- lcd_enable_raster();
+ if (val == CPUFREQ_POSTCHANGE) {
+ if (par->lcd_fck_rate != clk_get_rate(par->lcdc_clk)) {
+ lcd_disable_raster(WAIT_FOR_FRAME_DONE);
+ lcd_calc_clk_divider(par);
+ lcd_enable_raster();
+ }
}
return 0;
if (par->panel_power_ctrl)
par->panel_power_ctrl(0);
- lcd_disable_raster();
+ lcd_disable_raster(WAIT_FOR_FRAME_DONE);
lcdc_write(0, LCD_RASTER_CTRL_REG);
/* disable DMA */
dma_free_coherent(NULL, par->vram_size, par->vram_virt,
par->vram_phys);
free_irq(par->irq, par);
- clk_disable(par->lcdc_clk);
- clk_put(par->lcdc_clk);
+ pm_runtime_put_sync(&dev->dev);
+ pm_runtime_disable(&dev->dev);
framebuffer_release(info);
iounmap((void __iomem *)da8xx_fb_reg_base);
release_mem_region(lcdc_regs->start, resource_size(lcdc_regs));
if (ret == 0)
return -ETIMEDOUT;
+ if (par->panel_power_ctrl) {
+ /* Switch off panel power and backlight */
+ par->panel_power_ctrl(0);
+
+ /* Switch on panel power and backlight */
+ par->panel_power_ctrl(1);
+ }
+
return 0;
}
if (par->panel_power_ctrl)
par->panel_power_ctrl(0);
- lcd_disable_raster();
+ lcd_disable_raster(WAIT_FOR_FRAME_DONE);
break;
default:
ret = -EINVAL;
struct fb_fix_screeninfo *fix = &fbi->fix;
unsigned int end;
unsigned int start;
+ unsigned long irq_flags;
if (var->xoffset != fbi->var.xoffset ||
var->yoffset != fbi->var.yoffset) {
end = start + fbi->var.yres * fix->line_length - 1;
par->dma_start = start;
par->dma_end = end;
+ spin_lock_irqsave(&par->lock_for_chan_update,
+ irq_flags);
+ if (par->which_dma_channel_done == 0) {
+ lcdc_write(par->dma_start,
+ LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+ lcdc_write(par->dma_end,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+ } else if (par->which_dma_channel_done == 1) {
+ lcdc_write(par->dma_start,
+ LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+ lcdc_write(par->dma_end,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+ }
+ spin_unlock_irqrestore(&par->lock_for_chan_update,
+ irq_flags);
}
}
ret = -ENODEV;
goto err_ioremap;
}
- ret = clk_enable(fb_clk);
- if (ret)
- goto err_clk_put;
+
+ pm_runtime_irq_safe(&device->dev);
+ pm_runtime_enable(&device->dev);
+ pm_runtime_get_sync(&device->dev);
+
/* Determine LCD IP Version */
switch (lcdc_read(LCD_PID_REG)) {
lcd_revision = LCD_VERSION_1;
break;
case 0x4F200800:
+ case 0x4F201000:
lcd_revision = LCD_VERSION_2;
break;
default:
if (i == ARRAY_SIZE(known_lcd_panels)) {
dev_err(&device->dev, "GLCD: No valid panel found\n");
ret = -ENODEV;
- goto err_clk_disable;
+ goto err_pm_runtime_disable;
} else
dev_info(&device->dev, "GLCD: Found %s panel\n",
fb_pdata->type);
if (!da8xx_fb_info) {
dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
ret = -ENOMEM;
- goto err_clk_disable;
+ goto err_pm_runtime_disable;
}
par = da8xx_fb_info->par;
+ par->dev = &device->dev;
par->lcdc_clk = fb_clk;
+#ifdef CONFIG_CPU_FREQ
+ par->lcd_fck_rate = clk_get_rate(fb_clk);
+#endif
par->pxl_clk = lcdc_info->pxl_clk;
if (fb_pdata->panel_power_ctrl) {
par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
da8xx_fb_var.hsync_len = lcdc_info->hsw;
da8xx_fb_var.vsync_len = lcdc_info->vsw;
+ da8xx_fb_var.right_margin = lcdc_info->hfp;
+ da8xx_fb_var.left_margin = lcdc_info->hbp;
+ da8xx_fb_var.lower_margin = lcdc_info->vfp;
+ da8xx_fb_var.upper_margin = lcdc_info->vbp;
+
/* Initialize fbinfo */
da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
da8xx_fb_info->fix = da8xx_fb_fix;
/* initialize the vsync wait queue */
init_waitqueue_head(&par->vsync_wait);
par->vsync_timeout = HZ / 5;
+ par->which_dma_channel_done = -1;
+ spin_lock_init(&par->lock_for_chan_update);
/* Register the Frame Buffer */
if (register_framebuffer(da8xx_fb_info) < 0) {
irq_freq:
#ifdef CONFIG_CPU_FREQ
lcd_da8xx_cpufreq_deregister(par);
-#endif
err_cpu_freq:
+#endif
unregister_framebuffer(da8xx_fb_info);
err_dealloc_cmap:
err_release_fb:
framebuffer_release(da8xx_fb_info);
-err_clk_disable:
- clk_disable(fb_clk);
-
-err_clk_put:
- clk_put(fb_clk);
+err_pm_runtime_disable:
+ pm_runtime_put_sync(&device->dev);
+ pm_runtime_disable(&device->dev);
err_ioremap:
+
iounmap((void __iomem *)da8xx_fb_reg_base);
err_request_mem:
}
#ifdef CONFIG_PM
+
+struct lcdc_context {
+ u32 clk_enable;
+ u32 ctrl;
+ u32 dma_ctrl;
+ u32 raster_timing_0;
+ u32 raster_timing_1;
+ u32 raster_timing_2;
+ u32 int_enable_set;
+ u32 dma_frm_buf_base_addr_0;
+ u32 dma_frm_buf_ceiling_addr_0;
+ u32 dma_frm_buf_base_addr_1;
+ u32 dma_frm_buf_ceiling_addr_1;
+ u32 raster_ctrl;
+} reg_context;
+
+static void lcd_context_save(void)
+{
+ reg_context.clk_enable = lcdc_read(LCD_CLK_ENABLE_REG);
+ reg_context.ctrl = lcdc_read(LCD_CTRL_REG);
+ reg_context.dma_ctrl = lcdc_read(LCD_DMA_CTRL_REG);
+ reg_context.raster_timing_0 = lcdc_read(LCD_RASTER_TIMING_0_REG);
+ reg_context.raster_timing_1 = lcdc_read(LCD_RASTER_TIMING_1_REG);
+ reg_context.raster_timing_2 = lcdc_read(LCD_RASTER_TIMING_2_REG);
+ reg_context.int_enable_set = lcdc_read(LCD_INT_ENABLE_SET_REG);
+ reg_context.dma_frm_buf_base_addr_0 =
+ lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+ reg_context.dma_frm_buf_ceiling_addr_0 =
+ lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+ reg_context.dma_frm_buf_base_addr_1 =
+ lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+ reg_context.dma_frm_buf_ceiling_addr_1 =
+ lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+ reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG);
+ return;
+}
+
+static void lcd_context_restore(void)
+{
+ lcdc_write(reg_context.clk_enable, LCD_CLK_ENABLE_REG);
+ lcdc_write(reg_context.ctrl, LCD_CTRL_REG);
+ lcdc_write(reg_context.dma_ctrl, LCD_DMA_CTRL_REG);
+ lcdc_write(reg_context.raster_timing_0, LCD_RASTER_TIMING_0_REG);
+ lcdc_write(reg_context.raster_timing_1, LCD_RASTER_TIMING_1_REG);
+ lcdc_write(reg_context.raster_timing_2, LCD_RASTER_TIMING_2_REG);
+ lcdc_write(reg_context.int_enable_set, LCD_INT_ENABLE_SET_REG);
+ lcdc_write(reg_context.dma_frm_buf_base_addr_0,
+ LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+ lcdc_write(reg_context.dma_frm_buf_ceiling_addr_0,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+ lcdc_write(reg_context.dma_frm_buf_base_addr_1,
+ LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+ lcdc_write(reg_context.dma_frm_buf_ceiling_addr_1,
+ LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+ lcdc_write(reg_context.raster_ctrl, LCD_RASTER_CTRL_REG);
+ return;
+}
+
static int fb_suspend(struct platform_device *dev, pm_message_t state)
{
struct fb_info *info = platform_get_drvdata(dev);
par->panel_power_ctrl(0);
fb_set_suspend(info, 1);
- lcd_disable_raster();
- clk_disable(par->lcdc_clk);
+ lcd_disable_raster(WAIT_FOR_FRAME_DONE);
+ lcd_context_save();
+
+ pm_runtime_put_sync(&dev->dev);
console_unlock();
return 0;
if (par->panel_power_ctrl)
par->panel_power_ctrl(1);
- clk_enable(par->lcdc_clk);
+ pm_runtime_get_sync(&dev->dev);
+
+ lcd_context_restore();
lcd_enable_raster();
+
+ if (par->panel_power_ctrl)
+ par->panel_power_ctrl(1);
+
fb_set_suspend(info, 0);
console_unlock();