]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - drivers/video/da8xx-fb.c
video: da8xx-fb: enable sync and underflow error interrupts
[sitara-epos/sitara-epos-kernel.git] / drivers / video / da8xx-fb.c
index 29577bf1f559070044ee2c9f50d300d86745f78e..c5ee62113323f8bdec44c58ff882b0295d2248f2 100644 (file)
 #include <linux/clk.h>
 #include <linux/cpufreq.h>
 #include <linux/console.h>
+#include <linux/spinlock.h>
 #include <linux/slab.h>
+#include <linux/delay.h>
+#include <linux/pm_runtime.h>
 #include <video/da8xx-fb.h>
+#include <asm/mach-types.h>
 
 #define DRIVER_NAME "da8xx_lcdc"
 
@@ -82,6 +86,8 @@
 #define LCD_V2_LIDD_CLK_EN             BIT(1)
 #define LCD_V2_CORE_CLK_EN             BIT(0)
 #define LCD_V2_LPP_B10                 26
+#define LCD_V2_TFT_24BPP_MODE          BIT(25)
+#define LCD_V2_TFT_24BPP_UNPACK                BIT(26)
 
 /* LCD Raster Timing 2 Register */
 #define LCD_AC_BIAS_TRANSITIONS_PER_INT(x)     ((x) << 16)
 #define RIGHT_MARGIN   64
 #define UPPER_MARGIN   32
 #define LOWER_MARGIN   32
+#define WAIT_FOR_FRAME_DONE    true
+#define NO_WAIT_FOR_FRAME_DONE false
 
 static resource_size_t da8xx_fb_reg_base;
 static struct resource *lcdc_regs;
@@ -134,15 +142,16 @@ static irq_handler_t lcdc_irq_handler;
 
 static inline unsigned int lcdc_read(unsigned int addr)
 {
-       return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
+       return (unsigned int)readl(da8xx_fb_reg_base + (addr));
 }
 
 static inline void lcdc_write(unsigned int val, unsigned int addr)
 {
-       __raw_writel(val, da8xx_fb_reg_base + (addr));
+       writel(val, da8xx_fb_reg_base + (addr));
 }
 
 struct da8xx_fb_par {
+       struct device *dev;
        resource_size_t p_palette_base;
        unsigned char *v_palette_base;
        dma_addr_t              vram_phys;
@@ -152,15 +161,23 @@ struct da8xx_fb_par {
        unsigned int            dma_end;
        struct clk *lcdc_clk;
        int irq;
-       unsigned short pseudo_palette[16];
+       unsigned long pseudo_palette[32];
        unsigned int palette_sz;
        unsigned int pxl_clk;
        int blank;
        wait_queue_head_t       vsync_wait;
        int                     vsync_flag;
        int                     vsync_timeout;
+       spinlock_t              lock_for_chan_update;
+
+       /*
+        * LCDC has 2 ping pong DMA channels, channel 0
+        * and channel 1.
+        */
+       unsigned int            which_dma_channel_done;
 #ifdef CONFIG_CPU_FREQ
        struct notifier_block   freq_transition;
+       unsigned int            lcd_fck_rate;
 #endif
        void (*panel_power_ctrl)(int);
 };
@@ -174,7 +191,7 @@ static struct fb_var_screeninfo da8xx_fb_var __devinitdata = {
        .activate = 0,
        .height = -1,
        .width = -1,
-       .pixclock = 46666,      /* 46us - AUO display */
+       .pixclock = 33333,/*Pico Sec*/
        .accel_flags = 0,
        .left_margin = LEFT_MARGIN,
        .right_margin = RIGHT_MARGIN,
@@ -209,6 +226,9 @@ struct da8xx_panel {
        unsigned char   invert_pxl_clk; /* Invert Pixel clock */
 };
 
+static vsync_callback_t vsync_cb_handler;
+static void *vsync_cb_arg;
+
 static struct da8xx_panel known_lcd_panels[] = {
        /* Sharp LCD035Q3DG01 */
        [0] = {
@@ -232,12 +252,26 @@ static struct da8xx_panel known_lcd_panels[] = {
                .hfp = 2,
                .hbp = 2,
                .hsw = 41,
-               .vfp = 2,
-               .vbp = 2,
+               .vfp = 3,
+               .vbp = 3,
                .vsw = 10,
                .pxl_clk = 7833600,
                .invert_pxl_clk = 0,
        },
+       /* ThreeFive S9700RTWV35TR */
+       [2] = {
+               .name = "TFC_S9700RTWV35TR_01B",
+               .width = 800,
+               .height = 480,
+               .hfp = 39,
+               .hbp = 39,
+               .hsw = 47,
+               .vfp = 13,
+               .vbp = 29,
+               .vsw = 2,
+               .pxl_clk = 30000000,
+               .invert_pxl_clk = 0,
+       },
 };
 
 /* Enable the Raster Engine of the LCD Controller */
@@ -255,14 +289,40 @@ static inline void lcd_enable_raster(void)
 }
 
 /* Disable the Raster Engine of the LCD Controller */
-static inline void lcd_disable_raster(void)
+static inline void lcd_disable_raster(bool wait_for_frame_done)
 {
        u32 reg;
+       u32 loop_cnt = 0;
+       u32 stat;
+       u32 i = 0;
+
+       if (wait_for_frame_done)
+               loop_cnt = 5000;
 
        reg = lcdc_read(LCD_RASTER_CTRL_REG);
        if (reg & LCD_RASTER_ENABLE)
                lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
 
+       /* Wait for the current frame to complete */
+       do {
+               if (lcd_revision == LCD_VERSION_1)
+                       stat = lcdc_read(LCD_STAT_REG);
+               else
+                       stat = lcdc_read(LCD_RAW_STAT_REG);
+
+               mdelay(1);
+       } while (!(stat & BIT(0)) && (i++ < loop_cnt));
+
+       if (lcd_revision == LCD_VERSION_1)
+               lcdc_write(stat, LCD_STAT_REG);
+       else
+               lcdc_write(stat, LCD_MASKED_STAT_REG);
+
+       if ((loop_cnt != 0) && (i >= loop_cnt)) {
+               printk(KERN_ERR "LCD Controller timed out\n");
+               return;
+       }
+
        if (lcd_revision == LCD_VERSION_2)
                /* Write 1 to reset LCDC */
                lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
@@ -292,7 +352,8 @@ static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
                } else {
                        reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
                                LCD_V2_END_OF_FRAME0_INT_ENA |
-                               LCD_V2_END_OF_FRAME1_INT_ENA;
+                               LCD_V2_END_OF_FRAME1_INT_ENA |
+                               LCD_V2_UNDERFLOW_INT_ENA | LCD_SYNC_LOST;
                        lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
                }
                reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
@@ -329,8 +390,8 @@ static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
        lcd_enable_raster();
 }
 
-/* Configure the Burst Size of DMA */
-static int lcd_cfg_dma(int burst_size)
+/* Configure the Burst Size and fifo threhold of DMA */
+static int lcd_cfg_dma(int burst_size,  int fifo_th)
 {
        u32 reg;
 
@@ -354,6 +415,9 @@ static int lcd_cfg_dma(int burst_size)
        default:
                return -EINVAL;
        }
+
+       reg |= (fifo_th << 8);
+
        lcdc_write(reg, LCD_DMA_CTRL_REG);
 
        return 0;
@@ -510,6 +574,13 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
        reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
        if (raster_order)
                reg |= LCD_RASTER_ORDER;
+
+       if (bpp == 24)
+               reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE);
+       else if (bpp == 32)
+               reg |= (LCD_TFT_MODE | LCD_V2_TFT_24BPP_MODE
+                               | LCD_V2_TFT_24BPP_UNPACK);
+
        lcdc_write(reg, LCD_RASTER_CTRL_REG);
 
        switch (bpp) {
@@ -517,6 +588,8 @@ static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
        case 2:
        case 4:
        case 16:
+       case 24:
+       case 32:
                par->palette_sz = 16 * 2;
                break;
 
@@ -571,6 +644,23 @@ static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
 
                par->pseudo_palette[regno] = red | green | blue;
 
+               if (palette[0] != 0x4000) {
+                       update_hw = 1;
+                       palette[0] = 0x4000;
+               }
+       } else if (((info->var.bits_per_pixel == 32) && regno < 32) ||
+                   ((info->var.bits_per_pixel == 24) && regno < 24)) {
+               red >>= (24 - info->var.red.length);
+               red <<= info->var.red.offset;
+
+               green >>= (24 - info->var.green.length);
+               green <<= info->var.green.offset;
+
+               blue >>= (24 - info->var.blue.length);
+               blue <<= info->var.blue.offset;
+
+               par->pseudo_palette[regno] = red | green | blue;
+
                if (palette[0] != 0x4000) {
                        update_hw = 1;
                        palette[0] = 0x4000;
@@ -587,7 +677,7 @@ static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
 static void lcd_reset(struct da8xx_fb_par *par)
 {
        /* Disable the Raster if previously Enabled */
-       lcd_disable_raster();
+       lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
 
        /* DMA has to be disabled */
        lcdc_write(0, LCD_DMA_CTRL_REG);
@@ -636,8 +726,8 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
                lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
                        ~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
 
-       /* Configure the DMA burst size. */
-       ret = lcd_cfg_dma(cfg->dma_burst_sz);
+       /* Configure the DMA burst size and fifo threshold. */
+       ret = lcd_cfg_dma(cfg->dma_burst_sz, cfg->fifo_th);
        if (ret < 0)
                return ret;
 
@@ -653,7 +743,9 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
        if (ret < 0)
                return ret;
 
-       if (QVGA != cfg->p_disp_panel->panel_type)
+
+       if ((QVGA != cfg->p_disp_panel->panel_type) &&
+                       (WVGA != cfg->p_disp_panel->panel_type))
                return -EINVAL;
 
        if (cfg->bpp <= cfg->p_disp_panel->max_bpp &&
@@ -676,17 +768,47 @@ static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
        return 0;
 }
 
+int register_vsync_cb(vsync_callback_t handler, void *arg, int idx)
+{
+       if ((vsync_cb_handler == NULL) && (vsync_cb_arg == NULL)) {
+               vsync_cb_handler = handler;
+               vsync_cb_arg = arg;
+       } else {
+               return -EEXIST;
+       }
+
+       return 0;
+}
+EXPORT_SYMBOL(register_vsync_cb);
+
+int unregister_vsync_cb(vsync_callback_t handler, void *arg, int idx)
+{
+       if ((vsync_cb_handler == handler) && (vsync_cb_arg == arg)) {
+               vsync_cb_handler = NULL;
+               vsync_cb_arg = NULL;
+       } else {
+               return -ENXIO;
+       }
+
+       return 0;
+}
+EXPORT_SYMBOL(unregister_vsync_cb);
+
 /* IRQ handler for version 2 of LCDC */
 static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
 {
        struct da8xx_fb_par *par = arg;
        u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
+       struct device *dev = par->dev;
        u32 reg_int;
 
        if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
-               lcd_disable_raster();
+               printk(KERN_ERR "LCDC sync lost or underflow error occured\n");
+               lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
+               pm_runtime_put_sync(dev);
                lcdc_write(stat, LCD_MASKED_STAT_REG);
                lcd_enable_raster();
+               pm_runtime_get_sync(dev);
        } else if (stat & LCD_PL_LOAD_DONE) {
                /*
                 * Must disable raster before changing state of any control bit.
@@ -694,7 +816,7 @@ static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
                 * interrupt via the following write to the status register. If
                 * this is done after then one gets multiple PL done interrupts.
                 */
-               lcd_disable_raster();
+               lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
 
                lcdc_write(stat, LCD_MASKED_STAT_REG);
 
@@ -709,21 +831,27 @@ static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
                lcdc_write(stat, LCD_MASKED_STAT_REG);
 
                if (stat & LCD_END_OF_FRAME0) {
+                       par->which_dma_channel_done = 0;
                        lcdc_write(par->dma_start,
                                   LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
                        lcdc_write(par->dma_end,
                                   LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
                        par->vsync_flag = 1;
                        wake_up_interruptible(&par->vsync_wait);
+                       if (vsync_cb_handler)
+                               vsync_cb_handler(vsync_cb_arg);
                }
 
                if (stat & LCD_END_OF_FRAME1) {
+                       par->which_dma_channel_done = 1;
                        lcdc_write(par->dma_start,
                                   LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
                        lcdc_write(par->dma_end,
                                   LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
                        par->vsync_flag = 1;
                        wake_up_interruptible(&par->vsync_wait);
+                       if (vsync_cb_handler)
+                               vsync_cb_handler(vsync_cb_arg);
                }
        }
 
@@ -739,9 +867,12 @@ static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
        u32 reg_ras;
 
        if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
-               lcd_disable_raster();
+               printk(KERN_ERR "LCDC sync lost or underflow error occured\n");
+               lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
+               clk_disable(par->lcdc_clk);
                lcdc_write(stat, LCD_STAT_REG);
                lcd_enable_raster();
+               clk_enable(par->lcdc_clk);
        } else if (stat & LCD_PL_LOAD_DONE) {
                /*
                 * Must disable raster before changing state of any control bit.
@@ -749,7 +880,7 @@ static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
                 * interrupt via the following write to the status register. If
                 * this is done after then one gets multiple PL done interrupts.
                 */
-               lcd_disable_raster();
+               lcd_disable_raster(NO_WAIT_FOR_FRAME_DONE);
 
                lcdc_write(stat, LCD_STAT_REG);
 
@@ -822,6 +953,24 @@ static int fb_check_var(struct fb_var_screeninfo *var,
                var->transp.offset = 0;
                var->transp.length = 0;
                break;
+       case 24:
+               var->red.offset = 16;
+               var->red.length = 8;
+               var->green.offset = 8;
+               var->green.length = 8;
+               var->blue.offset = 0;
+               var->blue.length = 8;
+               break;
+       case 32:
+               var->transp.offset = 24;
+               var->transp.length = 8;
+               var->red.offset = 16;
+               var->red.length = 8;
+               var->green.offset = 8;
+               var->green.length = 8;
+               var->blue.offset = 0;
+               var->blue.length = 8;
+               break;
        default:
                err = -EINVAL;
        }
@@ -840,11 +989,12 @@ static int lcd_da8xx_cpufreq_transition(struct notifier_block *nb,
        struct da8xx_fb_par *par;
 
        par = container_of(nb, struct da8xx_fb_par, freq_transition);
-       if (val == CPUFREQ_PRECHANGE) {
-               lcd_disable_raster();
-       } else if (val == CPUFREQ_POSTCHANGE) {
-               lcd_calc_clk_divider(par);
-               lcd_enable_raster();
+       if (val == CPUFREQ_POSTCHANGE) {
+               if (par->lcd_fck_rate != clk_get_rate(par->lcdc_clk)) {
+                       lcd_disable_raster(WAIT_FOR_FRAME_DONE);
+                       lcd_calc_clk_divider(par);
+                       lcd_enable_raster();
+               }
        }
 
        return 0;
@@ -878,7 +1028,7 @@ static int __devexit fb_remove(struct platform_device *dev)
                if (par->panel_power_ctrl)
                        par->panel_power_ctrl(0);
 
-               lcd_disable_raster();
+               lcd_disable_raster(WAIT_FOR_FRAME_DONE);
                lcdc_write(0, LCD_RASTER_CTRL_REG);
 
                /* disable DMA  */
@@ -891,8 +1041,8 @@ static int __devexit fb_remove(struct platform_device *dev)
                dma_free_coherent(NULL, par->vram_size, par->vram_virt,
                                  par->vram_phys);
                free_irq(par->irq, par);
-               clk_disable(par->lcdc_clk);
-               clk_put(par->lcdc_clk);
+               pm_runtime_put_sync(&dev->dev);
+               pm_runtime_disable(&dev->dev);
                framebuffer_release(info);
                iounmap((void __iomem *)da8xx_fb_reg_base);
                release_mem_region(lcdc_regs->start, resource_size(lcdc_regs));
@@ -931,6 +1081,14 @@ static int fb_wait_for_vsync(struct fb_info *info)
        if (ret == 0)
                return -ETIMEDOUT;
 
+       if (par->panel_power_ctrl) {
+               /* Switch off panel power and backlight */
+               par->panel_power_ctrl(0);
+
+               /* Switch on panel power and backlight */
+               par->panel_power_ctrl(1);
+       }
+
        return 0;
 }
 
@@ -991,7 +1149,7 @@ static int cfb_blank(int blank, struct fb_info *info)
                if (par->panel_power_ctrl)
                        par->panel_power_ctrl(0);
 
-               lcd_disable_raster();
+               lcd_disable_raster(WAIT_FOR_FRAME_DONE);
                break;
        default:
                ret = -EINVAL;
@@ -1013,6 +1171,7 @@ static int da8xx_pan_display(struct fb_var_screeninfo *var,
        struct fb_fix_screeninfo    *fix = &fbi->fix;
        unsigned int end;
        unsigned int start;
+       unsigned long irq_flags;
 
        if (var->xoffset != fbi->var.xoffset ||
                        var->yoffset != fbi->var.yoffset) {
@@ -1030,6 +1189,21 @@ static int da8xx_pan_display(struct fb_var_screeninfo *var,
                        end     = start + fbi->var.yres * fix->line_length - 1;
                        par->dma_start  = start;
                        par->dma_end    = end;
+                       spin_lock_irqsave(&par->lock_for_chan_update,
+                                       irq_flags);
+                       if (par->which_dma_channel_done == 0) {
+                               lcdc_write(par->dma_start,
+                                          LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+                               lcdc_write(par->dma_end,
+                                          LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+                       } else if (par->which_dma_channel_done == 1) {
+                               lcdc_write(par->dma_start,
+                                          LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+                               lcdc_write(par->dma_end,
+                                          LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+                       }
+                       spin_unlock_irqrestore(&par->lock_for_chan_update,
+                                       irq_flags);
                }
        }
 
@@ -1090,9 +1264,11 @@ static int __devinit fb_probe(struct platform_device *device)
                ret = -ENODEV;
                goto err_ioremap;
        }
-       ret = clk_enable(fb_clk);
-       if (ret)
-               goto err_clk_put;
+
+       pm_runtime_irq_safe(&device->dev);
+       pm_runtime_enable(&device->dev);
+       pm_runtime_get_sync(&device->dev);
+
 
        /* Determine LCD IP Version */
        switch (lcdc_read(LCD_PID_REG)) {
@@ -1100,6 +1276,7 @@ static int __devinit fb_probe(struct platform_device *device)
                lcd_revision = LCD_VERSION_1;
                break;
        case 0x4F200800:
+       case 0x4F201000:
                lcd_revision = LCD_VERSION_2;
                break;
        default:
@@ -1120,7 +1297,7 @@ static int __devinit fb_probe(struct platform_device *device)
        if (i == ARRAY_SIZE(known_lcd_panels)) {
                dev_err(&device->dev, "GLCD: No valid panel found\n");
                ret = -ENODEV;
-               goto err_clk_disable;
+               goto err_pm_runtime_disable;
        } else
                dev_info(&device->dev, "GLCD: Found %s panel\n",
                                        fb_pdata->type);
@@ -1132,11 +1309,15 @@ static int __devinit fb_probe(struct platform_device *device)
        if (!da8xx_fb_info) {
                dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
                ret = -ENOMEM;
-               goto err_clk_disable;
+               goto err_pm_runtime_disable;
        }
 
        par = da8xx_fb_info->par;
+       par->dev = &device->dev;
        par->lcdc_clk = fb_clk;
+#ifdef CONFIG_CPU_FREQ
+       par->lcd_fck_rate = clk_get_rate(fb_clk);
+#endif
        par->pxl_clk = lcdc_info->pxl_clk;
        if (fb_pdata->panel_power_ctrl) {
                par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
@@ -1210,6 +1391,11 @@ static int __devinit fb_probe(struct platform_device *device)
        da8xx_fb_var.hsync_len = lcdc_info->hsw;
        da8xx_fb_var.vsync_len = lcdc_info->vsw;
 
+       da8xx_fb_var.right_margin = lcdc_info->hfp;
+       da8xx_fb_var.left_margin  = lcdc_info->hbp;
+       da8xx_fb_var.lower_margin = lcdc_info->vfp;
+       da8xx_fb_var.upper_margin = lcdc_info->vbp;
+
        /* Initialize fbinfo */
        da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
        da8xx_fb_info->fix = da8xx_fb_fix;
@@ -1233,6 +1419,8 @@ static int __devinit fb_probe(struct platform_device *device)
        /* initialize the vsync wait queue */
        init_waitqueue_head(&par->vsync_wait);
        par->vsync_timeout = HZ / 5;
+       par->which_dma_channel_done = -1;
+       spin_lock_init(&par->lock_for_chan_update);
 
        /* Register the Frame Buffer  */
        if (register_framebuffer(da8xx_fb_info) < 0) {
@@ -1264,8 +1452,8 @@ static int __devinit fb_probe(struct platform_device *device)
 irq_freq:
 #ifdef CONFIG_CPU_FREQ
        lcd_da8xx_cpufreq_deregister(par);
-#endif
 err_cpu_freq:
+#endif
        unregister_framebuffer(da8xx_fb_info);
 
 err_dealloc_cmap:
@@ -1281,13 +1469,12 @@ err_release_fb_mem:
 err_release_fb:
        framebuffer_release(da8xx_fb_info);
 
-err_clk_disable:
-       clk_disable(fb_clk);
-
-err_clk_put:
-       clk_put(fb_clk);
+err_pm_runtime_disable:
+       pm_runtime_put_sync(&device->dev);
+       pm_runtime_disable(&device->dev);
 
 err_ioremap:
+
        iounmap((void __iomem *)da8xx_fb_reg_base);
 
 err_request_mem:
@@ -1297,6 +1484,64 @@ err_request_mem:
 }
 
 #ifdef CONFIG_PM
+
+struct lcdc_context {
+       u32 clk_enable;
+       u32 ctrl;
+       u32 dma_ctrl;
+       u32 raster_timing_0;
+       u32 raster_timing_1;
+       u32 raster_timing_2;
+       u32 int_enable_set;
+       u32 dma_frm_buf_base_addr_0;
+       u32 dma_frm_buf_ceiling_addr_0;
+       u32 dma_frm_buf_base_addr_1;
+       u32 dma_frm_buf_ceiling_addr_1;
+       u32 raster_ctrl;
+} reg_context;
+
+static void lcd_context_save(void)
+{
+       reg_context.clk_enable = lcdc_read(LCD_CLK_ENABLE_REG);
+       reg_context.ctrl = lcdc_read(LCD_CTRL_REG);
+       reg_context.dma_ctrl = lcdc_read(LCD_DMA_CTRL_REG);
+       reg_context.raster_timing_0 = lcdc_read(LCD_RASTER_TIMING_0_REG);
+       reg_context.raster_timing_1 = lcdc_read(LCD_RASTER_TIMING_1_REG);
+       reg_context.raster_timing_2 = lcdc_read(LCD_RASTER_TIMING_2_REG);
+       reg_context.int_enable_set = lcdc_read(LCD_INT_ENABLE_SET_REG);
+       reg_context.dma_frm_buf_base_addr_0 =
+               lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+       reg_context.dma_frm_buf_ceiling_addr_0 =
+               lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+       reg_context.dma_frm_buf_base_addr_1 =
+               lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+       reg_context.dma_frm_buf_ceiling_addr_1 =
+               lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+       reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG);
+       return;
+}
+
+static void lcd_context_restore(void)
+{
+       lcdc_write(reg_context.clk_enable, LCD_CLK_ENABLE_REG);
+       lcdc_write(reg_context.ctrl, LCD_CTRL_REG);
+       lcdc_write(reg_context.dma_ctrl, LCD_DMA_CTRL_REG);
+       lcdc_write(reg_context.raster_timing_0, LCD_RASTER_TIMING_0_REG);
+       lcdc_write(reg_context.raster_timing_1, LCD_RASTER_TIMING_1_REG);
+       lcdc_write(reg_context.raster_timing_2, LCD_RASTER_TIMING_2_REG);
+       lcdc_write(reg_context.int_enable_set, LCD_INT_ENABLE_SET_REG);
+       lcdc_write(reg_context.dma_frm_buf_base_addr_0,
+                       LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
+       lcdc_write(reg_context.dma_frm_buf_ceiling_addr_0,
+                       LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
+       lcdc_write(reg_context.dma_frm_buf_base_addr_1,
+                       LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
+       lcdc_write(reg_context.dma_frm_buf_ceiling_addr_1,
+                       LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
+       lcdc_write(reg_context.raster_ctrl, LCD_RASTER_CTRL_REG);
+       return;
+}
+
 static int fb_suspend(struct platform_device *dev, pm_message_t state)
 {
        struct fb_info *info = platform_get_drvdata(dev);
@@ -1307,8 +1552,10 @@ static int fb_suspend(struct platform_device *dev, pm_message_t state)
                par->panel_power_ctrl(0);
 
        fb_set_suspend(info, 1);
-       lcd_disable_raster();
-       clk_disable(par->lcdc_clk);
+       lcd_disable_raster(WAIT_FOR_FRAME_DONE);
+       lcd_context_save();
+
+       pm_runtime_put_sync(&dev->dev);
        console_unlock();
 
        return 0;
@@ -1322,8 +1569,14 @@ static int fb_resume(struct platform_device *dev)
        if (par->panel_power_ctrl)
                par->panel_power_ctrl(1);
 
-       clk_enable(par->lcdc_clk);
+       pm_runtime_get_sync(&dev->dev);
+
+       lcd_context_restore();
        lcd_enable_raster();
+
+       if (par->panel_power_ctrl)
+               par->panel_power_ctrl(1);
+
        fb_set_suspend(info, 0);
        console_unlock();