]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blobdiff - include/linux/mfd/tps65910.h
regulator: TPS65910: Move regulator defs to header
[sitara-epos/sitara-epos-kernel.git] / include / linux / mfd / tps65910.h
index 8bf2cb9502dd7ba492680d371279577392c6d3fe..6586209f18b80af263f28da46479c4bdf21fda45 100644 (file)
 #ifndef __LINUX_MFD_TPS65910_H
 #define __LINUX_MFD_TPS65910_H
 
+#include <linux/gpio.h>
+#include <linux/regulator/machine.h>
+
 /* TPS chip id list */
 #define TPS65910                       0
 #define TPS65911                       1
 
+/* I2C Slave Address 7-bit */
+#define TPS65910_I2C_ID0 0x12 /* Smart Reflex */
+#define TPS65910_I2C_ID1 0x2D /* general-purpose control */
+
 /* TPS regulator type list */
 #define REGULATOR_LDO                  0
 #define REGULATOR_DCDC                 1
 #define TPS65910_GPIO_STS                              BIT(1)
 #define TPS65910_GPIO_SET                              BIT(0)
 
+/* Regulator Index Definitions */
+#define TPS65910_REG_VRTC                              0
+#define TPS65910_REG_VIO                               1
+#define TPS65910_REG_VDD1                              2
+#define TPS65910_REG_VDD2                              3
+#define TPS65910_REG_VDD3                              4
+#define TPS65910_REG_VDIG1                             5
+#define TPS65910_REG_VDIG2                             6
+#define TPS65910_REG_VPLL                              7
+#define TPS65910_REG_VDAC                              8
+#define TPS65910_REG_VAUX1                             9
+#define TPS65910_REG_VAUX2                             10
+#define TPS65910_REG_VAUX33                            11
+#define TPS65910_REG_VMMC                              12
+
+#define TPS65911_REG_VDDCTRL                           4
+#define TPS65911_REG_LDO1                              5
+#define TPS65911_REG_LDO2                              6
+#define TPS65911_REG_LDO3                              7
+#define TPS65911_REG_LDO4                              8
+#define TPS65911_REG_LDO5                              9
+#define TPS65911_REG_LDO6                              10
+#define TPS65911_REG_LDO7                              11
+#define TPS65911_REG_LDO8                              12
+
 /**
  * struct tps65910_board
  * Board platform data may be used to initialize regulators.