regulator: TPS65910: Move regulator defs to header
[sitara-epos/sitara-epos-kernel.git] / include / linux / mfd / tps65910.h
index 9d1580a8c08dda1cdc64fd569dd46373c1f8109f..6586209f18b80af263f28da46479c4bdf21fda45 100644 (file)
 #define TPS65910_GPIO_STS                              BIT(1)
 #define TPS65910_GPIO_SET                              BIT(0)
 
+/* Regulator Index Definitions */
+#define TPS65910_REG_VRTC                              0
+#define TPS65910_REG_VIO                               1
+#define TPS65910_REG_VDD1                              2
+#define TPS65910_REG_VDD2                              3
+#define TPS65910_REG_VDD3                              4
+#define TPS65910_REG_VDIG1                             5
+#define TPS65910_REG_VDIG2                             6
+#define TPS65910_REG_VPLL                              7
+#define TPS65910_REG_VDAC                              8
+#define TPS65910_REG_VAUX1                             9
+#define TPS65910_REG_VAUX2                             10
+#define TPS65910_REG_VAUX33                            11
+#define TPS65910_REG_VMMC                              12
+
+#define TPS65911_REG_VDDCTRL                           4
+#define TPS65911_REG_LDO1                              5
+#define TPS65911_REG_LDO2                              6
+#define TPS65911_REG_LDO3                              7
+#define TPS65911_REG_LDO4                              8
+#define TPS65911_REG_LDO5                              9
+#define TPS65911_REG_LDO6                              10
+#define TPS65911_REG_LDO7                              11
+#define TPS65911_REG_LDO8                              12
+
 /**
  * struct tps65910_board
  * Board platform data may be used to initialize regulators.