index 82b4c8801a4fc673fc4c7c0451bdb11330c821c7..cfc1f76d1d3c77ceec6cb7ac731e051eb5e9e1f5 100644 (file)
#ifndef __LINUX_MFD_TPS65910_H
#define __LINUX_MFD_TPS65910_H
+#include <linux/gpio.h>
+#include <linux/regulator/machine.h>
+
/* TPS chip id list */
#define TPS65910 0
#define TPS65911 1
+/* I2C Slave Address 7-bit */
+#define TPS65910_I2C_ID0 0x12 /* Smart Reflex */
+#define TPS65910_I2C_ID1 0x2D /* general-purpose control */
+
/* TPS regulator type list */
#define REGULATOR_LDO 0
#define REGULATOR_DCDC 1
/*Registers VDD1, VDD2 voltage values definitions */
-#define VDD1_2_NUM_VOLTS 73
+#define VDD1_2_NUM_VOLT_FINE 73
+#define VDD1_2_NUM_VOLT_COARSE 3
#define VDD1_2_MIN_VOLT 6000
#define VDD1_2_OFFSET 125
#define TPS65910_GPIO_STS BIT(1)
#define TPS65910_GPIO_SET BIT(0)
+/* Regulator Index Definitions */
+#define TPS65910_REG_VRTC 0
+#define TPS65910_REG_VIO 1
+#define TPS65910_REG_VDD1 2
+#define TPS65910_REG_VDD2 3
+#define TPS65910_REG_VDD3 4
+#define TPS65910_REG_VDIG1 5
+#define TPS65910_REG_VDIG2 6
+#define TPS65910_REG_VPLL 7
+#define TPS65910_REG_VDAC 8
+#define TPS65910_REG_VAUX1 9
+#define TPS65910_REG_VAUX2 10
+#define TPS65910_REG_VAUX33 11
+#define TPS65910_REG_VMMC 12
+
+#define TPS65911_REG_VDDCTRL 4
+#define TPS65911_REG_LDO1 5
+#define TPS65911_REG_LDO2 6
+#define TPS65911_REG_LDO3 7
+#define TPS65911_REG_LDO4 8
+#define TPS65911_REG_LDO5 9
+#define TPS65911_REG_LDO6 10
+#define TPS65911_REG_LDO7 11
+#define TPS65911_REG_LDO8 12
+
+/* Max number of TPS65910/11 regulators */
+#define TPS65910_NUM_REGS 13
+
/**
* struct tps65910_board
* Board platform data may be used to initialize regulators.
int irq_base;
int vmbch_threshold;
int vmbch2_threshold;
- struct regulator_init_data *tps65910_pmic_init_data;
+ struct regulator_init_data *tps65910_pmic_init_data[TPS65910_NUM_REGS];
};
/**