index 396d777dedacb2e6428c4a2cda2a7774a942d762..0190c1bea4e3aea4b130c79ad64f2ed3075906c5 100644 (file)
#include <linux/timer.h>
#include <linux/interrupt.h>
#include <linux/platform_device.h>
+#include <linux/i2c.h>
#include <sound/core.h>
#include <sound/pcm.h>
#include <sound/soc.h>
static struct platform_device *evm_snd_device;
+/* temporary i2c device creation until this can be moved into the machine
+ * support file.
+*/
+static struct i2c_board_info i2c_device[] = {
+ { I2C_BOARD_INFO("tlv320aic33", 0x1b), }
+};
+
static int __init evm_init(void)
{
struct snd_soc_device *evm_snd_dev_data;
} else
return -EINVAL;
+ i2c_register_board_info(1, i2c_device, ARRAY_SIZE(i2c_device));
+
evm_snd_device = platform_device_alloc("soc-audio", index);
if (!evm_snd_device)
return -ENOMEM;