index 0190c1bea4e3aea4b130c79ad64f2ed3075906c5..67414f65940577c745913ba7050f854b7527e0b7 100644 (file)
.num_links = 1,
};
-/* evm audio private data */
-static struct aic3x_setup_data evm_aic3x_setup = {
-};
-
-/* dm6467 evm audio private data */
-static struct aic3x_setup_data dm6467_evm_aic3x_setup = {
- .i2c_bus = 1,
- .i2c_address = 0x18,
-};
-
-static struct aic3x_setup_data da8xx_evm_aic3x_setup = {
- .i2c_bus = 1,
- .i2c_address = 0x18,
-};
+static struct aic3x_setup_data aic3x_setup;
/* evm audio subsystem */
static struct snd_soc_device evm_snd_devdata = {
.card = &snd_soc_card_evm,
.codec_dev = &soc_codec_dev_aic3x,
- .codec_data = &evm_aic3x_setup,
+ .codec_data = &aic3x_setup,
};
/* evm audio subsystem */
static struct snd_soc_device dm6467_evm_snd_devdata = {
.card = &dm6467_snd_soc_card_evm,
.codec_dev = &soc_codec_dev_aic3x,
- .codec_data = &dm6467_evm_aic3x_setup,
+ .codec_data = &aic3x_setup,
};
/* evm audio subsystem */
static struct snd_soc_device da830_evm_snd_devdata = {
.card = &da830_snd_soc_card,
.codec_dev = &soc_codec_dev_aic3x,
- .codec_data = &da8xx_evm_aic3x_setup,
+ .codec_data = &aic3x_setup,
};
static struct snd_soc_device da850_evm_snd_devdata = {
.card = &da850_snd_soc_card,
.codec_dev = &soc_codec_dev_aic3x,
- .codec_data = &da8xx_evm_aic3x_setup,
+ .codec_data = &aic3x_setup,
};
static struct platform_device *evm_snd_device;
-/* temporary i2c device creation until this can be moved into the machine
- * support file.
-*/
-static struct i2c_board_info i2c_device[] = {
- { I2C_BOARD_INFO("tlv320aic33", 0x1b), }
-};
-
static int __init evm_init(void)
{
struct snd_soc_device *evm_snd_dev_data;
} else
return -EINVAL;
- i2c_register_board_info(1, i2c_device, ARRAY_SIZE(i2c_device));
-
evm_snd_device = platform_device_alloc("soc-audio", index);
if (!evm_snd_device)
return -ENOMEM;