]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commit
Merge branch 'akpm' (Andrew's incoming - part two)
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 2 Nov 2011 23:07:27 +0000 (16:07 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 2 Nov 2011 23:07:27 +0000 (16:07 -0700)
commit092f4c56c1927e4b61a41ee8055005f1cb437009
tree616ceb54b7671ccc13922ae9e002b8b972f6e09e
parent80c2861672bbf000f6af838656959ee937e4ee4d
parentc1e2ee2dc436574880758b3836fc96935b774c32
Merge branch 'akpm' (Andrew's incoming - part two)

Says Andrew:

 "60 patches.  That's good enough for -rc1 I guess.  I have quite a lot
  of detritus to be rechecked, work through maintainers, etc.

 - most of the remains of MM
 - rtc
 - various misc
 - cgroups
 - memcg
 - cpusets
 - procfs
 - ipc
 - rapidio
 - sysctl
 - pps
 - w1
 - drivers/misc
 - aio"

* akpm: (60 commits)
  memcg: replace ss->id_lock with a rwlock
  aio: allocate kiocbs in batches
  drivers/misc/vmw_balloon.c: fix typo in code comment
  drivers/misc/vmw_balloon.c: determine page allocation flag can_sleep outside loop
  w1: disable irqs in critical section
  drivers/w1/w1_int.c: multiple masters used same init_name
  drivers/power/ds2780_battery.c: fix deadlock upon insertion and removal
  drivers/power/ds2780_battery.c: add a nolock function to w1 interface
  drivers/power/ds2780_battery.c: create central point for calling w1 interface
  w1: ds2760 and ds2780, use ida for id and ida_simple_get() to get it
  pps gpio client: add missing dependency
  pps: new client driver using GPIO
  pps: default echo function
  include/linux/dma-mapping.h: add dma_zalloc_coherent()
  sysctl: make CONFIG_SYSCTL_SYSCALL default to n
  sysctl: add support for poll()
  RapidIO: documentation update
  drivers/net/rionet.c: fix ethernet address macros for LE platforms
  RapidIO: fix potential null deref in rio_setup_device()
  RapidIO: add mport driver for Tsi721 bridge
  ...
fs/isofs/inode.c
fs/proc/base.c
fs/proc/proc_sysctl.c