]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commit
intel_idle: disable NHM/WSM HW C-state auto-demotion
authorLen Brown <len.brown@intel.com>
Wed, 19 Jan 2011 01:48:27 +0000 (20:48 -0500)
committerLen Brown <len.brown@intel.com>
Thu, 17 Feb 2011 22:08:46 +0000 (17:08 -0500)
commit14796fca2bd22acc73dd0887248d003b0f441d08
tree45281c00405077fe1a099d585588d2173ee90fea
parent100b33c8bd8a3235fd0b7948338d6cbb3db3c63d
intel_idle: disable NHM/WSM HW C-state auto-demotion

Hardware C-state auto-demotion is a mechanism where the HW overrides
the OS C-state request, instead demoting to a shallower state,
which is less expensive, but saves less power.

Modern Linux should generally get exactly the states it requests.
In particular, when a CPU is taken off-line, it must not be demoted, else
it can prevent the entire package from reaching deep C-states.

https://bugzilla.kernel.org/show_bug.cgi?id=25252

Signed-off-by: Len Brown <len.brown@intel.com>
arch/x86/include/asm/msr-index.h
drivers/idle/intel_idle.c