ARM: OMAP2+: hwmod: Add an API to handle master standby mode
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Tue, 17 Jan 2012 06:33:29 +0000 (12:03 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:55 +0000 (00:44 +0530)
commit24cc66c7cb85980a0e0198aaec156848a993b543
tree7fc1423e3bbd9f7ac4186d2df4e3b48fa7fa0678
parent0ff6bd6dbc9ad2fa5c171becd754cbbd6d01b7e6
ARM: OMAP2+: hwmod: Add an API to handle master standby mode

This API is intended to be used by drivers/code that requires
direct manipulation of the MSTANDBY bits in SYSCONFIG registers.
AM33XX low power state transition happens only if some of the
bus masters like EDMA, CPSW and USB have been forced to standby.

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/omap_hwmod.c
arch/arm/plat-omap/include/plat/omap_hwmod.h