ARM: OMAP: AM33XX: Update defconfig with PM support
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Mon, 12 Mar 2012 09:31:13 +0000 (15:01 +0530)
committerVaibhav Bedia <vaibhav.bedia@ti.com>
Mon, 12 Mar 2012 09:31:13 +0000 (15:01 +0530)
commit661c7448379ea7de4bbd3a31594dabf197aa2d6b
treee158eb63491b16975f13233b198cfb07509779ec
parent23ae7882d604e3c3016f4f126d57db0e7318ba56
ARM: OMAP: AM33XX: Update defconfig with PM support

With most of the PM related code merged in enable
PM support in the defconfig.

Note: PM support depends on the CM3 firmare binary
which is compiled into the kernel image. The latest
image can be obtained from Arago and needs to be placed
in the firmware directory of the kernel.

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/configs/am335x_evm_defconfig