ARM: edma: use kzalloc()
authorThomas Meyer <thomas@m3y3r.de>
Sat, 6 Aug 2011 11:26:13 +0000 (13:26 +0200)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:48 +0000 (00:44 +0530)
commit6d21f9b79938023f8e091564c923834b5865878e
treebdeb59efc141e6596cdf4c09ae70d407f848542a
parent59ed778510acdc3ab8c6ab39072b24f48fde7a14
ARM: edma: use kzalloc()

 Use kzalloc rather than kmalloc followed by memset with 0

 This considers some simple cases that are common and easy to validate
 Note in particular that there are no ...s in the rule, so all of the
 matched code has to be contiguous

 The semantic patch that makes this output is available
 in scripts/coccinelle/api/alloc/kzalloc-simple.cocci.

 More information about semantic patching is available at
 http://coccinelle.lip6.fr/

Signed-off-by: Thomas Meyer <thomas@m3y3r.de>
Signed-off-by: Sekhar Nori <nsekhar@ti.com>
Signed-off-by: Hebbar, Gururaja <gururaja.hebbar@ti.com>
arch/arm/common/edma.c