]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commit
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
authorLinus Torvalds <torvalds@linux-foundation.org>
Wed, 24 Aug 2011 16:19:03 +0000 (09:19 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Wed, 24 Aug 2011 16:19:03 +0000 (09:19 -0700)
commit8554cc18db47a4d2876852dad72ce3fb0561c3a7
tree5677802cd0931b63f1baedd89dd61dee13e28a05
parent051732bcbe3cff3fea04dc9042266562fe8b0859
parent9eff794b777ac9ca034129a1b637204000c8fb29
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input

* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input:
  Input: ad714x - read the interrupt status registers in a row
  Input: ad714x - use DMA-safe buffers for spi_write()
  Input: ad714x - fix endianness issues
  Input: ad714xx-spi - force SPI bus into the default 8-bit mode
  Input: ep93xx_keypad - add missing include of linux/module.h
  Input: tnetv107x-ts - add missing include of linux/module.h
  Input: max11801_ts - correct license statement
  Input: atmel_mxt_ts - report pressure information from the driver
  Input: bcm5974 - Add support for newer MacBookPro8,2
  Input: wacom - report id 3 returns 4 bytes of data
  Input: wacom - add WAC_MSG_RETRIES define
  Input: wacom - add support for the Wacom Bamboo Pen (CTL-660/K)
  Input: tegra-kbc - correct call to input_free_device
  Input: mpu3050 - correct call to input_free_device
  Input: bcm5974 - add support for touchpads found in MacBookAir4,2
  Input: mma8450 - fix module device table type
  Input: remove CLOCK_TICK_RATE from analog joystick driver
drivers/input/joystick/analog.c