]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commit
Merge branch 'for-linus' of git://opensource.wolfsonmicro.com/regulator
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 1 Nov 2011 22:06:20 +0000 (15:06 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 1 Nov 2011 22:06:20 +0000 (15:06 -0700)
commitf3c3f0670501fee130f22193369249deea8cc630
tree27ae58e4f338d571be93a7557ae7de48de10a947
parentc18ae42aa5b3473c00f51b6937d0c00bdb6ce2d2
parent0151546fb34e92494acd65ed84a603c2a4a90168
Merge branch 'for-linus' of git://opensource.wolfsonmicro.com/regulator

* 'for-linus' of git://opensource.wolfsonmicro.com/regulator: (22 commits)
  regulator: Constify constraints name
  regulator: Fix possible nullpointer dereference in regulator_enable()
  regulator: gpio-regulator add dependency on GENERIC_GPIO
  regulator: Add module.h include to gpio-regulator
  regulator: Add driver for gpio-controlled regulators
  regulator: remove duplicate REG_CTRL2 defines in tps65023
  regulator: Clarify documentation for regulator-regulator supplies
  regulator: Fix some bitrot in the machine driver documentation
  regulator: tps65023: Added support for the similiar TPS65020 chip
  regulator: tps65023: Setting correct core regulator for tps65021
  regulator: tps65023: Set missing bit for update core-voltage
  regulator: tps65023: Fixes i2c configuration issues
  regulator: Add debugfs file showing the supply map table
  regulator: tps6586x: add SMx slew rate setting
  regulator: tps65023: Fixes i2c configuration issues
  regulator: tps6507x: Remove num_voltages array
  regulator: max8952: removed unused mutex.
  regulator: fix regulator/consumer.h kernel-doc warning
  regulator: Ensure enough enable time for max8649
  regulator: 88pm8607: Fix off-by-one value range checking in the case of no id is matched
  ...
drivers/regulator/core.c