author | Ajay Kumar Gupta <ajay.gupta@ti.com> | |
Fri, 29 Jul 2011 09:15:22 +0000 (14:45 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:20 +0000 (00:44 +0530) | ||
commit | ffba7da43f90023e29a14104f1393ef2a57fbffb | |
tree | 82a274b7ea0d02aa3f3b603ee1fffa0af9c520aa | tree | snapshot (tar.xz tar.gz zip) |
parent | 53b035bd727ee53f2a8648738b75b54bbf2006aa | commit | diff |
am335x: add musb support
Adding musb support in am335evm board file. Configured for:
- Two instance of musb
- 500mA of power
Also added the pinmux needed for drvvbus pins of each usb interface.
Others usb pins are not multiplexed so no need to setup them.
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Adding musb support in am335evm board file. Configured for:
- Two instance of musb
- 500mA of power
Also added the pinmux needed for drvvbus pins of each usb interface.
Others usb pins are not multiplexed so no need to setup them.
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/mach-omap2/board-am335xevm.c | diff | blob | history | |
arch/arm/mach-omap2/usb-musb.c | diff | blob | history |