ARM: OMAP3+: dpll: Configure autoidle mode only if its supported
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Thu, 19 Jan 2012 11:06:26 +0000 (16:36 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:55 +0000 (00:44 +0530)
The current DPLL code enables and disables autoidle features
without checking whether the autoidle register is available.
Fix this by putting a check for the existence of the autoidle
register in the DPLL data.

With such a check in place, for DPLLs which do not support this
feature, simply skipping the autoidle_reg entry in the DPLL data
is sufficient.

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/dpll3xxx.c

index 57c4c7c46f5e4dd9d331ad69bfe608ba5f583d12..bf0db5d55d4ada74f6e4a5f3c8e579a2e6b0fb45 100644 (file)
@@ -142,7 +142,8 @@ static int _omap3_noncore_dpll_lock(struct clk *clk)
 
        ai = omap3_dpll_autoidle_read(clk);
 
 
        ai = omap3_dpll_autoidle_read(clk);
 
-       omap3_dpll_deny_idle(clk);
+       if (ai)
+               omap3_dpll_deny_idle(clk);
 
        _omap3_dpll_write_clken(clk, DPLL_LOCKED);
 
 
        _omap3_dpll_write_clken(clk, DPLL_LOCKED);
 
@@ -186,8 +187,6 @@ static int _omap3_noncore_dpll_bypass(struct clk *clk)
 
        if (ai)
                omap3_dpll_allow_idle(clk);
 
        if (ai)
                omap3_dpll_allow_idle(clk);
-       else
-               omap3_dpll_deny_idle(clk);
 
        return r;
 }
 
        return r;
 }
@@ -216,8 +215,6 @@ static int _omap3_noncore_dpll_stop(struct clk *clk)
 
        if (ai)
                omap3_dpll_allow_idle(clk);
 
        if (ai)
                omap3_dpll_allow_idle(clk);
-       else
-               omap3_dpll_deny_idle(clk);
 
        return 0;
 }
 
        return 0;
 }
@@ -520,6 +517,9 @@ u32 omap3_dpll_autoidle_read(struct clk *clk)
 
        dd = clk->dpll_data;
 
 
        dd = clk->dpll_data;
 
+       if (!dd->autoidle_reg)
+               return -EINVAL;
+
        v = __raw_readl(dd->autoidle_reg);
        v &= dd->autoidle_mask;
        v >>= __ffs(dd->autoidle_mask);
        v = __raw_readl(dd->autoidle_reg);
        v &= dd->autoidle_mask;
        v >>= __ffs(dd->autoidle_mask);
@@ -546,6 +546,12 @@ void omap3_dpll_allow_idle(struct clk *clk)
 
        dd = clk->dpll_data;
 
 
        dd = clk->dpll_data;
 
+       if (!dd->autoidle_reg) {
+               pr_debug("clock: DPLL %s: autoidle not supported\n",
+                       clk->name);
+               return;
+       }
+
        /*
         * REVISIT: CORE DPLL can optionally enter low-power bypass
         * by writing 0x5 instead of 0x1.  Add some mechanism to
        /*
         * REVISIT: CORE DPLL can optionally enter low-power bypass
         * by writing 0x5 instead of 0x1.  Add some mechanism to
@@ -555,6 +561,7 @@ void omap3_dpll_allow_idle(struct clk *clk)
        v &= ~dd->autoidle_mask;
        v |= DPLL_AUTOIDLE_LOW_POWER_STOP << __ffs(dd->autoidle_mask);
        __raw_writel(v, dd->autoidle_reg);
        v &= ~dd->autoidle_mask;
        v |= DPLL_AUTOIDLE_LOW_POWER_STOP << __ffs(dd->autoidle_mask);
        __raw_writel(v, dd->autoidle_reg);
+
 }
 
 /**
 }
 
 /**
@@ -573,6 +580,12 @@ void omap3_dpll_deny_idle(struct clk *clk)
 
        dd = clk->dpll_data;
 
 
        dd = clk->dpll_data;
 
+       if (!dd->autoidle_reg) {
+               pr_debug("clock: DPLL %s: autoidle not supported\n",
+                       clk->name);
+               return;
+       }
+
        v = __raw_readl(dd->autoidle_reg);
        v &= ~dd->autoidle_mask;
        v |= DPLL_AUTOIDLE_DISABLE << __ffs(dd->autoidle_mask);
        v = __raw_readl(dd->autoidle_reg);
        v &= ~dd->autoidle_mask;
        v |= DPLL_AUTOIDLE_DISABLE << __ffs(dd->autoidle_mask);