author | Arnd Bergmann <arnd@arndb.de> | |
Mon, 31 Oct 2011 22:17:39 +0000 (23:17 +0100) | ||
committer | Arnd Bergmann <arnd@arndb.de> | |
Mon, 31 Oct 2011 22:17:39 +0000 (23:17 +0100) |
Omap cleanups conflicted with omap2_dss work in a nontrivial
way, this is the most logical fixup.
Conflicts:
arch/arm/mach-omap2/board-2430sdp.c
arch/arm/mach-omap2/board-4430sdp.c
arch/arm/mach-omap2/board-apollon.c
arch/arm/mach-omap2/board-h4.c
arch/arm/mach-omap2/board-ldp.c
arch/arm/mach-omap2/board-rx51.c
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
way, this is the most logical fixup.
Conflicts:
arch/arm/mach-omap2/board-2430sdp.c
arch/arm/mach-omap2/board-4430sdp.c
arch/arm/mach-omap2/board-apollon.c
arch/arm/mach-omap2/board-h4.c
arch/arm/mach-omap2/board-ldp.c
arch/arm/mach-omap2/board-rx51.c
Signed-off-by: Arnd Bergmann <arnd@arndb.de>
20 files changed:
diff --cc arch/arm/mach-omap2/board-2430sdp.c
index bb5452eb842d8545617b97778580b8615badd8b2,6ab6350b0157c09e2523a4ba4f8c770053d46ae7..69d698c6c5df7266d6dac260b1cde388013dbec0
#endif
- static struct omap_board_config_kernel sdp2430_config[] __initdata = {
- {OMAP_TAG_LCD, &sdp2430_lcd_config},
- };
-static void __init omap_2430sdp_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(NULL, NULL);
-}
--
static struct regulator_consumer_supply sdp2430_vmmc1_supplies[] = {
REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"),
};
/* Turn off secondary LCD backlight */
gpio_request_one(SECONDARY_LCD_GPIO, GPIOF_OUT_INIT_LOW,
"Secondary LCD backlight");
+
+ sdp2430_display_init();
}
-static void __init omap_2430sdp_map_io(void)
-{
- omap2_set_globals_243x();
- omap243x_map_common_io();
-}
-
MACHINE_START(OMAP_2430SDP, "OMAP2430 sdp2430 board")
/* Maintainer: Syed Khasim - Texas Instruments Inc */
- .boot_params = 0x80000100,
+ .atag_offset = 0x100,
.reserve = omap_reserve,
- .map_io = omap_2430sdp_map_io,
- .init_early = omap_2430sdp_init_early,
+ .map_io = omap243x_map_io,
+ .init_early = omap2430_init_early,
.init_irq = omap2_init_irq,
.init_machine = omap_2430sdp_init,
.timer = &omap2_timer,
diff --cc arch/arm/mach-omap2/board-3430sdp.c
Simple merge
diff --cc arch/arm/mach-omap2/board-4430sdp.c
index 6a4fbb2b4aaafad7573bce7c6f741de5b36e5396,d3874a68b059b382fe64caae0482da155d00fdcc..32a3a7fe0e95c81bca99900ab2d8d7b247471852
&sdp4430_vbat,
};
- static struct omap_lcd_config sdp4430_lcd_config __initdata = {
- .ctrl_name = "internal",
- };
-
- static struct omap_board_config_kernel sdp4430_config[] __initdata = {
- { OMAP_TAG_LCD, &sdp4430_lcd_config },
- };
-static void __init omap_4430sdp_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(NULL, NULL);
-}
--
static struct omap_musb_board_data musb_board_data = {
.interface_type = MUSB_INTERFACE_UTMI,
.mode = MUSB_OTG,
diff --cc arch/arm/mach-omap2/board-am3517evm.c
Simple merge
diff --cc arch/arm/mach-omap2/board-apollon.c
index 29c409b68b5255eaaed1a07730fff50f135dd6c7,d8eb81e7d3187868f259c30409e5f6971a33d856..de8134b7f5805458cbcc3dc14753d93b15cc5b68
.pins[0] = 6,
};
- static struct omap_lcd_config apollon_lcd_config __initdata = {
- .ctrl_name = "internal",
+ static struct panel_generic_dpi_data apollon_panel_data = {
+ .name = "apollon",
+ };
+
+ static struct omap_dss_device apollon_lcd_device = {
+ .name = "lcd",
+ .driver_name = "generic_dpi_panel",
+ .type = OMAP_DISPLAY_TYPE_DPI,
+ .phy.dpi.data_lines = 18,
+ .data = &apollon_panel_data,
+ };
+
+ static struct omap_dss_device *apollon_dss_devices[] = {
+ &apollon_lcd_device,
};
- static struct omap_board_config_kernel apollon_config[] __initdata = {
- { OMAP_TAG_LCD, &apollon_lcd_config },
+ static struct omap_dss_board_info apollon_dss_data = {
+ .num_devices = ARRAY_SIZE(apollon_dss_devices),
+ .devices = apollon_dss_devices,
+ .default_device = &apollon_lcd_device,
};
-static void __init omap_apollon_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(NULL, NULL);
-}
-
static struct gpio apollon_gpio_leds[] __initdata = {
{ LED0_GPIO13, GPIOF_OUT_INIT_LOW, "LED0" }, /* LED0 - AA10 */
{ LED1_GPIO14, GPIOF_OUT_INIT_LOW, "LED1" }, /* LED1 - AA6 */
*/
platform_add_devices(apollon_devices, ARRAY_SIZE(apollon_devices));
omap_serial_init();
-
+ omap_sdrc_init(NULL, NULL);
+ omap_display_init(&apollon_dss_data);
}
-static void __init omap_apollon_map_io(void)
-{
- omap2_set_globals_242x();
- omap242x_map_common_io();
-}
-
MACHINE_START(OMAP_APOLLON, "OMAP24xx Apollon")
/* Maintainer: Kyungmin Park <kyungmin.park@samsung.com> */
- .boot_params = 0x80000100,
+ .atag_offset = 0x100,
.reserve = omap_reserve,
- .map_io = omap_apollon_map_io,
- .init_early = omap_apollon_init_early,
+ .map_io = omap242x_map_io,
+ .init_early = omap2420_init_early,
.init_irq = omap2_init_irq,
.init_machine = omap_apollon_init,
.timer = &omap2_timer,
diff --cc arch/arm/mach-omap2/board-cm-t35.c
Simple merge
diff --cc arch/arm/mach-omap2/board-devkit8000.c
Simple merge
diff --cc arch/arm/mach-omap2/board-h4.c
index fe75c195f69fdb8d636c95b2748bdb2aaed81fae,f7c09de2ed1c3d49103c7ee814b353a3d775768c..9a114bd910b1c59293b85c31e6c09f00dd15e529
.hmc_mode = 0x00, /* 0:dev|otg 1:disable 2:disable */
};
- static struct omap_board_config_kernel h4_config[] __initdata = {
- { OMAP_TAG_LCD, &h4_lcd_config },
- };
-static void __init omap_h4_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(NULL, NULL);
-}
-
-static void __init omap_h4_init_irq(void)
-{
- omap2_init_irq();
-}
--
static struct at24_platform_data m24c01 = {
.byte_len = SZ_1K / 8,
.page_size = 16,
platform_add_devices(h4_devices, ARRAY_SIZE(h4_devices));
omap2_usbfs_init(&h4_usb_config);
omap_serial_init();
+ omap_sdrc_init(NULL, NULL);
h4_init_flash();
+
+ omap_display_init(&h4_dss_data);
}
-static void __init omap_h4_map_io(void)
-{
- omap2_set_globals_242x();
- omap242x_map_common_io();
-}
-
MACHINE_START(OMAP_H4, "OMAP2420 H4 board")
/* Maintainer: Paul Mundt <paul.mundt@nokia.com> */
- .boot_params = 0x80000100,
+ .atag_offset = 0x100,
.reserve = omap_reserve,
- .map_io = omap_h4_map_io,
- .init_early = omap_h4_init_early,
- .init_irq = omap_h4_init_irq,
+ .map_io = omap242x_map_io,
+ .init_early = omap2420_init_early,
+ .init_irq = omap2_init_irq,
.init_machine = omap_h4_init,
.timer = &omap2_timer,
MACHINE_END
diff --cc arch/arm/mach-omap2/board-igep0020.c
Simple merge
diff --cc arch/arm/mach-omap2/board-ldp.c
index 0fa28be2cfdaedb8b7a46b0d0b9215d67fed1aa0,689ed499bdfda3ef3ed3a042e9085e039456e08b..2a2545153d15f01225a66fcf1b7f766f06f34866
gpmc_smsc911x_init(&smsc911x_cfg);
}
- static struct platform_device ldp_lcd_device = {
- .name = "ldp_lcd",
- .id = -1,
+ /* LCD */
+
+ static int ldp_backlight_gpio;
+ static int ldp_lcd_enable_gpio;
+
+ #define LCD_PANEL_RESET_GPIO 55
+ #define LCD_PANEL_QVGA_GPIO 56
+
+ static int ldp_panel_enable_lcd(struct omap_dss_device *dssdev)
+ {
+ if (gpio_is_valid(ldp_lcd_enable_gpio))
+ gpio_direction_output(ldp_lcd_enable_gpio, 1);
+ if (gpio_is_valid(ldp_backlight_gpio))
+ gpio_direction_output(ldp_backlight_gpio, 1);
+
+ return 0;
+ }
+
+ static void ldp_panel_disable_lcd(struct omap_dss_device *dssdev)
+ {
+ if (gpio_is_valid(ldp_lcd_enable_gpio))
+ gpio_direction_output(ldp_lcd_enable_gpio, 0);
+ if (gpio_is_valid(ldp_backlight_gpio))
+ gpio_direction_output(ldp_backlight_gpio, 0);
+ }
+
+ static struct panel_generic_dpi_data ldp_panel_data = {
+ .name = "nec_nl2432dr22-11b",
+ .platform_enable = ldp_panel_enable_lcd,
+ .platform_disable = ldp_panel_disable_lcd,
};
- static struct omap_lcd_config ldp_lcd_config __initdata = {
- .ctrl_name = "internal",
+ static struct omap_dss_device ldp_lcd_device = {
+ .name = "lcd",
+ .driver_name = "generic_dpi_panel",
+ .type = OMAP_DISPLAY_TYPE_DPI,
+ .phy.dpi.data_lines = 18,
+ .data = &ldp_panel_data,
+ };
+
+ static struct omap_dss_device *ldp_dss_devices[] = {
+ &ldp_lcd_device,
};
- static struct omap_board_config_kernel ldp_config[] __initdata = {
- { OMAP_TAG_LCD, &ldp_lcd_config },
+ static struct omap_dss_board_info ldp_dss_data = {
+ .num_devices = ARRAY_SIZE(ldp_dss_devices),
+ .devices = ldp_dss_devices,
+ .default_device = &ldp_lcd_device,
};
-static void __init omap_ldp_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(NULL, NULL);
-}
-
+ static void __init ldp_display_init(void)
+ {
+ int r;
+
+ static struct gpio gpios[] __initdata = {
+ {LCD_PANEL_RESET_GPIO, GPIOF_OUT_INIT_HIGH, "LCD RESET"},
+ {LCD_PANEL_QVGA_GPIO, GPIOF_OUT_INIT_HIGH, "LCD QVGA"},
+ };
+
+ r = gpio_request_array(gpios, ARRAY_SIZE(gpios));
+ if (r) {
+ pr_err("Cannot request LCD GPIOs, error %d\n", r);
+ return;
+ }
+
+ omap_display_init(&ldp_dss_data);
+ }
+
+ static int ldp_twl_gpio_setup(struct device *dev, unsigned gpio, unsigned ngpio)
+ {
+ int r;
+
+ struct gpio gpios[] = {
+ {gpio + 7 , GPIOF_OUT_INIT_LOW, "LCD ENABLE"},
+ {gpio + 15, GPIOF_OUT_INIT_LOW, "LCD BACKLIGHT"},
+ };
+
+ r = gpio_request_array(gpios, ARRAY_SIZE(gpios));
+ if (r) {
+ pr_err("Cannot request LCD GPIOs, error %d\n", r);
+ ldp_backlight_gpio = -EINVAL;
+ ldp_lcd_enable_gpio = -EINVAL;
+ return r;
+ }
+
+ ldp_backlight_gpio = gpio + 15;
+ ldp_lcd_enable_gpio = gpio + 7;
+
+ return 0;
+ }
+
static struct twl4030_gpio_platform_data ldp_gpio_data = {
.gpio_base = OMAP_MAX_GPIO_LINES,
.irq_base = TWL4030_GPIO_IRQ_BASE,
diff --cc arch/arm/mach-omap2/board-omap3beagle.c
Simple merge
diff --cc arch/arm/mach-omap2/board-omap3evm.c
Simple merge
diff --cc arch/arm/mach-omap2/board-omap3pandora.c
Simple merge
diff --cc arch/arm/mach-omap2/board-omap3stalker.c
Simple merge
index c2d5348f54225a35c5ea7b15fa5ff19974bdf852,80e82763ebd1a6aedb43e4770a98200e703e9971..a2d0d1971e27a7850457aad684ed7c92bbc704de
};
#endif
-static void __init omap3_touchbook_init_early(void)
-{
- omap2_init_common_infrastructure();
- omap2_init_common_devices(mt46h32m32lf6_sdrc_params,
- mt46h32m32lf6_sdrc_params);
-}
-
-static void __init omap3_touchbook_init_irq(void)
-{
- omap3_init_irq();
-}
-
static struct platform_device *omap3_touchbook_devices[] __initdata = {
- &omap3_touchbook_lcd_device,
&leds_gpio,
&keys_gpio,
};
diff --cc arch/arm/mach-omap2/board-omap4panda.c
Simple merge
diff --cc arch/arm/mach-omap2/board-overo.c
Simple merge
diff --cc arch/arm/mach-omap2/board-rx51.c
index 74c8aadc0a19927f0de86247c544658a84a192a5,9e7dde6a7a9012a70a22a6df36223112418ec527..4af7c4b2881ae19793d29c4c68ad65f50330210d
{7505 + 15274, 484329, 1},
};
- static struct omap_lcd_config rx51_lcd_config = {
- .ctrl_name = "internal",
- };
-
- static struct omap_fbmem_config rx51_fbmem0_config = {
- .size = 752 * 1024,
- };
-
- static struct omap_fbmem_config rx51_fbmem1_config = {
- .size = 752 * 1024,
- };
-
- static struct omap_fbmem_config rx51_fbmem2_config = {
- .size = 752 * 1024,
- };
-static void __init rx51_init_early(void)
-{
- struct omap_sdrc_params *sdrc_params;
--
- static struct omap_board_config_kernel rx51_config[] = {
- { OMAP_TAG_FBMEM, &rx51_fbmem0_config },
- { OMAP_TAG_FBMEM, &rx51_fbmem1_config },
- { OMAP_TAG_FBMEM, &rx51_fbmem2_config },
- { OMAP_TAG_LCD, &rx51_lcd_config },
- };
- omap2_init_common_infrastructure();
- sdrc_params = nokia_get_sdram_timings();
- omap2_init_common_devices(sdrc_params, sdrc_params);
-}
--
extern void __init rx51_peripherals_init(void);
#ifdef CONFIG_OMAP_MUX
static void __init rx51_init(void)
{
+ struct omap_sdrc_params *sdrc_params;
+
omap3_mux_init(board_mux, OMAP_PACKAGE_CBB);
- omap_board_config = rx51_config;
- omap_board_config_size = ARRAY_SIZE(rx51_config);
omap3_pm_init_cpuidle(rx51_cpuidle_params);
omap_serial_init();
+
+ sdrc_params = nokia_get_sdram_timings();
+ omap_sdrc_init(sdrc_params, sdrc_params);
+
usb_musb_init(&musb_board_data);
rx51_peripherals_init();
diff --cc arch/arm/mach-omap2/display.c
Simple merge
diff --cc drivers/media/video/omap/omap_vout.c
Simple merge