]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/commitdiff
fbdev: sh_mobile_lcdc: Adjust requested parameters in .fb_check_var
authorLaurent Pinchart <laurent.pinchart@ideasonboard.com>
Wed, 31 Aug 2011 11:00:53 +0000 (13:00 +0200)
committerFlorian Tobias Schandinat <FlorianSchandinat@gmx.de>
Mon, 5 Sep 2011 16:37:13 +0000 (16:37 +0000)
Instead of failing when the requested fb_var_screeninfo parameters are
not supported, adjust the parameters according to the hardware
capabilities.

Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
Signed-off-by: Florian Tobias Schandinat <FlorianSchandinat@gmx.de>
drivers/video/sh_mobile_lcdcfb.c

index 088cb17857e31bb5378c3ed19504dc8ca14eba76..33b0ff83c1542946a40511c952d0f30c3e6e4e06 100644 (file)
@@ -1055,28 +1055,101 @@ static int sh_mobile_check_var(struct fb_var_screeninfo *var, struct fb_info *in
 {
        struct sh_mobile_lcdc_chan *ch = info->par;
        struct sh_mobile_lcdc_priv *p = ch->lcdc;
+       unsigned int best_dist = (unsigned int)-1;
+       unsigned int best_xres = 0;
+       unsigned int best_yres = 0;
+       unsigned int i;
 
-       if (var->xres > MAX_XRES || var->yres > MAX_YRES ||
-           var->xres * var->yres * (ch->cfg.bpp / 8) * 2 > info->fix.smem_len) {
-               dev_warn(info->dev, "Invalid info: %u-%u-%u-%u x %u-%u-%u-%u @ %lukHz!\n",
-                        var->left_margin, var->xres, var->right_margin, var->hsync_len,
-                        var->upper_margin, var->yres, var->lower_margin, var->vsync_len,
-                        PICOS2KHZ(var->pixclock));
+       if (var->xres > MAX_XRES || var->yres > MAX_YRES)
                return -EINVAL;
+
+       /* If board code provides us with a list of available modes, make sure
+        * we use one of them. Find the mode closest to the requested one. The
+        * distance between two modes is defined as the size of the
+        * non-overlapping parts of the two rectangles.
+        */
+       for (i = 0; i < ch->cfg.num_cfg; ++i) {
+               const struct fb_videomode *mode = &ch->cfg.lcd_cfg[i];
+               unsigned int dist;
+
+               /* We can only round up. */
+               if (var->xres > mode->xres || var->yres > mode->yres)
+                       continue;
+
+               dist = var->xres * var->yres + mode->xres * mode->yres
+                    - 2 * min(var->xres, mode->xres)
+                        * min(var->yres, mode->yres);
+
+               if (dist < best_dist) {
+                       best_xres = mode->xres;
+                       best_yres = mode->yres;
+                       best_dist = dist;
+               }
        }
 
-       /* only accept the forced_bpp for dual channel configurations */
-       if (p->forced_bpp && p->forced_bpp != var->bits_per_pixel)
+       /* If no available mode can be used, return an error. */
+       if (ch->cfg.num_cfg != 0) {
+               if (best_dist == (unsigned int)-1)
+                       return -EINVAL;
+
+               var->xres = best_xres;
+               var->yres = best_yres;
+       }
+
+       /* Make sure the virtual resolution is at least as big as the visible
+        * resolution.
+        */
+       if (var->xres_virtual < var->xres)
+               var->xres_virtual = var->xres;
+       if (var->yres_virtual < var->yres)
+               var->yres_virtual = var->yres;
+
+       if (var->bits_per_pixel <= 16) {                /* RGB 565 */
+               var->bits_per_pixel = 16;
+               var->red.offset = 11;
+               var->red.length = 5;
+               var->green.offset = 5;
+               var->green.length = 6;
+               var->blue.offset = 0;
+               var->blue.length = 5;
+               var->transp.offset = 0;
+               var->transp.length = 0;
+       } else if (var->bits_per_pixel <= 24) {         /* RGB 888 */
+               var->bits_per_pixel = 24;
+               var->red.offset = 16;
+               var->red.length = 8;
+               var->green.offset = 8;
+               var->green.length = 8;
+               var->blue.offset = 0;
+               var->blue.length = 8;
+               var->transp.offset = 0;
+               var->transp.length = 0;
+       } else if (var->bits_per_pixel <= 32) {         /* RGBA 888 */
+               var->bits_per_pixel = 32;
+               var->red.offset = 16;
+               var->red.length = 8;
+               var->green.offset = 8;
+               var->green.length = 8;
+               var->blue.offset = 0;
+               var->blue.length = 8;
+               var->transp.offset = 24;
+               var->transp.length = 8;
+       } else
                return -EINVAL;
 
-       switch (var->bits_per_pixel) {
-       case 16: /* PKF[4:0] = 00011 - RGB 565 */
-       case 24: /* PKF[4:0] = 01011 - RGB 888 */
-       case 32: /* PKF[4:0] = 00000 - RGBA 888 */
-               break;
-       default:
+       var->red.msb_right = 0;
+       var->green.msb_right = 0;
+       var->blue.msb_right = 0;
+       var->transp.msb_right = 0;
+
+       /* Make sure we don't exceed our allocated memory. */
+       if (var->xres_virtual * var->yres_virtual * var->bits_per_pixel / 8 >
+           info->fix.smem_len)
+               return -EINVAL;
+
+       /* only accept the forced_bpp for dual channel configurations */
+       if (p->forced_bpp && p->forced_bpp != var->bits_per_pixel)
                return -EINVAL;
-       }
 
        return 0;
 }