summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 366498d)
raw | patch | inline | side by side (parent: 366498d)
author | Jarkko Nikula <jhnikula@gmail.com> | |
Fri, 20 Aug 2010 06:36:28 +0000 (09:36 +0300) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Fri, 24 Sep 2010 01:27:47 +0000 (18:27 -0700) |
Bootloader on Nokia N800 and N810 muxes I2C codec port pins for EAC block.
As there is no driver and use for EAC, mux those pins for McBSP instead
since N810 ASoC drivers can use it.
Signed-off-by: Jarkko Nikula <jhnikula@gmail.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
As there is no driver and use for EAC, mux those pins for McBSP instead
since N810 ASoC drivers can use it.
Signed-off-by: Jarkko Nikula <jhnikula@gmail.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/board-n8x0.c | patch | blob | history |
index 78636335cc7d5c6a5d9389b6bf2d6225b17f9ba5..8fd226989b2556fdcfdb532d6e3f9773abf614be 100644 (file)
#ifdef CONFIG_OMAP_MUX
static struct omap_board_mux board_mux[] __initdata = {
+ /* I2S codec port pins for McBSP block */
+ OMAP2420_MUX(EAC_AC_SCLK, OMAP_MUX_MODE1 | OMAP_PIN_INPUT),
+ OMAP2420_MUX(EAC_AC_FS, OMAP_MUX_MODE1 | OMAP_PIN_INPUT),
+ OMAP2420_MUX(EAC_AC_DIN, OMAP_MUX_MODE1 | OMAP_PIN_INPUT),
+ OMAP2420_MUX(EAC_AC_DOUT, OMAP_MUX_MODE1 | OMAP_PIN_OUTPUT),
{ .reg_offset = OMAP_MUX_TERMINATOR },
};
#else