summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e69d3a7)
raw | patch | inline | side by side (parent: e69d3a7)
author | Vaibhav Hiremath <hvaibhav@ti.com> | |
Sat, 13 Feb 2010 11:47:56 +0000 (11:47 +0000) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Thu, 18 Feb 2010 01:23:21 +0000 (17:23 -0800) |
Add platform hook-up interface to support RTC driver (S35390A).
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/board-am3517evm.c | patch | blob | history |
index af99faf2cced4743a31dcef30cdf37c01dc6834c..fe2446ded5ad61806433470f9ff98f057b900991 100644 (file)
#define LCD_PANEL_BKLIGHT_PWR 182
#define LCD_PANEL_PWM 181
+static struct i2c_board_info __initdata am3517evm_i2c_boardinfo[] = {
+ {
+ I2C_BOARD_INFO("s35390a", 0x30),
+ .type = "s35390a",
+ },
+};
+
+/*
+ * RTC - S35390A
+ */
+#define GPIO_RTCS35390A_IRQ 55
+
+static void __init am3517_evm_rtc_init(void)
+{
+ int r;
+
+ omap_mux_init_gpio(GPIO_RTCS35390A_IRQ, OMAP_PIN_INPUT_PULLUP);
+ r = gpio_request(GPIO_RTCS35390A_IRQ, "rtcs35390a-irq");
+ if (r < 0) {
+ printk(KERN_WARNING "failed to request GPIO#%d\n",
+ GPIO_RTCS35390A_IRQ);
+ return;
+ }
+ r = gpio_direction_input(GPIO_RTCS35390A_IRQ);
+ if (r < 0) {
+ printk(KERN_WARNING "GPIO#%d cannot be configured as input\n",
+ GPIO_RTCS35390A_IRQ);
+ gpio_free(GPIO_RTCS35390A_IRQ);
+ return;
+ }
+ am3517evm_i2c_boardinfo[0].irq = gpio_to_irq(GPIO_RTCS35390A_IRQ);
+}
+
static int __init am3517_evm_i2c_init(void)
{
omap_register_i2c_bus(1, 400, NULL, 0);
usb_ehci_init(&ehci_pdata);
/* DSS */
am3517_evm_display_init();
+
+ /* RTC - S35390A */
+ am3517_evm_rtc_init();
+
+ i2c_register_board_info(1, am3517evm_i2c_boardinfo,
+ ARRAY_SIZE(am3517evm_i2c_boardinfo));
}
static void __init am3517_evm_map_io(void)