summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 30bd012)
raw | patch | inline | side by side (parent: 30bd012)
author | Bjarne Steinsbo <bsteinsbo@gmail.com> | |
Thu, 6 Oct 2011 20:03:46 +0000 (13:03 -0700) | ||
committer | Tony Lindgren <tony@atomide.com> | |
Sat, 5 Nov 2011 01:07:08 +0000 (18:07 -0700) |
Not in use anymore.
Signed-off-by: Bjarne Steinsbo <bsteinsbo@gmail.com>
Acked-by: Felipe Balbi <balbi@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
Signed-off-by: Bjarne Steinsbo <bsteinsbo@gmail.com>
Acked-by: Felipe Balbi <balbi@ti.com>
Signed-off-by: Tony Lindgren <tony@atomide.com>
arch/arm/mach-omap2/usb-musb.c | patch | blob | history |
index 47fb5d607630678e6ce076ef9e311f3cdbb309b6..267975086a7b5b04a14fe2184c3ed02678f67ea4 100644 (file)
static u64 musb_dmamask = DMA_BIT_MASK(32);
-static void usb_musb_mux_init(struct omap_musb_board_data *board_data)
-{
- switch (board_data->interface_type) {
- case MUSB_INTERFACE_UTMI:
- omap_mux_init_signal("usba0_otg_dp", OMAP_PIN_INPUT);
- omap_mux_init_signal("usba0_otg_dm", OMAP_PIN_INPUT);
- break;
- case MUSB_INTERFACE_ULPI:
- omap_mux_init_signal("usba0_ulpiphy_clk",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_stp",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dir",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_nxt",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat0",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat1",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat2",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat3",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat4",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat5",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat6",
- OMAP_PIN_INPUT_PULLDOWN);
- omap_mux_init_signal("usba0_ulpiphy_dat7",
- OMAP_PIN_INPUT_PULLDOWN);
- break;
- default:
- break;
- }
-}
-
static struct omap_musb_board_data musb_default_board_data = {
.interface_type = MUSB_INTERFACE_ULPI,
.mode = MUSB_OTG,