ARM:davinci:mcasp: Support new McASP IP Variant
authorHebbar, Gururaja <gururaja.hebbar@ti.com>
Fri, 23 Sep 2011 12:17:35 +0000 (17:47 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:24 +0000 (00:44 +0530)
Few OMAP platform has a new Variant of McASP than those found on Davinci
Platform.

This patch adds support for the same.

Changes
- Add new MCASP_VERSION_3 to identify new IP
- The FIFO offsets for the McASP in new platform are different from the
  ones seen on previous varianats. Use version member to identify and
  process accordingly

This has been tested on DM365 platform to make sure nothing existing
breaks

Signed-off-by: Hebbar, Gururaja <gururaja.hebbar@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
arch/arm/include/asm/hardware/asp.h
sound/soc/davinci/davinci-mcasp.c

index 5edeef9a98ca0c0dccbb75068feb7f3b42f8c32a..08305cfcb4f70867c1835e386f475abcd37311f7 100644 (file)
@@ -120,6 +120,7 @@ struct snd_platform_data {
 enum {
        MCASP_VERSION_1 = 0,    /* DM646x */
        MCASP_VERSION_2,        /* DA8xx/OMAPL1x */
 enum {
        MCASP_VERSION_1 = 0,    /* DM646x */
        MCASP_VERSION_2,        /* DA8xx/OMAPL1x */
+       MCASP_VERSION_3,
 };
 
 enum dm365_clk_input_pin {
 };
 
 enum dm365_clk_input_pin {
index 7173df254a9150b0f69d527f7cd2f6ab02cfc7e3..ea1754e2eff4c9915f35fa010c0204e540c775ba 100644 (file)
 #define DAVINCI_MCASP_WFIFOSTS         (0x1014)
 #define DAVINCI_MCASP_RFIFOCTL         (0x1018)
 #define DAVINCI_MCASP_RFIFOSTS         (0x101C)
 #define DAVINCI_MCASP_WFIFOSTS         (0x1014)
 #define DAVINCI_MCASP_RFIFOCTL         (0x1018)
 #define DAVINCI_MCASP_RFIFOSTS         (0x101C)
+#define MCASP_VER3_WFIFOCTL            (0x1000)
+#define MCASP_VER3_WFIFOSTS            (0x1004)
+#define MCASP_VER3_RFIFOCTL            (0x1008)
+#define MCASP_VER3_RFIFOSTS            (0x100C)
 
 /*
  * DAVINCI_MCASP_PWREMUMGT_REG - Power Down and Emulation Management
 
 /*
  * DAVINCI_MCASP_PWREMUMGT_REG - Power Down and Emulation Management
@@ -380,14 +384,28 @@ static void mcasp_start_tx(struct davinci_audio_dev *dev)
 static void davinci_mcasp_start(struct davinci_audio_dev *dev, int stream)
 {
        if (stream == SNDRV_PCM_STREAM_PLAYBACK) {
 static void davinci_mcasp_start(struct davinci_audio_dev *dev, int stream)
 {
        if (stream == SNDRV_PCM_STREAM_PLAYBACK) {
-               if (dev->txnumevt)      /* enable FIFO */
-                       mcasp_set_bits(dev->base + DAVINCI_MCASP_WFIFOCTL,
-                                                               FIFO_ENABLE);
+               if (dev->txnumevt) {    /* enable FIFO */
+                       if (dev->version == MCASP_VERSION_3)
+                               mcasp_set_bits(dev->base +
+                                               MCASP_VER3_WFIFOCTL,
+                                               FIFO_ENABLE);
+                       else
+                               mcasp_set_bits(dev->base +
+                                               DAVINCI_MCASP_WFIFOCTL,
+                                               FIFO_ENABLE);
+               }
                mcasp_start_tx(dev);
        } else {
                mcasp_start_tx(dev);
        } else {
-               if (dev->rxnumevt)      /* enable FIFO */
-                       mcasp_set_bits(dev->base + DAVINCI_MCASP_RFIFOCTL,
-                                                               FIFO_ENABLE);
+               if (dev->rxnumevt) {    /* enable FIFO */
+                       if (dev->version == MCASP_VERSION_3)
+                               mcasp_set_bits(dev->base +
+                                               MCASP_VER3_WFIFOCTL,
+                                               FIFO_ENABLE);
+                       else
+                               mcasp_set_bits(dev->base +
+                                               DAVINCI_MCASP_RFIFOCTL,
+                                               FIFO_ENABLE);
+               }
                mcasp_start_rx(dev);
        }
 }
                mcasp_start_rx(dev);
        }
 }
@@ -407,14 +425,28 @@ static void mcasp_stop_tx(struct davinci_audio_dev *dev)
 static void davinci_mcasp_stop(struct davinci_audio_dev *dev, int stream)
 {
        if (stream == SNDRV_PCM_STREAM_PLAYBACK) {
 static void davinci_mcasp_stop(struct davinci_audio_dev *dev, int stream)
 {
        if (stream == SNDRV_PCM_STREAM_PLAYBACK) {
-               if (dev->txnumevt)      /* disable FIFO */
-                       mcasp_clr_bits(dev->base + DAVINCI_MCASP_WFIFOCTL,
-                                                               FIFO_ENABLE);
+               if (dev->txnumevt) {    /* disable FIFO */
+                       if (dev->version == MCASP_VERSION_3)
+                               mcasp_clr_bits(dev->base +
+                                               MCASP_VER3_WFIFOCTL,
+                                               FIFO_ENABLE);
+                       else
+                               mcasp_clr_bits(dev->base +
+                                               DAVINCI_MCASP_WFIFOCTL,
+                                               FIFO_ENABLE);
+               }
                mcasp_stop_tx(dev);
        } else {
                mcasp_stop_tx(dev);
        } else {
-               if (dev->rxnumevt)      /* disable FIFO */
-                       mcasp_clr_bits(dev->base + DAVINCI_MCASP_RFIFOCTL,
-                                                               FIFO_ENABLE);
+               if (dev->rxnumevt) {    /* disable FIFO */
+                       if (dev->version == MCASP_VERSION_3)
+                               mcasp_clr_bits(dev->base +
+                                               MCASP_VER3_RFIFOCTL,
+                                               FIFO_ENABLE);
+                       else
+                               mcasp_clr_bits(dev->base +
+                                               DAVINCI_MCASP_RFIFOCTL,
+                                               FIFO_ENABLE);
+               }
                mcasp_stop_rx(dev);
        }
 }
                mcasp_stop_rx(dev);
        }
 }
@@ -613,20 +645,36 @@ static void davinci_hw_common_param(struct davinci_audio_dev *dev, int stream)
                if (dev->txnumevt * tx_ser > 64)
                        dev->txnumevt = 1;
 
                if (dev->txnumevt * tx_ser > 64)
                        dev->txnumevt = 1;
 
-               mcasp_mod_bits(dev->base + DAVINCI_MCASP_WFIFOCTL, tx_ser,
+               if (dev->version == MCASP_VERSION_3) {
+                       mcasp_mod_bits(dev->base + MCASP_VER3_WFIFOCTL, tx_ser,
                                                                NUMDMA_MASK);
                                                                NUMDMA_MASK);
-               mcasp_mod_bits(dev->base + DAVINCI_MCASP_WFIFOCTL,
+                       mcasp_mod_bits(dev->base + MCASP_VER3_WFIFOCTL,
+                               ((dev->txnumevt * tx_ser) << 8), NUMEVT_MASK);
+               } else {
+                       mcasp_mod_bits(dev->base + DAVINCI_MCASP_WFIFOCTL,
+                                                       tx_ser, NUMDMA_MASK);
+                       mcasp_mod_bits(dev->base + DAVINCI_MCASP_WFIFOCTL,
                                ((dev->txnumevt * tx_ser) << 8), NUMEVT_MASK);
                                ((dev->txnumevt * tx_ser) << 8), NUMEVT_MASK);
+               }
        }
 
        if (dev->rxnumevt && stream == SNDRV_PCM_STREAM_CAPTURE) {
                if (dev->rxnumevt * rx_ser > 64)
                        dev->rxnumevt = 1;
 
        }
 
        if (dev->rxnumevt && stream == SNDRV_PCM_STREAM_CAPTURE) {
                if (dev->rxnumevt * rx_ser > 64)
                        dev->rxnumevt = 1;
 
-               mcasp_mod_bits(dev->base + DAVINCI_MCASP_RFIFOCTL, rx_ser,
+               if (dev->version == MCASP_VERSION_3) {
+                       mcasp_mod_bits(dev->base + MCASP_VER3_RFIFOCTL, rx_ser,
                                                                NUMDMA_MASK);
                                                                NUMDMA_MASK);
-               mcasp_mod_bits(dev->base + DAVINCI_MCASP_RFIFOCTL,
-                               ((dev->rxnumevt * rx_ser) << 8), NUMEVT_MASK);
+                       mcasp_mod_bits(dev->base + MCASP_VER3_RFIFOCTL,
+                                       ((dev->rxnumevt * rx_ser) << 8),
+                                       NUMEVT_MASK);
+               } else {
+                       mcasp_mod_bits(dev->base + DAVINCI_MCASP_RFIFOCTL,
+                                                       rx_ser, NUMDMA_MASK);
+                       mcasp_mod_bits(dev->base + DAVINCI_MCASP_RFIFOCTL,
+                                       ((dev->rxnumevt * rx_ser) << 8),
+                                       NUMEVT_MASK);
+               }
        }
 }
 
        }
 }
 
@@ -916,7 +964,10 @@ static int davinci_mcasp_probe(struct platform_device *pdev)
        dma_data->asp_chan_q = pdata->asp_chan_q;
        dma_data->ram_chan_q = pdata->ram_chan_q;
        dma_data->sram_size = pdata->sram_size_playback;
        dma_data->asp_chan_q = pdata->asp_chan_q;
        dma_data->ram_chan_q = pdata->ram_chan_q;
        dma_data->sram_size = pdata->sram_size_playback;
-       dma_data->dma_addr = (dma_addr_t) (pdata->tx_dma_offset +
+       if (dev->version == MCASP_VERSION_3)
+               dma_data->dma_addr = (dma_addr_t) (pdata->tx_dma_offset);
+       else
+               dma_data->dma_addr = (dma_addr_t) (pdata->tx_dma_offset +
                                                        mem->start);
 
        /* first TX, then RX */
                                                        mem->start);
 
        /* first TX, then RX */
@@ -933,7 +984,10 @@ static int davinci_mcasp_probe(struct platform_device *pdev)
        dma_data->asp_chan_q = pdata->asp_chan_q;
        dma_data->ram_chan_q = pdata->ram_chan_q;
        dma_data->sram_size = pdata->sram_size_capture;
        dma_data->asp_chan_q = pdata->asp_chan_q;
        dma_data->ram_chan_q = pdata->ram_chan_q;
        dma_data->sram_size = pdata->sram_size_capture;
-       dma_data->dma_addr = (dma_addr_t)(pdata->rx_dma_offset +
+       if (dev->version == MCASP_VERSION_3)
+               dma_data->dma_addr = (dma_addr_t) (pdata->rx_dma_offset);
+       else
+               dma_data->dma_addr = (dma_addr_t)(pdata->rx_dma_offset +
                                                        mem->start);
 
        res = platform_get_resource(pdev, IORESOURCE_DMA, 1);
                                                        mem->start);
 
        res = platform_get_resource(pdev, IORESOURCE_DMA, 1);