MTD: OMAP2: elm: Add ELM module support
authorPhilip, Avinash <avinashphilip@ti.com>
Mon, 20 Feb 2012 08:19:43 +0000 (13:49 +0530)
committerPhilip, Avinash <avinashphilip@ti.com>
Thu, 8 Mar 2012 11:56:04 +0000 (17:26 +0530)
This patch adds
1. ELM feature support for BCH ECC error correction.
2. Configuration API support for BCH8 ECC scheme.
3. Exports symbols to support module build.

TODO:
Updating to pm_ops
Handling multiple SYNDROME Calculation and page mode support.

Signed-off-by: Philip, Avinash <avinashphilip@ti.com>
drivers/mtd/devices/Makefile
drivers/mtd/devices/omap2_elm.c [new file with mode: 0644]

index 93b82b22b889dc034f762c0ead7420d6a4bc3293..c9e14a05a8b795b995180b96deef39637edd0cfd 100644 (file)
@@ -18,5 +18,6 @@ obj-$(CONFIG_MTD_BLOCK2MTD)   += block2mtd.o
 obj-$(CONFIG_MTD_DATAFLASH)    += mtd_dataflash.o
 obj-$(CONFIG_MTD_M25P80)       += m25p80.o
 obj-$(CONFIG_MTD_SST25L)       += sst25l.o
 obj-$(CONFIG_MTD_DATAFLASH)    += mtd_dataflash.o
 obj-$(CONFIG_MTD_M25P80)       += m25p80.o
 obj-$(CONFIG_MTD_SST25L)       += sst25l.o
+obj-$(CONFIG_MTD_NAND_OMAP2)   += omap2_elm.o
 
 CFLAGS_docg3.o                 += -I$(src)
 
 CFLAGS_docg3.o                 += -I$(src)
diff --git a/drivers/mtd/devices/omap2_elm.c b/drivers/mtd/devices/omap2_elm.c
new file mode 100644 (file)
index 0000000..d51622d
--- /dev/null
@@ -0,0 +1,359 @@
+/*
+ * OMAP2 Error Location Module
+ *
+ * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
+ *
+ * This program is free software; you can redistribute it and/or
+ * modify it under the terms of the GNU General Public License as
+ * published by the Free Software Foundation version 2.
+ *
+ * This program is distributed "as is" WITHOUT ANY WARRANTY of any
+ * kind, whether express or implied; without even the implied warranty
+ * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
+ * GNU General Public License for more details.
+ */
+
+#include <linux/platform_device.h>
+#include <linux/module.h>
+#include <linux/interrupt.h>
+#include <linux/mtd/mtd.h>
+#include <linux/mtd/partitions.h>
+#include <linux/io.h>
+#include <linux/pm_runtime.h>
+
+#include <plat/elm.h>
+
+#define ELM_SYSCONFIG                  0x010
+#define ELM_SYSSTATUS                  0x014
+#define ELM_IRQSTATUS                  0x018
+#define ELM_IRQENABLE                  0x01c
+#define ELM_LOCATION_CONFIG            0x020
+#define ELM_PAGE_CTRL                  0x080
+#define ELM_SYNDROME_FRAGMENT_0                0x400
+#define ELM_SYNDROME_FRAGMENT_1                0x404
+#define ELM_SYNDROME_FRAGMENT_2                0x408
+#define ELM_SYNDROME_FRAGMENT_3                0x40c
+#define ELM_SYNDROME_FRAGMENT_4                0x410
+#define ELM_SYNDROME_FRAGMENT_5                0x414
+#define ELM_SYNDROME_FRAGMENT_6                0x418
+#define ELM_LOCATION_STATUS            0x800
+#define ELM_ERROR_LOCATION_0           0x880
+#define ELM_ERROR_LOCATION_1           0x884
+#define ELM_ERROR_LOCATION_2           0x888
+#define ELM_ERROR_LOCATION_3           0x88c
+#define ELM_ERROR_LOCATION_4           0x890
+#define ELM_ERROR_LOCATION_5           0x894
+#define ELM_ERROR_LOCATION_6           0x898
+#define ELM_ERROR_LOCATION_7           0x89c
+#define ELM_ERROR_LOCATION_8           0x8a0
+#define ELM_ERROR_LOCATION_9           0x8a4
+#define ELM_ERROR_LOCATION_10          0x8a8
+#define ELM_ERROR_LOCATION_11          0x8ac
+#define ELM_ERROR_LOCATION_12          0x8b0
+#define ELM_ERROR_LOCATION_13          0x8b4
+#define ELM_ERROR_LOCATION_14          0x8b8
+#define ELM_ERROR_LOCATION_15          0x8bc
+
+/* ELM System Configuration Register */
+#define ELM_SYSCONFIG_SOFTRESET                BIT(1)
+#define ELM_SYSCONFIG_SIDLE_MASK       (3 << 3)
+#define ELM_SYSCONFIG_SMART_IDLE       (2 << 3)
+
+/* ELM System Status Register */
+#define ELM_SYSSTATUS_RESETDONE                BIT(0)
+
+/* ELM Interrupt Status Register */
+#define INTR_STATUS_PAGE_VALID         BIT(8)
+#define INTR_STATUS_LOC_VALID_7                BIT(7)
+#define INTR_STATUS_LOC_VALID_6                BIT(6)
+#define INTR_STATUS_LOC_VALID_5                BIT(5)
+#define INTR_STATUS_LOC_VALID_4                BIT(4)
+#define INTR_STATUS_LOC_VALID_3                BIT(3)
+#define INTR_STATUS_LOC_VALID_2                BIT(2)
+#define INTR_STATUS_LOC_VALID_1                BIT(1)
+#define INTR_STATUS_LOC_VALID_0                BIT(0)
+
+/* ELM Interrupt Enable Register */
+#define INTR_EN_PAGE_MASK              BIT(8)
+#define INTR_EN_LOCATION_MASK_7                BIT(7)
+#define INTR_EN_LOCATION_MASK_6                BIT(6)
+#define INTR_EN_LOCATION_MASK_5                BIT(5)
+#define INTR_EN_LOCATION_MASK_4                BIT(4)
+#define INTR_EN_LOCATION_MASK_3                BIT(3)
+#define INTR_EN_LOCATION_MASK_2                BIT(2)
+#define INTR_EN_LOCATION_MASK_1                BIT(1)
+#define INTR_EN_LOCATION_MASK_0                BIT(0)
+
+/* ELM Location Configuration Register */
+#define ECC_SIZE_MASK                  (0x7ff << 16)
+#define ECC_BCH_LEVEL_MASK             (0x3 << 0)
+#define ECC_BCH4_LEVEL                 (0x0 << 0)
+#define ECC_BCH8_LEVEL                 (0x1 << 0)
+#define ECC_BCH16_LEVEL                        (0x2 << 0)
+
+/* ELM Page Definition Register */
+#define PAGE_MODE_SECTOR_7             BIT(7)
+#define PAGE_MODE_SECTOR_6             BIT(6)
+#define PAGE_MODE_SECTOR_5             BIT(5)
+#define PAGE_MODE_SECTOR_4             BIT(4)
+#define PAGE_MODE_SECTOR_3             BIT(3)
+#define PAGE_MODE_SECTOR_2             BIT(2)
+#define PAGE_MODE_SECTOR_1             BIT(1)
+#define PAGE_MODE_SECTOR_0             BIT(0)
+
+/* ELM syndrome */
+#define ELM_SYNDROME_VALID             BIT(16)
+
+/* ELM_LOCATION_STATUS Register */
+#define ECC_CORRECTABLE_MASK           BIT(8)
+#define ECC_NB_ERRORS_MASK             (0x1f << 0)
+
+/*  ELM_ERROR_LOCATION_0-15 Registers */
+#define ECC_ERROR_LOCATION_MASK                (0x1fff << 0)
+
+#define OMAP_ECC_SIZE                  (0x7ff)
+
+#define DRIVER_NAME    "omap2_elm"
+
+static void  __iomem *elm_base;
+static struct completion elm_completion;
+static struct mtd_info *mtd;
+static int bch_scheme;
+
+static void elm_write_reg(int idx, u32 val)
+{
+       writel(val, elm_base + idx);
+}
+
+static u32 elm_read_reg(int idx)
+{
+       return readl(elm_base + idx);
+}
+
+/**
+ * omap_elm_config - Configure ELM for BCH ECC scheme
+ * @bch_type:  type of BCH ECC scheme
+ */
+void omap_elm_config(int bch_type)
+{
+       u32 reg_val;
+       u32 buffer_size = OMAP_ECC_SIZE;
+
+       reg_val = (bch_type & ECC_BCH_LEVEL_MASK) | (buffer_size << 16);
+       elm_write_reg(ELM_LOCATION_CONFIG, reg_val);
+
+       /* clearing interrupts */
+       reg_val = elm_read_reg(ELM_IRQSTATUS);
+       elm_write_reg(ELM_IRQSTATUS, reg_val & INTR_STATUS_LOC_VALID_0);
+       elm_write_reg(ELM_IRQSTATUS, INTR_STATUS_LOC_VALID_0);
+
+       /* enable in interrupt mode */
+       reg_val = elm_read_reg(ELM_IRQENABLE);
+       reg_val |= INTR_EN_LOCATION_MASK_0;
+       elm_write_reg(ELM_IRQENABLE, reg_val);
+
+       /* config in Continuous mode */
+       reg_val = elm_read_reg(ELM_PAGE_CTRL);
+       reg_val &= ~PAGE_MODE_SECTOR_0;
+       elm_write_reg(ELM_PAGE_CTRL, reg_val);
+}
+
+/**
+ * omap_configure_elm - Configure ELM for BCH ECC scheme
+ * @mtd_info:  mtd info structure
+ * @bch_type:  type of BCH ECC scheme
+ *
+ * Configures the ELM module to support BCH error correction
+ */
+void omap_configure_elm(struct mtd_info *mtd_info, int bch_type)
+{
+       omap_elm_config(bch_type);
+       mtd = mtd_info;
+       bch_scheme = bch_type;
+}
+EXPORT_SYMBOL(omap_configure_elm);
+
+/**
+ * omap_elm_load_syndrome - Load ELM syndrome reg
+ * @bch_type:  type of BCH ECC scheme
+ * @syndrome:  Syndrome polynomial
+ *
+ * Load the syndrome polynomial to syndrome registers
+ */
+void omap_elm_load_syndrome(int bch_type, char *syndrome)
+{
+       int reg_val;
+       int i;
+
+       for (i = 0; i < 4; i++) {
+               reg_val = syndrome[0] | syndrome[1] << 8 |
+                       syndrome[2] << 16 | syndrome[3] << 24;
+               elm_write_reg(ELM_SYNDROME_FRAGMENT_0 + i * 4, reg_val);
+               syndrome += 4;
+       }
+}
+
+/**
+ * omap_elm_start_processing - Start calculting error location
+ */
+void omap_elm_start_processing(void)
+{
+       u32 reg_val;
+
+       reg_val = elm_read_reg(ELM_SYNDROME_FRAGMENT_6);
+       reg_val |= ELM_SYNDROME_VALID;
+       elm_write_reg(ELM_SYNDROME_FRAGMENT_6, reg_val);
+}
+
+void rotate_ecc_bytes(u8 *src, u8 *dst)
+{
+       int i;
+
+       for (i = 0; i < BCH8_ECC_OOB_BYTES; i++)
+               dst[BCH8_ECC_OOB_BYTES - 1 - i] = src[i];
+}
+
+/**
+ * omap_elm_decode_bch_error - Locate error pos
+ * @bch_type:  Type of BCH ECC scheme
+ * @ecc_calc:  Calculated ECC bytes from GPMC
+ * @err_loc:   Error location bytes
+ */
+int omap_elm_decode_bch_error(int bch_type, char *ecc_calc,
+               unsigned int *err_loc)
+{
+       u8 ecc_data[BCH_MAX_ECC_BYTES_PER_SECTOR] = {0};
+       u32 reg_val;
+       int i, err_no;
+
+       rotate_ecc_bytes(ecc_calc, ecc_data);
+       omap_elm_load_syndrome(bch_type, ecc_data);
+       omap_elm_start_processing();
+       wait_for_completion(&elm_completion);
+       reg_val = elm_read_reg(ELM_LOCATION_STATUS);
+
+       if (reg_val & ECC_CORRECTABLE_MASK) {
+               err_no = reg_val & ECC_NB_ERRORS_MASK;
+
+               for (i = 0; i < err_no; i++) {
+                       reg_val = elm_read_reg(ELM_ERROR_LOCATION_0 + i * 4);
+                       err_loc[i] = reg_val;
+               }
+
+               return err_no;
+       }
+
+       return -EINVAL;
+}
+EXPORT_SYMBOL(omap_elm_decode_bch_error);
+
+static irqreturn_t omap_elm_isr(int this_irq, void *dev_id)
+{
+       u32 reg_val;
+
+       reg_val = elm_read_reg(ELM_IRQSTATUS);
+
+       if (reg_val & INTR_STATUS_LOC_VALID_0) {
+               elm_write_reg(ELM_IRQSTATUS, reg_val & INTR_STATUS_LOC_VALID_0);
+               complete(&elm_completion);
+               return IRQ_HANDLED;
+       }
+
+       return IRQ_NONE;
+}
+
+static int omap_elm_probe(struct platform_device *pdev)
+{
+       int  ret_status = 0;
+       struct resource *res = NULL, *irq = NULL;
+
+       irq = platform_get_resource(pdev, IORESOURCE_IRQ, 0);
+
+       if (irq == NULL)
+               return -EINVAL;
+
+       res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
+
+       if (res == NULL)
+               return -EINVAL;
+
+       if (!request_mem_region(res->start, resource_size(res),
+                               dev_name(&pdev->dev)))
+               return -EBUSY;
+
+       elm_base = ioremap(res->start, resource_size(res));
+
+       if (!elm_base) {
+               dev_dbg(&pdev->dev, "can't ioremap\n");
+               ret_status = -ENOMEM;
+               goto err_remap;
+       }
+
+       pm_runtime_enable(&pdev->dev);
+       if (pm_runtime_get_sync(&pdev->dev)) {
+               ret_status = -EINVAL;
+               dev_dbg(&pdev->dev, "can't enable clock\n");
+               goto err_clk;
+       }
+
+       ret_status = request_irq(irq->start, omap_elm_isr, 0, pdev->name,
+                       &pdev->dev);
+
+       if (ret_status) {
+               pr_err("failure requesting irq %i\n", irq->start);
+               goto err_irq;
+       }
+
+       init_completion(&elm_completion);
+       return ret_status;
+
+err_irq:
+       pm_runtime_put_sync(&pdev->dev);
+       pm_runtime_disable(&pdev->dev);
+err_clk:
+       iounmap(elm_base);
+err_remap:
+       release_mem_region(res->start, resource_size(res));
+       return ret_status;
+}
+
+static int omap_elm_remove(struct platform_device *pdev)
+{
+       struct resource *res = NULL;
+
+       iounmap(elm_base);
+       res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
+       release_mem_region(res->start, resource_size(res));
+       res = platform_get_resource(pdev, IORESOURCE_IRQ, 0);
+       free_irq(res->start, &pdev->dev);
+       pm_runtime_put_sync(&pdev->dev);
+       pm_runtime_disable(&pdev->dev);
+       return 0;
+}
+
+
+static struct platform_driver omap_elm_driver = {
+       .probe          = omap_elm_probe,
+       .remove         = omap_elm_remove,
+       .driver         = {
+               .name   = DRIVER_NAME,
+               .owner  = THIS_MODULE,
+       },
+};
+
+static int __init omap_elm_init(void)
+{
+
+       return platform_driver_register(&omap_elm_driver);
+}
+
+static void __exit omap_elm_exit(void)
+{
+       platform_driver_unregister(&omap_elm_driver);
+}
+
+module_init(omap_elm_init);
+module_exit(omap_elm_exit);
+
+MODULE_ALIAS("platform:" DRIVER_NAME);
+MODULE_LICENSE("GPL");