summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 0066f81)
raw | patch | inline | side by side (parent: 0066f81)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Fri, 23 Mar 2012 05:35:08 +0000 (11:05 +0530) | ||
committer | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Tue, 27 Mar 2012 10:53:18 +0000 (16:23 +0530) |
As per the design team, in order to reduce VDDS_DDR
is suspend state the following things must be done:
1. Set the IOs to work in mDDR mode by setting mDDR_SEL
bit in the DDR_IO_CTRL register
2. Enable weak pull down for DQ and DM by configuring
the DDR_DATA0/1_IOCTRL registers
3. Disable VTP and also set P and N in VTP_CTRL to 1.
In the suspend state, A8 SRAM is configured to OFF state,
so to further reduce the power consumption SRAM LDO
is also configured to go to RET mode.
In the resume path all these registers need to restored
back to the pre-suspend state before any access to DDR
happens.
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
is suspend state the following things must be done:
1. Set the IOs to work in mDDR mode by setting mDDR_SEL
bit in the DDR_IO_CTRL register
2. Enable weak pull down for DQ and DM by configuring
the DDR_DATA0/1_IOCTRL registers
3. Disable VTP and also set P and N in VTP_CTRL to 1.
In the suspend state, A8 SRAM is configured to OFF state,
so to further reduce the power consumption SRAM LDO
is also configured to go to RET mode.
In the resume path all these registers need to restored
back to the pre-suspend state before any access to DDR
happens.
Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/pm33xx.h | patch | blob | history | |
arch/arm/mach-omap2/sleep33xx.S | patch | blob | history |
index 2c24804320d9527d02d50121b77ff0d7751e3923..3a00eaa96dd489261013259c51536d27bfb36c09 100644 (file)
#define M3_TXEV_EOI (AM33XX_CTRL_BASE + 0x1324)
#define A8_M3_IPC_REGS (AM33XX_CTRL_BASE + 0x1328)
-#define DS_RESUME_ADDR 0x40300220
+#define DS_RESUME_ADDR 0x40300340
#define DS_IPC_DEFAULT 0xffffffff
#define M3_UMEM 0x44D00000
index a674a028e9a74ea66d0fd0ef3d2b18175cde5047..69b49ea2497abf800de5c1abbecf9f2ee7ed4520 100644 (file)
#include "cm33xx.h"
#include "pm33xx.h"
+#include "prm33xx.h"
#include "control.h"
/* We should probably pass in the virtual address of PRCM, Control and EMIF
bne wait_pll_lock_\name
.endm
- /* Put DDR in Self-Refresh */
+ /* EMIF config for low power mode */
ldr r0, emif_addr_func
blx r0
+
+ str r0, emif_addr_virt
+
+ /* Ensure that all the writes to DDR leave the A8 */
+ dsb
+ dmb
+ isb
+
add r1, r0, #EMIF4_0_SDRAM_MGMT_CTRL
ldr r2, [r1]
orr r2, r2, #0xa0 @ a reasonable delay for entering SR
ldr r2, ddr_start @ do a dummy access to DDR
ldr r3, [r2, #0]
ldr r3, [r1, #0]
- orr r3, r3, #0x200
+ orr r3, r3, #0x200 @ now set the LP MODE to Self-Refresh
str r3, [r1, #0]
+ str r2, [r1, #4] @ write to shadow register also
mov r1, #0x1000 @ Give some time for the system to enter SR
wait_sr:
subs r1, r1, #1
bne wait_sr
+ /* Disable EMIF at this point */
+ ldr r1, virt_emif_clkctrl
+ ldr r2, [r1]
+ bic r2, r2, #(3 << 0)
+ str r2, [r1]
+
+ ldr r1, virt_emif_clkctrl
+wait_emif_disable:
+ ldr r2, [r1]
+ ldr r3, module_disabled_val
+ cmp r2, r3
+ bne wait_emif_disable
+
+ /* Weak pull down for DQ, DM */
+ ldr r1, virt_ddr_io_pull1
+ ldr r2, susp_io_pull
+ str r2, [r1]
+
+ ldr r1, virt_ddr_io_pull2
+ ldr r2, susp_io_pull
+ str r2, [r1]
+
+ /* Disable VTP with N & P = 0x1 */
+ ldr r1, virt_ddr_vtp_ctrl
+ ldr r2, susp_vtp_ctrl_val
+ str r2, [r1]
+
/* IO to work in mDDR mode */
ldr r0, virt_ddr_io_ctrl
ldr r1, [r0]
mov r3, r2, lsl #28
str r3, [r0]
+ /* Enable SRAM LDO ret mode */
+ ldr r0, virt_sram_ldo_addr
+ ldr r1, [r0]
+ orr r1, #1
+ str r1, [r0]
+
/* Put the PLLs in bypass mode */
pll_bypass core, virt_core_clk_mode, virt_core_idlest
pll_bypass ddr, virt_ddr_clk_mode, virt_ddr_idlest
nop
/* We come here in case of an abort */
- /* Revert the PHY and PLL related changes */
/* Relock the PLLs */
pll_lock mpu_abt, virt_mpu_clk_mode, virt_mpu_idlest
pll_lock ddr_abt, virt_ddr_clk_mode, virt_ddr_idlest
pll_lock core_abt, virt_core_clk_mode, virt_core_idlest
- /* IO to work in mDDR mode */
+ /* Disable SRAM LDO ret mode */
+ ldr r0, virt_sram_ldo_addr
+ ldr r1, [r0]
+ bic r1, #1
+ str r1, [r0]
+
+ /* IO to work in DDR mode */
ldr r0, virt_ddr_io_ctrl
ldr r1, [r0]
+ mov r2, #0x0
mov r3, r2, lsl #28
str r3, [r0]
+ /* Restore the pull for DQ, DM */
+ ldr r1, virt_ddr_io_pull1
+ ldr r2, resume_io_pull1
+ str r2, [r1]
+
+ ldr r1, virt_ddr_io_pull2
+ ldr r2, resume_io_pull2
+ str r2, [r1]
+
+ /* Enable VTP */
+config_vtp_abt:
+ ldr r0, virt_ddr_vtp_ctrl
+ ldr r1, [r0]
+ mov r2, #0x0 @ clear the register
+ str r2, [r0]
+ mov r2, #0x6 @ write the filter value
+ str r2, [r0]
+
+ ldr r1, [r0]
+ ldr r2, vtp_enable @ set the enable bit
+ orr r2, r2, r1
+ str r2, [r0]
+
+ ldr r1, [r0] @ toggle the CLRZ bit
+ bic r1, #1
+ str r1, [r0]
+
+ ldr r1, [r0]
+ orr r1, #1
+ str r1, [r0]
+
+poll_vtp_ready_abt:
+ ldr r1, [r0] @ poll for VTP ready
+ tst r1, #(1 << 5)
+ beq poll_vtp_ready_abt
+
+ /* Enable EMIF */
+ ldr r1, virt_emif_clkctrl
+ mov r2, #0x2
+ str r2, [r1]
+wait_emif_enable:
+ ldr r3, [r1]
+ cmp r2, r3
+ bne wait_emif_enable
+
+ /* Disable EMIF self-refresh */
+ ldr r0, emif_addr_virt
+ add r0, r0, #EMIF4_0_SDRAM_MGMT_CTRL
+ ldr r1, [r0]
+ bic r1, r1, #(0x7 << 7)
+ str r1, [r0]
+
mov r0, #7
ldmfd sp!, {r4 - r11, pc} @ restore regs and return
pll_lock ddr, phys_ddr_clk_mode, phys_ddr_idlest
pll_lock core, phys_core_clk_mode, phys_core_idlest
+ /* Disable SRAM LDO ret mode */
+ ldr r0, phys_sram_ldo_addr
+ ldr r1, [r0]
+ bic r1, #1
+ str r1, [r0]
+
+ /* Restore the pull for DQ, DM */
+ ldr r1, phys_ddr_io_pull1
+ ldr r2, resume_io_pull1
+ str r2, [r1]
+
+ ldr r1, phys_ddr_io_pull2
+ ldr r2, resume_io_pull2
+ str r2, [r1]
+
/* Disable EMIF self-refresh */
ldr r0, emif_phys_addr
add r0, r0, #EMIF4_0_SDRAM_MGMT_CTRL
config_vtp:
ldr r0, vtp0_addr
ldr r1, [r0]
- ldr r2, vtp_enable
- orr r1, r2
- str r1, [r0]
+ mov r2, #0x0 @ clear the register
+ str r2, [r0]
+ mov r2, #0x6 @ write the filter value
+ str r2, [r0]
ldr r1, [r0]
+ ldr r2, vtp_enable @ set the enable bit
+ orr r2, r2, r1
+ str r2, [r0]
+
+ ldr r1, [r0] @ toggle the CLRZ bit
bic r1, #1
str r1, [r0]
str r1, [r0]
poll_vtp_ready:
- ldr r1, [r0]
+ ldr r1, [r0] @ poll for VTP ready
tst r1, #(1 << 5)
beq poll_vtp_ready
phys_ddr_idlest:
.word AM33XX_CM_BASE + AM33XX_CM_WKUP_MOD + AM33XX_CM_IDLEST_DPLL_DDR_OFFSET
+virt_sram_ldo_addr:
+ .word AM33XX_PRM_LDO_SRAM_MPU_CTRL
+phys_sram_ldo_addr:
+ .word AM33XX_PRM_BASE + AM33XX_PRM_DEVICE_MOD + AM33XX_PRM_LDO_SRAM_MPU_CTRL_OFFSET
+
+virt_emif_clkctrl:
+ .word AM33XX_CM_PER_EMIF_CLKCTRL
+phys_emif_clkctrl:
+ .word AM33XX_CM_BASE + AM33XX_CM_PER_MOD + AM33XX_CM_PER_EMIF_CLKCTRL_OFFSET
+module_disabled_val:
+ .word 0x30000
/* DDR related stuff */
vtp0_addr:
.word AM33XX_CTRL_REGADDR(0x0E04)
phys_ddr_io_ctrl:
.word DDR_IO_CTRL
+virt_ddr_vtp_ctrl:
+ .word AM33XX_CTRL_REGADDR(0x0E0C)
+phys_ddr_vtp_ctrl:
+ .word VTP0_CTRL_REG
+virt_ddr_io_pull1:
+ .word AM33XX_CTRL_REGADDR(0x1440)
+phys_ddr_io_pull1:
+ .word AM33XX_CTRL_BASE + (0x1440)
+virt_ddr_io_pull2:
+ .word AM33XX_CTRL_REGADDR(0x1444)
+phys_ddr_io_pull2:
+ .word AM33XX_CTRL_BASE + (0x1444)
+virt_ddr_io_pull3:
+ .word AM33XX_CTRL_REGADDR(0x1448)
+phys_ddr_io_pull3:
+ .word AM33XX_CTRL_BASE + (0x1448)
ddr_cke_addr:
.word DDR_CKE_CTRL
emif_ref_ctrl_val:
.word EMIF_SDREF
+susp_io_pull:
+ .word 0x3FF00003
+resume_io_pull1:
+ .word 0x18B
+resume_io_pull2:
+ .word 0x18B
+dyn_pd_val:
+ .word 0x100000
+susp_sdram_config:
+ .word 0x40805332
+susp_vtp_ctrl_val:
+ .word 0x10117
+emif_addr_virt:
+ .word 0xDEADBEEF
+
+
ENTRY(am33xx_do_wfi_sz)
.word . - am33xx_do_wfi