summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3320573)
raw | patch | inline | side by side (parent: 3320573)
author | Vaibhav Bedia <vaibhav.bedia@ti.com> | |
Mon, 10 Oct 2011 15:15:05 +0000 (20:45 +0530) | ||
committer | Vaibhav Hiremath <hvaibhav@ti.com> | |
Mon, 23 Jan 2012 19:14:27 +0000 (00:44 +0530) |
Support for DMA transmission on MCSPI added.
1. MCSPI TX and RX registers are not 256-bit aligned address, as
required for Constant address mode in DAM and SAM in EDMA, causing EDMA
error generation condition. With this commit SAM and DAM are set to
Increment address mode.
2. SPI uses EDMA AB synchronized mode for transmission and EDMA A
synchronized mode for reception, which can be used to handle large chunk
of data above 64KB with single EDMA completion interrupt.
Signed-off-by: Philip, Avinash <avinashphilip@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
1. MCSPI TX and RX registers are not 256-bit aligned address, as
required for Constant address mode in DAM and SAM in EDMA, causing EDMA
error generation condition. With this commit SAM and DAM are set to
Increment address mode.
2. SPI uses EDMA AB synchronized mode for transmission and EDMA A
synchronized mode for reception, which can be used to handle large chunk
of data above 64KB with single EDMA completion interrupt.
Signed-off-by: Philip, Avinash <avinashphilip@ti.com>
Signed-off-by: Vaibhav Hiremath <hvaibhav@ti.com>
drivers/spi/spi-omap2-mcspi.c | patch | blob | history |
index 322be7aea8b429d24e78c1de6986dbf5b91efcb3..bf666ffea9331b409eb0d3c69c497202c83d94d4 100644 (file)
#include <plat/dma.h>
#include <plat/clock.h>
#include <plat/mcspi.h>
+#include <mach/edma.h>
#define OMAP2_MCSPI_MAX_FREQ 48000000
struct completion dma_tx_completion;
struct completion dma_rx_completion;
+ int dummy_param_slot;
};
/* use PIO for small transfers, avoiding DMA setup/teardown overhead and
*/
#define DMA_MIN_BYTES 160
-
struct omap2_mcspi {
struct work_struct work;
/* lock protects queue and registers */
u8 * rx;
const u8 * tx;
void __iomem *chstat_reg;
+ struct edmacc_param param;
mcspi = spi_master_get_devdata(spi->master);
mcspi_dma = &mcspi->dma_channels[spi->chip_select];
}
if (tx != NULL) {
- omap_set_dma_transfer_params(mcspi_dma->dma_tx_channel,
- data_type, element_count, 1,
- OMAP_DMA_SYNC_ELEMENT,
- mcspi_dma->dma_tx_sync_dev, 0);
-
- omap_set_dma_dest_params(mcspi_dma->dma_tx_channel, 0,
- OMAP_DMA_AMODE_CONSTANT,
- tx_reg, 0, 0);
-
- omap_set_dma_src_params(mcspi_dma->dma_tx_channel, 0,
- OMAP_DMA_AMODE_POST_INC,
- xfer->tx_dma, 0, 0);
+ int a_cnt, b_cnt, c_cnt, b_cntrld;
+
+ a_cnt = 1;
+ b_cnt = 1;
+ c_cnt = (element_count / a_cnt) / 256;
+ b_cntrld = SZ_64K - 1;
+
+ param.opt = TCINTEN |
+ EDMA_TCC(mcspi_dma->dma_tx_channel) | SYNCDIM ;
+ param.src = xfer->tx_dma;
+ param.a_b_cnt = a_cnt | b_cnt << 16;
+ param.dst = tx_reg;
+ param.src_dst_bidx = a_cnt;
+ param.link_bcntrld = b_cntrld << 16;
+ param.src_dst_cidx = b_cnt;
+ param.ccnt = element_count;
+ edma_write_slot(mcspi_dma->dma_tx_channel, ¶m);
+ edma_link(mcspi_dma->dma_tx_channel,
+ mcspi_dma->dummy_param_slot);
}
if (rx != NULL) {
+ int a_cnt, b_cnt, c_cnt, b_cntrld;
+
+ a_cnt = 1;
+ c_cnt = (element_count / a_cnt) / (SZ_64K - 1);
+ b_cnt = element_count - c_cnt * (SZ_64K - 1);
+ b_cntrld = SZ_64K - 1;
+
+ if (b_cnt)
+ c_cnt++;
+ else
+ b_cnt = SZ_64K - 1;
+
elements = element_count - 1;
if (l & OMAP2_MCSPI_CHCONF_TURBO)
elements--;
- omap_set_dma_transfer_params(mcspi_dma->dma_rx_channel,
- data_type, elements, 1,
- OMAP_DMA_SYNC_ELEMENT,
- mcspi_dma->dma_rx_sync_dev, 1);
-
- omap_set_dma_src_params(mcspi_dma->dma_rx_channel, 0,
- OMAP_DMA_AMODE_CONSTANT,
- rx_reg, 0, 0);
+ param.opt = TCINTEN |
+ EDMA_TCC(mcspi_dma->dma_rx_channel);
+ param.src = rx_reg;
+ param.a_b_cnt = a_cnt | b_cnt << 16;
+ param.dst = xfer->rx_dma;
+ param.src_dst_bidx = a_cnt << 16;
+ param.link_bcntrld = b_cntrld << 16;
+ param.src_dst_cidx = 1 << 16;
+ param.ccnt = c_cnt;
+ edma_write_slot(mcspi_dma->dma_rx_channel, ¶m);
+ edma_link(mcspi_dma->dma_rx_channel,
+ mcspi_dma->dummy_param_slot);
- omap_set_dma_dest_params(mcspi_dma->dma_rx_channel, 0,
- OMAP_DMA_AMODE_POST_INC,
- xfer->rx_dma, 0, 0);
}
if (tx != NULL) {
}
}
- if (likely(mcspi_read_cs_reg(spi, OMAP2_MCSPI_CHSTAT0)
- & OMAP2_MCSPI_CHSTAT_RXS)) {
- u32 w;
-
- w = mcspi_read_cs_reg(spi, OMAP2_MCSPI_RX0);
- if (word_len <= 8)
- ((u8 *)xfer->rx_buf)[elements] = w;
- else if (word_len <= 16)
- ((u16 *)xfer->rx_buf)[elements] = w;
- else /* word_len <= 32 */
- ((u32 *)xfer->rx_buf)[elements] = w;
- } else {
- dev_err(&spi->dev, "DMA RX last word empty");
- count -= (word_len <= 8) ? 1 :
- (word_len <= 16) ? 2 :
- /* word_len <= 32 */ 4;
- }
omap2_mcspi_set_enable(spi, 1);
}
return count;
struct omap2_mcspi *mcspi;
struct omap2_mcspi_dma *mcspi_dma;
+ /* We must disable the DMA RX request */
+ omap2_mcspi_set_dma_req(spi, 1, 0);
mcspi = spi_master_get_devdata(spi->master);
mcspi_dma = &(mcspi->dma_channels[spi->chip_select]);
complete(&mcspi_dma->dma_rx_completion);
- /* We must disable the DMA RX request */
- omap2_mcspi_set_dma_req(spi, 1, 0);
}
static void omap2_mcspi_dma_tx_callback(int lch, u16 ch_status, void *data)
struct omap2_mcspi *mcspi;
struct omap2_mcspi_dma *mcspi_dma;
+ /* We must disable the DMA TX request */
+ omap2_mcspi_set_dma_req(spi, 0, 0);
mcspi = spi_master_get_devdata(spi->master);
mcspi_dma = &(mcspi->dma_channels[spi->chip_select]);
complete(&mcspi_dma->dma_tx_completion);
- /* We must disable the DMA TX request */
- omap2_mcspi_set_dma_req(spi, 0, 0);
}
static int omap2_mcspi_request_dma(struct spi_device *spi)
struct spi_master *master = spi->master;
struct omap2_mcspi *mcspi;
struct omap2_mcspi_dma *mcspi_dma;
+ int ret = 0;
mcspi = spi_master_get_devdata(master);
mcspi_dma = mcspi->dma_channels + spi->chip_select;
dev_err(&spi->dev, "no TX DMA channel for McSPI\n");
return -EAGAIN;
}
+ ret = edma_alloc_slot(EDMA_CTLR(mcspi_dma->dma_tx_channel),
+ EDMA_SLOT_ANY);
+
+ if (ret < 0) {
+ pr_err("Unable to request SPI TX DMA param slot\n");
+ ret = -EAGAIN;
+ return ret;
+ }
+
+ mcspi_dma->dummy_param_slot = ret;
+ edma_link(mcspi_dma->dummy_param_slot,
+ mcspi_dma->dummy_param_slot);
init_completion(&mcspi_dma->dma_rx_completion);
init_completion(&mcspi_dma->dma_tx_completion);