ARM: OMAP: AM33XX: Keep the CLKDIV32K module enabled
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Thu, 2 Feb 2012 08:50:08 +0000 (14:20 +0530)
committerVaibhav Bedia <vaibhav.bedia@ti.com>
Thu, 2 Feb 2012 08:50:08 +0000 (14:20 +0530)
One of the 32K clocks for the RTCSS is obtained from
CLKDIV32K module. Till the dependencies are fully sorted
out in the clock tree keep this module enabled.

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/omap_hwmod_33xx_data.c

index 77030e41a3587e1c3a0919433114c9f35531b0a5..ceaf244bf1859924c0f028c23c94453ed6be4701 100644 (file)
@@ -379,6 +379,7 @@ static struct omap_hwmod am33xx_clkdiv32k_hwmod = {
                        .modulemode     = MODULEMODE_SWCTRL,
                },
        },
+       .flags          = (HWMOD_INIT_NO_IDLE | HWMOD_INIT_NO_RESET),
 };
 
 /* 'control' class */