ARM: OMAP2+: hwmod: Add two new sysc_field types
authorVaibhav Bedia <vaibhav.bedia@ti.com>
Tue, 17 Jan 2012 06:38:43 +0000 (12:08 +0530)
committerVaibhav Hiremath <hvaibhav@ti.com>
Mon, 23 Jan 2012 19:14:55 +0000 (00:44 +0530)
In AM33XX, two new types of SYSCONFIG bitfields are present.
This patch introduces two new sysc_field types to take care
of these new schemes.

Signed-off-by: Vaibhav Bedia <vaibhav.bedia@ti.com>
arch/arm/mach-omap2/omap_hwmod_common_data.c
arch/arm/plat-omap/include/plat/omap_hwmod.h

index 51e5418899fb446cd2317efe2622e3683860eec4..063925cd70d30eb0519ee03bfb004bcc0854e905 100644 (file)
@@ -49,6 +49,28 @@ struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2 = {
        .srst_shift     = SYSC_TYPE2_SOFTRESET_SHIFT,
 };
 
+/**
+ * struct omap_hwmod_sysc_type3 - TYPE3 sysconfig scheme.
+ * Used by some IPs on AM33xx
+ */
+struct omap_hwmod_sysc_fields omap_hwmod_sysc_type3 = {
+       .midle_shift    = SYSC_TYPE3_MIDLEMODE_SHIFT,
+       .sidle_shift    = SYSC_TYPE3_SIDLEMODE_SHIFT,
+};
+
+/**
+ * struct omap_hwmod_sysc_type4 - TYPE4 sysconfig scheme.
+ * Used by some IPs on AM33xx
+ */
+struct omap_hwmod_sysc_fields omap_hwmod_sysc_type4 = {
+       .midle_shift    = SYSC_TYPE4_MIDLEMODE_SHIFT,
+       .clkact_shift   = SYSC_TYPE4_CLOCKACTIVITY_SHIFT,
+       .sidle_shift    = SYSC_TYPE4_SIDLEMODE_SHIFT,
+       .enwkup_shift   = SYSC_TYPE4_ENAWAKEUP_SHIFT,
+       .srst_shift     = SYSC_TYPE4_SOFTRESET_SHIFT,
+       .autoidle_shift = SYSC_TYPE4_AUTOIDLE_SHIFT,
+};
+
 struct omap_dss_dispc_dev_attr omap2_3_dss_dispc_dev_attr = {
        .manager_count          = 2,
        .has_framedonetv_irq    = 0
index f05f9a6fd06a911e62dcccaf8c277ed9fd511e8e..a3b8b5c3a6bf08b27dfecf611edc6970c01c90aa 100644 (file)
@@ -41,6 +41,8 @@ struct omap_device;
 
 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type1;
 extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2;
+extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type3;
+extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type4;
 
 /*
  * OCP SYSCONFIG bit shifts/masks TYPE1. These are for IPs compliant
@@ -70,6 +72,32 @@ extern struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2;
 #define SYSC_TYPE2_MIDLEMODE_SHIFT     4
 #define SYSC_TYPE2_MIDLEMODE_MASK      (0x3 << SYSC_TYPE2_MIDLEMODE_SHIFT)
 
+/*
+ * OCP SYSCONFIG bit shifts/masks TYPE3.
+ * This is applicable for some IPs present in AM33XX
+ */
+#define SYSC_TYPE3_SIDLEMODE_SHIFT     0
+#define SYSC_TYPE3_SIDLEMODE_MASK      (0x3 << SYSC_TYPE3_SIDLEMODE_SHIFT)
+#define SYSC_TYPE3_MIDLEMODE_SHIFT     2
+#define SYSC_TYPE3_MIDLEMODE_MASK      (0x3 << SYSC_TYPE3_MIDLEMODE_SHIFT)
+
+/*
+ * OCP SYSCONFIG bit shifts/masks TYPE4.
+ * This is applicable for some IPs present in AM33XX
+ */
+#define SYSC_TYPE4_CLOCKACTIVITY_SHIFT 8
+#define SYSC_TYPE4_CLOCKACTIVITY_MASK  (0x3 << SYSC_CLOCKACTIVITY_SHIFT)
+#define SYSC_TYPE4_MIDLEMODE_SHIFT     5
+#define SYSC_TYPE4_MIDLEMODE_MASK      (0x3 << SYSC_MIDLEMODE_SHIFT)
+#define SYSC_TYPE4_SIDLEMODE_SHIFT     3
+#define SYSC_TYPE4_SIDLEMODE_MASK      (0x3 << SYSC_SIDLEMODE_SHIFT)
+#define SYSC_TYPE4_ENAWAKEUP_SHIFT     2
+#define SYSC_TYPE4_ENAWAKEUP_MASK      (1 << SYSC_ENAWAKEUP_SHIFT)
+#define SYSC_TYPE4_SOFTRESET_SHIFT     1
+#define SYSC_TYPE4_SOFTRESET_MASK      (1 << SYSC_SOFTRESET_SHIFT)
+#define SYSC_TYPE4_AUTOIDLE_SHIFT      0
+#define SYSC_TYPE4_AUTOIDLE_MASK       (1 << SYSC_AUTOIDLE_SHIFT)
+
 /* OCP SYSSTATUS bit shifts/masks */
 #define SYSS_RESETDONE_SHIFT           0
 #define SYSS_RESETDONE_MASK            (1 << SYSS_RESETDONE_SHIFT)