summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 03fdefe)
raw | patch | inline | side by side (parent: 03fdefe)
author | Benoit Cousson <b-cousson@ti.com> | |
Sun, 10 Jul 2011 11:56:32 +0000 (05:56 -0600) | ||
committer | Paul Walmsley <paul@pwsan.com> | |
Sun, 10 Jul 2011 11:56:32 +0000 (05:56 -0600) |
In OMAP4, a new programming model based on module control instead
of clock control was introduced.
Expose two APIs to allow the upper layer (omap_hwmod) to control
the module mode independently of the parent clocks management.
Signed-off-by: Benoit Cousson <b-cousson@ti.com>
Cc: Paul Walmsley <paul@pwsan.com>
Cc: Rajendra Nayak <rnayak@ti.com>
[paul@pwsan.com: renamed 'omap4_cm_' fns to 'omap4_cminst_'; cleaned up
kerneldoc]
Signed-off-by: Paul Walmsley <paul@pwsan.com>
of clock control was introduced.
Expose two APIs to allow the upper layer (omap_hwmod) to control
the module mode independently of the parent clocks management.
Signed-off-by: Benoit Cousson <b-cousson@ti.com>
Cc: Paul Walmsley <paul@pwsan.com>
Cc: Rajendra Nayak <rnayak@ti.com>
[paul@pwsan.com: renamed 'omap4_cm_' fns to 'omap4_cminst_'; cleaned up
kerneldoc]
Signed-off-by: Paul Walmsley <paul@pwsan.com>
arch/arm/mach-omap2/cminst44xx.c | patch | blob | history | |
arch/arm/mach-omap2/cminst44xx.h | patch | blob | history |
index 0fe3f147f26299ff74168e781c28b00a231c965c..eb2a472bbf466416fceee1962152bab518242fa6 100644 (file)
@@ -309,3 +309,43 @@ int omap4_cminst_wait_module_idle(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_off
return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY;
}
+
+/**
+ * omap4_cminst_module_enable - Enable the modulemode inside CLKCTRL
+ * @mode: Module mode (SW or HW)
+ * @part: PRCM partition ID that the CM_CLKCTRL register exists in
+ * @inst: CM instance register offset (*_INST macro)
+ * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
+ * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
+ *
+ * No return value.
+ */
+void omap4_cminst_module_enable(u8 mode, u8 part, u16 inst, s16 cdoffs,
+ u16 clkctrl_offs)
+{
+ u32 v;
+
+ v = omap4_cminst_read_inst_reg(part, inst, clkctrl_offs);
+ v &= ~OMAP4430_MODULEMODE_MASK;
+ v |= mode << OMAP4430_MODULEMODE_SHIFT;
+ omap4_cminst_write_inst_reg(v, part, inst, clkctrl_offs);
+}
+
+/**
+ * omap4_cminst_module_disable - Disable the module inside CLKCTRL
+ * @part: PRCM partition ID that the CM_CLKCTRL register exists in
+ * @inst: CM instance register offset (*_INST macro)
+ * @cdoffs: Clockdomain register offset (*_CDOFFS macro)
+ * @clkctrl_offs: Module clock control register offset (*_CLKCTRL macro)
+ *
+ * No return value.
+ */
+void omap4_cminst_module_disable(u8 part, u16 inst, s16 cdoffs,
+ u16 clkctrl_offs)
+{
+ u32 v;
+
+ v = omap4_cminst_read_inst_reg(part, inst, clkctrl_offs);
+ v &= ~OMAP4430_MODULEMODE_MASK;
+ omap4_cminst_write_inst_reg(v, part, inst, clkctrl_offs);
+}
index a98540081f97d3a6ad9cf14b6cb198ac90a438b3..f2ea6453ade0b7ff1ee4119daf3d274648208fa4 100644 (file)
extern int omap4_cminst_wait_module_ready(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs);
extern int omap4_cminst_wait_module_idle(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs);
+extern void omap4_cminst_module_enable(u8 mode, u8 part, u16 inst, s16 cdoffs,
+ u16 clkctrl_offs);
+extern void omap4_cminst_module_disable(u8 part, u16 inst, s16 cdoffs,
+ u16 clkctrl_offs);
+
/*
* In an ideal world, we would not export these low-level functions,
* but this will probably take some time to fix properly